.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity Price
1 - 19 $16.110
20 - 49 $10.670
50 - 99 $7.590
100 - 199 $5.250
200 - 299 $3.627
300 - 399 $3.424
400 - 499 $3.195
500 - 599 $2.871
Quantity Price
600 - 699 $2.642
700 - 799 $2.455
800 - 899 $2.302
900 - 999 $2.166
1000 $2.049
3D
2D
Part Number: LWM40 100 2134S
In Stock Low Stock
Series: REDUX™ Wave Series (metric)
Hole Diameter (cm): 4
Hole Diameter (inch): 1.575
Hole Diameter (mm): 40
Rod Diameter (cm): 3
Rod Diameter (inch): 1.181
Rod Diameter (mm): 30
Free Length (cm): 2.134
Free Length (inch): 0.84
Free Length (mm): 21.34
Working Height (cm): 0.673
Working Height (inch): 0.265
Working Height (mm): 6.73
Rate (gm/cm): 6984.8
Rate (gm/mm): 698.48
Rate (kg/cm): 6.985
Rate (kg/mm): 0.6985
Rate (lb/inch): 39.113
Rate (N/cm): 68.50
Rate (N/mm): 6.85
Nominal Load (gm): 10197.4
Nominal Load (kg): 10.197
Nominal Load (lb): 22.481
Nominal Load (N): 100
Wire Thickness (cm): 0.041
Wire Thickness (inch): 0.016
Wire Thickness (mm): 0.41
Material: Stainless Steel Type 17-7 PH
Outside Diameter (cm): 3.785
Outside Diameter (inch): 1.49
Outside Diameter (mm): 37.85
Solid Height (cm): 0.325
Solid Height (inch): 0.128
Solid Height (mm): 3.25
Waves per Turn: 3.5
Radial Wall (cm): 0.338
Radial Wall (inch): 0.133
Radial Wall (mm): 3.38
Finish: Passivate per ASTM A967
Download Spec Sheet
Compare Spring
7 0.0914983 0.093077 0.84 0.12 1.575 1.49 0.109096 39.113 9.778 1.181 0.128 27.848 3.5 0.016 0.133
Free Standard Ground Shipping on all stock orders of $40 or more in the Continental United States.
Engineering and Customer Service available.

We Accept visa

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world