.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

LWM40 100 2134S

Cost
$0.00
$0.00
Price
$0.00
Weight
0.03 lb.
Direction of Wind
Factory Option
Ends
Plain (End Turn is Wavy)
Finish
Passivate per ASTM A967
Material
Stainless Steel Type 17-7 PH
Total Coils
7.000
Product Series
Published Stock Code
LWM401002134S
Product Type
Compression Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
6.85
Rate (kg/cm)
6.99
Rate (lb/in)
39.11
Rate (gm/mm)
698.48
Weight per Item (lb)
0.03
Material Specification
AMS 5529
Free Length (cm)
2.134
Free Length (inch)
0.840
Free Length (mm)
21.340
Free Length - Build Spec (in)
0.84
Free Length Tolerance (cm)
0.31
Free Length Tolerance (in)
0.12
Free Length Tolerance (mm)
3.05
Free Length Tolerance - Build Spec (in)
0.12
Hole Diameter (cm)
4.00
Hole Diameter (inch)
1.58
Hole Diameter (mm)
40.00
Inside Diameter (cm)
3.70
Inside Diameter (in)
1.22
Inside Diameter (mm)
37.03
Outside Diameter (cm)
3.785
Outside Diameter (in)
1.49
Outside Diameter (mm)
37.85
Outside Diameter - Build Spec (in)
1.49
Rate (gm/cm)
6984.80
Rate (kg/mm)
0.70
Rate (N/cm)
68.50
Rate - Build Spec (lb/in)
39.11
Rate Tolerance (gm/cm)
1746.16
Rate Tolerance (gm/mm)
174.62
Rate Tolerance (kg/cm)
1.75
Rate Tolerance (kg/mm)
0.17
Rate Tolerance (lb/in)
9.78
Rate Tolerance (N/cm)
17.13
Rate Tolerance (N/mm)
1.71
Rate Tolerance - Build Spec (lb/in)
9.78
Rod Diameter (cm)
3.00
Rod Diameter (inch)
1.18
Rod Diameter (mm)
30.00
Solid Height (cm)
0.33
Solid Height (inch)
0.13
Solid Height (mm)
3.25
Total Coils - Build Spec
7.00
Wire Diameter (cm)
0.04
Wire Diameter (inch)
0.02
Wire Diameter (mm)
0.41
Wire Diameter - Build Spec (in)
0.02
Hole Diameter - Build Spec. (in)
1.58
Rod Diameter - Build Spec. (in)
1.18
Rod Diameter Tolerance - Build Spec. (in)
MIN
Rod Diameter Tolerance (in)
MIN
Rod Diameter Tolerance (mm)
MIN
Rod Diameter Tolerance (cm)
MIN
Solid Height - Build Spec. (in)
0.13
Material Short Description
17-7 PH
Load at Solid Height (lb)
27.85
Load at Solid Height - Build Spec. (lb)
27.85
Load at Solid Height (N)
123.87
Load at Solid Height (kg)
12.63
Load at Solid Height (gm)
12631.80
Active Coils - Build Spec.
7.00
Active Coils
7.00
Active Coils Tolerance - Build Spec.
Reference
Active Coils Tolerance
Reference
Product Series
REDUX™ Wave Series (metric)
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
Inside Diameter Tolerance - Build Spec (in)
Reference
Outside Diameter Tolerance (cm)
Reference
Outside Diameter Tolerance (in)
Reference
Outside Diameter Tolerance (mm)
Reference
Outside Diameter Tolerance - Build Spec (in)
Reference
Nominal Load - Build Spec. (lb)
22.48
Nominal Load (lb)
22.48
Nominal Load (N)
100.00
Nominal Load (kg)
10.20
Nominal Load (gm)
10197.40
Working Height - Build Spec. (in)
0.27
Working Height (in)
0.27
Working Height (cm)
0.67
Working Height (mm)
6.73
Waves per Turn
3.50
Material Width (in)
0.13
Material Width (mm)
3.38
Material Width (cm)
0.34
Inside Diameter - Build Spec (in)
1.22
Pitch - CAD Spec
0.11
Wave Height - CAD Spec
0.09
B Value - CAD Spec
0.09
Model Code
LWM

Wave Spring: OD 37.85 mm, FL 21.34 mm, Stainless Steel Type 17-7 PH

REDUX™ Wave Series (metric)

Redux Wave Springs with Big Performance.

Lee Spring LWM40 100 2134S is a precision wave spring from the REDUX™ Wave Series (metric), engineered for applications requiring controlled spring force in extremely limited axial space with superior load-to-height ratio. This spring features a 37.85-mm outside diameter (1.49 inch) with a 40-mm hole diameter (1.575 inch) designed to work over a 30-mm rod diameter (1.181 inch). Made from Stainless Steel Type 17-7 PH with a 0.41-mm wire thickness (0.016 inch), the spring provides a free length of 21.34 mm (0.84 inch) and compresses to a working height of 6.73 mm (0.265 inch) with a solid height of 3.25 mm (0.128 inch). The spring delivers a spring rate of 6.85 N/mm (39.113 lb/inch) with a nominal load of 100 N (22.481 lb) through its 3.5 waves per turn configuration and 3.38 -mm radial wall (0.133 inch). With a Passivate per ASTM A967 finish, this wave spring provides consistent performance for applications requiring maximum force in minimal space, including bearing preload, valve assemblies, and precision mechanical systems where conventional coil springs cannot achieve the required load-to-height performance.

REDUX™ Wave Springs: Space-Saving Compression Spring Solutions

Lee Spring's REDUX™ Wave Springs

Lee Spring's REDUX™ Wave Springs deliver superior performance in space-constrained environments where traditional compression springs fall short. These innovative wave springs are specifically engineered to replace conventional round wire compression springs in applications demanding precise load deflection specifications within minimal installation space.

Key Benefits of REDUX™ Wave Springs

  • Space Optimization: Up to 50% reduction in assembly size and weight compared to traditional coil springs.
  • Precision Engineering: Manufactured from premium Type 17-7 Stainless Steel flat wire with continuous precise coils, uniform diameters, and wave heights for consistent performance.
  • Superior Load-to-Space Ratio: Equal deflection and load characteristics in a dramatically reduced operating height.

Technical Specifications

Constructed from Stainless Steel Type 17-7 PH, a precipitation-hardened alloy that provides exceptional strength and corrosion resistance. Springs utilize pre-tempered flat wire formed into continuous coils, eliminating weak points found in welded or joined spring designs.

These wave springs operate reliably at temperatures up to 650°F (340°C), making them suitable for high-temperature applications where conventional springs may fail. All springs receive a passivated surface finish that enhances corrosion resistance and provides a clean, professional appearance.

The continuous coil construction with uniform diameter and wave heights ensures predictable load-deflection curves and consistent performance across the entire spring range. This precision manufacturing approach eliminates the variability often encountered with traditional compression spring production methods.

Applications for Wave Springs

  • Space-critical assemblies requiring load deflection control
  • High-temperature applications up to 650°F
  • Precision instruments and devices
  • Automotive components
  • Aerospace applications
  • Medical devices
  • Electronic assemblies

Why Choose REDUX™ Wave Springs?

Space Efficiency

Deliver identical load and deflection characteristics while reducing operating height by up to 50% compared to traditional compression springs.

Material Advantages

  • Excellent corrosion resistance
  • High-temperature stability
  • Superior fatigue life
  • Consistent spring rates

Manufacturing Precision

  • Uniform wave geometry
  • Predictable load characteristics
  • Consistent performance across production runs
  • Reduced manufacturing tolerances

Comparison: Wave Springs vs. Conventional Compression Springs

Traditional Coil Springs

  • Larger axial space requirements
  • Heavier assembly weight
  • Limited space optimization

REDUX™ Wave Springs

  • Compact footprint design
  • Lightweight construction
  • Optimal space utilization
  • Equal load and deflection performance

REDUX™ Wave Series (metric) have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

452051
Product Wave Spring OD 1.49 in, FL 0.84 in, Stainless Steel Type 17-7 PH
Product Wave Spring OD 37.85 mm, FL 21.34 mm, Stainless Steel Type 17-7 PH
Part Number LWM40 100 2134S
Series REDUX™ Wave Series (metric)
Hole Diameter (cm) 4
Hole Diameter (inch) 1.575
Hole Diameter (mm) 40
Rod Diameter (cm) 3
Rod Diameter (inch) 1.181
Rod Diameter (mm) 30
Free Length (cm) 2.134
Free Length (inch) 0.84
Free Length (mm) 21.34
Working Height (cm) 0.673
Working Height (inch) 0.265
Working Height (mm) 6.73
Rate (gm/cm) 6984.8
Rate (gm/mm) 698.48
Rate (kg/cm) 6.985
Rate (kg/mm) 0.6985
Rate (lb/inch) 39.113
Rate (N/cm) 68.5
Rate (N/mm) 6.85
Nominal Load (gm) 10197.4
Nominal Load (kg) 10.197
Nominal Load (lb) 22.481
Nominal Load (N) 100
Wire Thickness (cm) 0.041
Wire Thickness (inch) 0.016
Wire Thickness (mm) 0.41
Material Stainless Steel Type 17-7 PH
Outside Diameter (cm) 3.785
Outside Diameter (inch) 1.49
Outside Diameter (mm) 37.85
Solid Height (cm) 0.325
Solid Height (inch) 0.128
Solid Height (mm) 3.25
Waves per Turn 3.5
Radial Wall (cm) 0.338
Radial Wall (inch) 0.133
Radial Wall (mm) 3.38
Finish Passivate per ASTM A967
7 0.0914983 0.093077 0.84 0.12 1.575 1.49 0.109096 39.113 9.778 1.181 0.128 27.848 3.5 0.016 0.133
Default View
Side view
Top view
Quantity Price
1 - 19 $16.110
20 - 49 $10.670
50 - 99 $7.590
100 - 199 $5.250
200 - 299 $3.627
300 - 399 $3.424
400 - 499 $3.195
500 - 599 $2.871
600 - 699 $2.642
700 - 799 $2.455
800 - 899 $2.302
900 - 999 $2.166
1000 $2.049

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world