.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity Price
1 - 19 $16.790
20 - 49 $11.130
50 - 99 $7.900
100 - 199 $5.480
200 - 299 $3.779
300 - 399 $3.565
400 - 499 $3.324
500 - 599 $3.091
Quantity Price
600 - 699 $2.846
700 - 799 $2.646
800 - 899 $2.476
900 - 999 $2.332
1000 $2.205
3D
2D
Part Number: LWM30 130 2794S
In Stock Low Stock
Series: REDUX™ Wave Series (metric)
Hole Diameter (cm): 3
Hole Diameter (inch): 1.181
Hole Diameter (mm): 30
Rod Diameter (cm): 2.4
Rod Diameter (inch): 0.945
Rod Diameter (mm): 24
Free Length (cm): 2.794
Free Length (inch): 1.1
Free Length (mm): 27.94
Working Height (cm): 1.537
Working Height (inch): 0.605
Working Height (mm): 15.37
Rate (gm/cm): 10543.4
Rate (gm/mm): 1054.34
Rate (kg/cm): 10.543
Rate (kg/mm): 1.0543
Rate (lb/inch): 59.04
Rate (N/cm): 103.40
Rate (N/mm): 10.34
Nominal Load (gm): 13256.5
Nominal Load (kg): 13.256
Nominal Load (lb): 29.225
Nominal Load (N): 130
Wire Thickness (cm): 0.046
Wire Thickness (inch): 0.018
Wire Thickness (mm): 0.46
Material: Stainless Steel Type 17-7 PH
Outside Diameter (cm): 2.918
Outside Diameter (inch): 1.149
Outside Diameter (mm): 29.18
Solid Height (cm): 0.549
Solid Height (inch): 0.216
Solid Height (mm): 5.49
Waves per Turn: 3.5
Radial Wall (cm): 0.239
Radial Wall (inch): 0.094
Radial Wall (mm): 2.39
Finish: Passivate per ASTM A967
Download Spec Sheet
Compare Spring
11 0.0742561 0.0771872 1.1 0.15 1.181 1.149 0.0940561 59.04 14.76 0.945 0.216 52.191 3.5 0.018 0.094
Free Standard Ground Shipping on all stock orders of $40 or more in the Continental United States.
Engineering and Customer Service available.

We Accept visa

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world