.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

LWM30 130 2794S

Cost
$0.00
$0.00
Price
$0.00
Weight
0.03 lb.
Direction of Wind
Factory Option
Ends
Plain (End Turn is Wavy)
Finish
Passivate per ASTM A967
Material
Stainless Steel Type 17-7 PH
Total Coils
11.000
Product Series
Published Stock Code
LWM301302794S
Product Type
Compression Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
10.34
Rate (kg/cm)
10.54
Rate (lb/in)
59.04
Rate (gm/mm)
1054.34
Weight per Item (lb)
0.03
Material Specification
AMS 5529
Free Length (cm)
2.794
Free Length (inch)
1.100
Free Length (mm)
27.940
Free Length - Build Spec (in)
1.10
Free Length Tolerance (cm)
0.38
Free Length Tolerance (in)
0.15
Free Length Tolerance (mm)
3.81
Free Length Tolerance - Build Spec (in)
0.15
Hole Diameter (cm)
3.00
Hole Diameter (inch)
1.18
Hole Diameter (mm)
30.00
Inside Diameter (cm)
2.83
Inside Diameter (in)
0.96
Inside Diameter (mm)
28.26
Outside Diameter (cm)
2.918
Outside Diameter (in)
1.15
Outside Diameter (mm)
29.18
Outside Diameter - Build Spec (in)
1.15
Rate (gm/cm)
10543.40
Rate (kg/mm)
1.05
Rate (N/cm)
103.40
Rate - Build Spec (lb/in)
59.04
Rate Tolerance (gm/cm)
2635.84
Rate Tolerance (gm/mm)
263.58
Rate Tolerance (kg/cm)
2.64
Rate Tolerance (kg/mm)
0.26
Rate Tolerance (lb/in)
14.76
Rate Tolerance (N/cm)
25.85
Rate Tolerance (N/mm)
2.59
Rate Tolerance - Build Spec (lb/in)
14.76
Rod Diameter (cm)
2.40
Rod Diameter (inch)
0.95
Rod Diameter (mm)
24.00
Solid Height (cm)
0.55
Solid Height (inch)
0.22
Solid Height (mm)
5.49
Total Coils - Build Spec
11.00
Wire Diameter (cm)
0.05
Wire Diameter (inch)
0.02
Wire Diameter (mm)
0.46
Wire Diameter - Build Spec (in)
0.02
Hole Diameter - Build Spec. (in)
1.18
Rod Diameter - Build Spec. (in)
0.95
Rod Diameter Tolerance - Build Spec. (in)
MIN
Rod Diameter Tolerance (in)
MIN
Rod Diameter Tolerance (mm)
MIN
Rod Diameter Tolerance (cm)
MIN
Solid Height - Build Spec. (in)
0.22
Material Short Description
17-7 PH
Load at Solid Height (lb)
52.19
Load at Solid Height - Build Spec. (lb)
52.19
Load at Solid Height (N)
232.16
Load at Solid Height (kg)
23.67
Load at Solid Height (gm)
23673.80
Active Coils - Build Spec.
11.00
Active Coils
11.00
Active Coils Tolerance - Build Spec.
Reference
Active Coils Tolerance
Reference
Product Series
REDUX™ Wave Series (metric)
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
Inside Diameter Tolerance - Build Spec (in)
Reference
Outside Diameter Tolerance (cm)
Reference
Outside Diameter Tolerance (in)
Reference
Outside Diameter Tolerance (mm)
Reference
Outside Diameter Tolerance - Build Spec (in)
Reference
Nominal Load - Build Spec. (lb)
29.23
Nominal Load (lb)
29.23
Nominal Load (N)
130.00
Nominal Load (kg)
13.26
Nominal Load (gm)
13256.50
Working Height - Build Spec. (in)
0.61
Working Height (in)
0.61
Working Height (cm)
1.54
Working Height (mm)
15.37
Waves per Turn
3.50
Material Width (in)
0.09
Material Width (mm)
2.39
Material Width (cm)
0.24
Inside Diameter - Build Spec (in)
0.96
Pitch - CAD Spec
0.09
Wave Height - CAD Spec
0.07
B Value - CAD Spec
0.08
Model Code
LWM

Wave Spring: OD 29.18 mm, FL 27.94 mm, Stainless Steel Type 17-7 PH

REDUX™ Wave Series (metric)

Redux Wave Springs with Big Performance.

Lee Spring LWM30 130 2794S is a precision wave spring from the REDUX™ Wave Series (metric), engineered for applications requiring controlled spring force in extremely limited axial space with superior load-to-height ratio. This spring features a 29.18-mm outside diameter (1.149 inch) with a 30-mm hole diameter (1.181 inch) designed to work over a 24-mm rod diameter (0.945 inch). Made from Stainless Steel Type 17-7 PH with a 0.46-mm wire thickness (0.018 inch), the spring provides a free length of 27.94 mm (1.1 inch) and compresses to a working height of 15.37 mm (0.605 inch) with a solid height of 5.49 mm (0.216 inch). The spring delivers a spring rate of 10.34 N/mm (59.04 lb/inch) with a nominal load of 130 N (29.225 lb) through its 3.5 waves per turn configuration and 2.39 -mm radial wall (0.094 inch). With a Passivate per ASTM A967 finish, this wave spring provides consistent performance for applications requiring maximum force in minimal space, including bearing preload, valve assemblies, and precision mechanical systems where conventional coil springs cannot achieve the required load-to-height performance.

REDUX™ Wave Springs: Space-Saving Compression Spring Solutions

Lee Spring's REDUX™ Wave Springs

Lee Spring's REDUX™ Wave Springs deliver superior performance in space-constrained environments where traditional compression springs fall short. These innovative wave springs are specifically engineered to replace conventional round wire compression springs in applications demanding precise load deflection specifications within minimal installation space.

Key Benefits of REDUX™ Wave Springs

  • Space Optimization: Up to 50% reduction in assembly size and weight compared to traditional coil springs.
  • Precision Engineering: Manufactured from premium Type 17-7 Stainless Steel flat wire with continuous precise coils, uniform diameters, and wave heights for consistent performance.
  • Superior Load-to-Space Ratio: Equal deflection and load characteristics in a dramatically reduced operating height.

Technical Specifications

Constructed from Stainless Steel Type 17-7 PH, a precipitation-hardened alloy that provides exceptional strength and corrosion resistance. Springs utilize pre-tempered flat wire formed into continuous coils, eliminating weak points found in welded or joined spring designs.

These wave springs operate reliably at temperatures up to 650°F (340°C), making them suitable for high-temperature applications where conventional springs may fail. All springs receive a passivated surface finish that enhances corrosion resistance and provides a clean, professional appearance.

The continuous coil construction with uniform diameter and wave heights ensures predictable load-deflection curves and consistent performance across the entire spring range. This precision manufacturing approach eliminates the variability often encountered with traditional compression spring production methods.

Applications for Wave Springs

  • Space-critical assemblies requiring load deflection control
  • High-temperature applications up to 650°F
  • Precision instruments and devices
  • Automotive components
  • Aerospace applications
  • Medical devices
  • Electronic assemblies

Why Choose REDUX™ Wave Springs?

Space Efficiency

Deliver identical load and deflection characteristics while reducing operating height by up to 50% compared to traditional compression springs.

Material Advantages

  • Excellent corrosion resistance
  • High-temperature stability
  • Superior fatigue life
  • Consistent spring rates

Manufacturing Precision

  • Uniform wave geometry
  • Predictable load characteristics
  • Consistent performance across production runs
  • Reduced manufacturing tolerances

Comparison: Wave Springs vs. Conventional Compression Springs

Traditional Coil Springs

  • Larger axial space requirements
  • Heavier assembly weight
  • Limited space optimization

REDUX™ Wave Springs

  • Compact footprint design
  • Lightweight construction
  • Optimal space utilization
  • Equal load and deflection performance

REDUX™ Wave Series (metric) have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

451721
Product Wave Spring OD 1.149 in, FL 1.1 in, Stainless Steel Type 17-7 PH
Product Wave Spring OD 29.18 mm, FL 27.94 mm, Stainless Steel Type 17-7 PH
Part Number LWM30 130 2794S
Series REDUX™ Wave Series (metric)
Hole Diameter (cm) 3
Hole Diameter (inch) 1.181
Hole Diameter (mm) 30
Rod Diameter (cm) 2.4
Rod Diameter (inch) 0.945
Rod Diameter (mm) 24
Free Length (cm) 2.794
Free Length (inch) 1.1
Free Length (mm) 27.94
Working Height (cm) 1.537
Working Height (inch) 0.605
Working Height (mm) 15.37
Rate (gm/cm) 10543.4
Rate (gm/mm) 1054.34
Rate (kg/cm) 10.543
Rate (kg/mm) 1.0543
Rate (lb/inch) 59.04
Rate (N/cm) 103.4
Rate (N/mm) 10.34
Nominal Load (gm) 13256.5
Nominal Load (kg) 13.256
Nominal Load (lb) 29.225
Nominal Load (N) 130
Wire Thickness (cm) 0.046
Wire Thickness (inch) 0.018
Wire Thickness (mm) 0.46
Material Stainless Steel Type 17-7 PH
Outside Diameter (cm) 2.918
Outside Diameter (inch) 1.149
Outside Diameter (mm) 29.18
Solid Height (cm) 0.549
Solid Height (inch) 0.216
Solid Height (mm) 5.49
Waves per Turn 3.5
Radial Wall (cm) 0.239
Radial Wall (inch) 0.094
Radial Wall (mm) 2.39
Finish Passivate per ASTM A967
11 0.0742561 0.0771872 1.1 0.15 1.181 1.149 0.0940561 59.04 14.76 0.945 0.216 52.191 3.5 0.018 0.094
Default View
Side view
Top view
Quantity Price
1 - 19 $16.790
20 - 49 $11.130
50 - 99 $7.900
100 - 199 $5.480
200 - 299 $3.779
300 - 399 $3.565
400 - 499 $3.324
500 - 599 $3.091
600 - 699 $2.846
700 - 799 $2.646
800 - 899 $2.476
900 - 999 $2.332
1000 $2.205

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world