.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity Price
1 - 19 $5.060
20 - 49 $3.160
50 - 99 $2.280
100 - 199 $1.570
200 - 299 $1.106
300 - 399 $1.023
400 - 499 $0.958
500 - 599 $0.873
Quantity Price
600 - 699 $0.803
700 - 799 $0.750
800 - 899 $0.702
900 - 999 $0.661
1000 $0.625
3D
2D
Part Number: LWM08 030 0282S
In Stock Low Stock
Series: REDUX™ Wave Series (metric)
Hole Diameter (cm): 0.8
Hole Diameter (inch): 0.315
Hole Diameter (mm): 8
Rod Diameter (cm): 0.5
Rod Diameter (inch): 0.197
Rod Diameter (mm): 5
Free Length (cm): 0.282
Free Length (inch): 0.111
Free Length (mm): 2.82
Working Height (cm): 0.178
Working Height (inch): 0.07
Working Height (mm): 1.78
Rate (gm/cm): 29376.8
Rate (gm/mm): 2937.68
Rate (kg/cm): 29.377
Rate (kg/mm): 2.9377
Rate (lb/inch): 164.502
Rate (N/cm): 288.10
Rate (N/mm): 28.81
Nominal Load (gm): 3059.08
Nominal Load (kg): 3.059
Nominal Load (lb): 6.744
Nominal Load (N): 30
Wire Thickness (cm): 0.025
Wire Thickness (inch): 0.01
Wire Thickness (mm): 0.25
Material: Stainless Steel Type 17-7 PH
Outside Diameter (cm): 0.709
Outside Diameter (inch): 0.279
Outside Diameter (mm): 7.09
Solid Height (cm): 0.102
Solid Height (inch): 0.04
Solid Height (mm): 1.02
Waves per Turn: 2.5
Radial Wall (cm): 0.081
Radial Wall (inch): 0.032
Radial Wall (mm): 0.81
Finish: Passivate per ASTM A967
Download Spec Sheet
Compare Spring
3 0.0201114 0.00823022 0.111 0.025 0.315 0.279 0.031111 164.502 41.126 0.197 0.04 11.68 2.5 0.01 0.032
Free Standard Ground Shipping on all stock orders of $40 or more in the Continental United States.
Engineering and Customer Service available.

We Accept visa

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world