Lee Spring stocks torsion springs in a wide range of sizes, configurations, and materials ready to ship today. Our in-stock torsion spring inventory includes music wire, Type 302 stainless steel, and Type 316 stainless steel, with available end positions at 90°, 120°, 180°, 210°, 270°, 300°, and 360°. Both left-hand and right-hand wind configurations are stocked. Available in Standard and Micro Torsion Spring series. Filter by body length, leg length, maximum torque, wire diameter, and wind direction. Orders include a free standard ground shipping option and a Certificate of Compliance. Learn more about Torsion Springs and How to Measure a Torsion Spring.
.png)