.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity Price
1 - 19 $8.310
20 - 49 $5.040
50 - 99 $2.610
100 - 199 $1.590
200 - 299 $1.253
300 - 399 $1.131
400 - 499 $1.020
500 - 599 $0.923
Quantity Price
600 - 699 $0.838
700 - 799 $0.766
800 - 899 $0.703
900 - 999 $0.657
1000 $0.619
3D
2D
Part Number: LTML060H 05 M
In Stock Low Stock
Series: Torsion Springs
Outside Diameter (inch): 0.244
Outside Diameter (cm): 0.62
Outside Diameter (mm): 6.2
Wire Diameter (inch): 0.024
Wire Diameter (cm): 0.061
Wire Diameter (mm): 0.61
Max Torque (lb-in): 0.283
Max Torque (N-cm): 3.19747
Max Torque (N-mm): 31.9747
Max Torque (kg-cm): 0.326057
Max Torque (kg-mm): 3.26057
Max Torque (gm-cm): 326.057
Max Torque (gm-mm): 3260.57
Deflection to Max Torque: 64.00
Radius (cm): 1.1
Radius (in): 0.433
Radius (mm): 11
To Work Over Rod/Mandrel (cm): 0.399
To Work Over Rod/Mandrel (in): 0.157
To Work Over Rod/Mandrel (mm): 3.99
Free Position of Ends: 270
Length of Leg (cm): 2.2
Length of Leg (in): 0.866
Length of Leg (mm): 22
Body Length (cm): 0.239
Body Length (in): 0.094
Body Length (mm): 2.39
Direction of Wind: Left Hand
Total Coils: 2.75
Material: Music Wire
Finish: Zinc Plate per ASTM B633 (Factory Option to Pre-Galv or Pre-Coated Zinc Wire)
Download Spec Sheet
Compare Spring
0.094 2.75 64.00 270 10 0.866 0.025 0.157 0.244 0.007 0.283 0.028 Left Hand 0.024
Free Standard Ground Shipping on all stock orders of $40 or more in the Continental United States.
Engineering and Customer Service available.

We Accept visa

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world