.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity Price
1 - 19 $14.240
20 - 49 $8.940
50 - 99 $5.220
100 - 199 $3.540
200 - 299 $2.404
300 - 399 $1.872
400 - 499 $1.547
500 - 599 $1.327
Quantity Price
600 - 699 $1.167
700 - 799 $1.046
800 - 899 $0.949
900 - 999 $0.869
1000 $0.803
3D
2D
Part Number: LTL032F 04 S316
Series: Torsion Springs
Outside Diameter (inch): 0.366
Outside Diameter (cm): 0.93
Outside Diameter (mm): 9.3
Wire Diameter (inch): 0.032
Wire Diameter (cm): 0.081
Wire Diameter (mm): 0.81
Max Torque (lb-in): 0.566
Max Torque (N-cm): 6.39494
Max Torque (N-mm): 63.9494
Max Torque (kg-cm): 0.652114
Max Torque (kg-mm): 6.52114
Max Torque (gm-cm): 652.114
Max Torque (gm-mm): 6521.14
Deflection to Max Torque: 118.00
Radius (cm): 1.27
Radius (in): 0.5
Radius (mm): 12.7
To Work Over Rod/Mandrel (cm): 0.635
To Work Over Rod/Mandrel (in): 0.25
To Work Over Rod/Mandrel (mm): 6.35
Free Position of Ends: 180
Length of Leg (cm): 2.54
Length of Leg (in): 1
Length of Leg (mm): 25.4
Body Length (cm): 0.488
Body Length (in): 0.192
Body Length (mm): 4.88
Direction of Wind: Left Hand
Total Coils: 5.00
Material: Stainless Steel Type 316
Finish: Ultrasonically Cleaned and Passivated per ASTM A967
Download Spec Sheet
Compare Spring
0.192 5 118.00 180 10 1 0.03 0.25 0.366 0.01 0.566 0.0566 Left Hand 0.032
Free Standard Ground Shipping on all stock orders of $40 or more in the Continental United States.
Engineering and Customer Service available.

We Accept visa

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world