.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity Price
1 - 19 $9.290
20 - 49 $6.320
50 - 99 $4.540
100 - 199 $3.150
200 - 299 $2.190
300 - 399 $2.065
400 - 499 $1.925
500 - 599 $1.657
Quantity Price
600 - 699 $1.525
700 - 799 $1.421
800 - 899 $1.329
900 - 999 $1.254
1000 $1.184
3D
2D
Part Number: LWM15 025 0691S
In Stock Low Stock
Series: REDUX™ Wave Series (metric)
Hole Diameter (cm): 1.5
Hole Diameter (inch): 0.591
Hole Diameter (mm): 15
Rod Diameter (cm): 1.1
Rod Diameter (inch): 0.433
Rod Diameter (mm): 11
Free Length (cm): 0.691
Free Length (inch): 0.272
Free Length (mm): 6.91
Working Height (cm): 0.343
Working Height (inch): 0.135
Working Height (mm): 3.43
Rate (gm/cm): 7321.2
Rate (gm/mm): 732.12
Rate (kg/cm): 7.321
Rate (kg/mm): 0.7321
Rate (lb/inch): 40.997
Rate (N/cm): 71.80
Rate (N/mm): 7.18
Nominal Load (gm): 2549.23
Nominal Load (kg): 2.549
Nominal Load (lb): 5.62
Nominal Load (N): 25
Wire Thickness (cm): 0.025
Wire Thickness (inch): 0.01
Wire Thickness (mm): 0.25
Material: Stainless Steel Type 17-7 PH
Outside Diameter (cm): 1.43
Outside Diameter (inch): 0.563
Outside Diameter (mm): 14.3
Solid Height (cm): 0.127
Solid Height (inch): 0.05
Solid Height (mm): 1.27
Waves per Turn: 2.5
Radial Wall (cm): 0.147
Radial Wall (inch): 0.058
Radial Wall (mm): 1.47
Finish: Passivate per ASTM A967
Download Spec Sheet
Compare Spring
4 0.051047 0.0190515 0.272 0.05 0.591 0.563 0.062045 40.997 10.249 0.433 0.05 9.101 2.5 0.01 0.058
Free Standard Ground Shipping on all stock orders of $40 or more in the Continental United States.
Engineering and Customer Service available.

We Accept visa

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world