.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity Price
1 - 19 $15.040
20 - 49 $9.960
50 - 99 $7.070
100 - 199 $4.900
200 - 299 $3.463
300 - 399 $3.196
400 - 499 $2.979
500 - 599 $2.721
Quantity Price
600 - 699 $2.503
700 - 799 $2.326
800 - 899 $2.180
900 - 999 $2.050
1000 $1.937
3D
2D
Part Number: LW 112 30 0600S
In Stock Low Stock
Series: REDUX™ Wave Series (inch)
Hole Diameter (cm): 2.858
Hole Diameter (inch): 1.125
Hole Diameter (mm): 28.58
Rod Diameter (cm): 2.159
Rod Diameter (inch): 0.85
Rod Diameter (mm): 21.59
Free Length (cm): 1.524
Free Length (inch): 0.6
Free Length (mm): 15.24
Working Height (cm): 0.889
Working Height (inch): 0.35
Working Height (mm): 8.89
Rate (gm/cm): 21429.6
Rate (gm/mm): 2142.96
Rate (kg/cm): 21.43
Rate (kg/mm): 2.143
Rate (lb/inch): 120
Rate (N/cm): 210.16
Rate (N/mm): 21.016
Nominal Load (gm): 13608
Nominal Load (kg): 13.608
Nominal Load (lb): 30
Nominal Load (N): 133.45
Wire Thickness (cm): 0.046
Wire Thickness (inch): 0.018
Wire Thickness (mm): 0.46
Material: Stainless Steel Type 17-7 PH
Outside Diameter (cm): 2.748
Outside Diameter (inch): 1.082
Outside Diameter (mm): 27.48
Solid Height (cm): 0.32
Solid Height (inch): 0.126
Solid Height (mm): 3.2
Waves per Turn: 3.5
Radial Wall (cm): 0.239
Radial Wall (inch): 0.094
Radial Wall (mm): 2.39
Finish: Passivate per ASTM A967
Download Spec Sheet
Compare Spring
6 0.0717783 0.0748084 0.6 0.09 1.125 1.082 0.0915783 120 30 0.85 0.126 56.88 3.5 0.018 0.094
Free Standard Ground Shipping on all stock orders of $40 or more in the Continental United States.
Engineering and Customer Service available.

We Accept visa

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world