.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00

Why Off-the-Shelf Stock Springs Can Beat Custom?

The Strategic Case for Stock Springs

In mechanical design, springs are among the most versatile components for storing and releasing energy. Yet when it comes time to specify a spring, engineers often default to custom design, assuming their application demands a perfectly tailored solution. This assumption can be costly. In reality, stock springs offer compelling advantages that make them the smarter choice for many applications, particularly when total cost of ownership, time-to-market, and supply chain resilience matter.
 

The True Cost of Going Custom

When engineers envision the perfect spring for their application, custom design seems logical. Why compromise when you can have exactly what you need? The answer lies in understanding the full cost picture, which extends far beyond tooling and setup fees.

Time is Often the Most Expensive Factor
Custom springs require engineering review, potential sample production, testing, and approval before production begins. This process typically consumes four to eight weeks, and any design changes restart much of the cycle. For projects with aggressive schedules, this timeline can delay product launches and sacrifice time-to-market advantages worth exponentially more than any spring cost savings. In today's competitive markets, being first to market or meeting critical customer deadlines often determines product success more than component optimization.

Low-Volume Economics Tell a Revealing Story
For prototypes, small production runs, or products with uncertain demand forecasts, custom springs create inventory challenges. Minimum order quantities force you to purchase more springs than needed, creating carrying costs and obsolescence risks that can dwarf the per-piece spring cost. Stock springs eliminate these concerns entirely, allowing engineers to order exactly what they need when they need it.

Validation Requirements Escalate with Custom Designs
While stock springs come with published specifications based on extensive testing across thousands of real-world applications, custom springs require application-specific validation. This includes cycle life testing, load testing at temperature extremes, and potentially salt spray or other environmental testing. These validation programs add both time and cost to development budgets, resources that could be better spent on core product innovation.

The Stock Spring Advantage

Stock compression springs are manufactured in standard sizes and kept in inventory by suppliers like Lee Spring, which maintains over 25,000 unique designs spanning compression, extension, and torsion configurations. These springs are produced in high volumes using consistent processes, offering advantages that transform how engineers approach spring design.

Immediate Availability Fundamentally Changes Project Timelines
Stock springs typically ship the same day they are ordered, eliminating weeks of lead time. For prototype development, this means designers can test actual spring performance rather than relying solely on calculations and assumptions. Physical testing during the design phase reveals real-world behavior including dynamic effects, installation characteristics, and interaction with other components. This empirical validation often uncovers issues that pure analysis misses, leading to better final designs.

For production, same-day availability eliminates the need for long-lead planning and safety stock. This agility proves especially valuable for products with variable demand or multiple configurations requiring different springs.

Cost Advantages Extend Beyond Eliminating Setup Time
Stock springs benefit from economies of scale across multiple customers and applications. A popular stock spring design might be produced in quantities of millions, driving per-piece costs down through optimized manufacturing. Even when comparing moderate production volumes, the total cost often favors stock springs once you factor in inventory carrying costs, obsolescence risk, reduced engineering time, faster validation, and simplified supply chain management.

Quality and Consistency Come From Manufacturing Maturity
Stock springs represent proven designs with extensive field history. When you select a popular stock spring, you're benefiting from thousands of previous applications that have validated its performance, reliability, and manufacturing consistency. This track record provides confidence that often exceeds what's possible with a new custom design still working through production optimization.

Design Flexibility Actually Increases in Counterintuitive Ways
Stock springs are readily available for testing, designers can physically evaluate multiple options during the design phase, selecting the best match through actual performance rather than calculation alone. If application requirements evolve during development, switching to a different stock spring involves no tooling changes, no new validation, and no supply disruption. This adaptability reduces project risk and supports agile development methodologies.

Designing Successfully with Stock Springs

The key to leveraging stock springs lies in a fundamental mindset shift: design the application around spring availability rather than designing the spring around the application.

Begin With Spring Selection Early in the Design Process
Rather than finalizing all mechanical details and then specifying a spring to fit the remaining space, identify potential stock springs early and design mounting provisions, working length, and force requirements around what's available. Most manufacturers offer online catalogs with searchable databases containing detailed specifications across thousands of stock designs.

Design for Spring Families, Not Individual Springs
Stock springs typically come in families sharing common wire diameters and coil diameters but with varying free lengths and numbers of active coils. By designing your application to accommodate a range of free lengths, you gain flexibility to fine-tune spring rate and force characteristics by selecting different family members. This approach also provides backup options if supply issues arise with your primary choice.

Build in Generous Design Margins
Stock springs may not match your calculated ideal specifications exactly, so design the application with sufficient margin to accommodate springs that are slightly softer or stiffer than optimal. Components designed to barely work with the perfect spring often fail when tolerances stack unfavorably. Robust designs with margin perform reliably across component variation and environmental conditions.

Consider Adjustable Preload or Installation Length
If your application requires precise force at a specific position, design in the ability to adjust spring preload or installed length rather than depending on an exact spring free length. A simple adjustment screw, shim stack, or threaded mounting allows you to use stock springs across a wider tolerance range while achieving exact force requirements. This adjustability also simplifies assembly and enables field tuning if needed.

Use Multiple Springs When Necessary
If no single stock spring meets your requirements, consider using multiple springs in parallel or series. Springs in parallel share the load and their spring rates add together while requiring the same deflection. Springs in series experience the same force and their deflections add together. Two or three stock springs used together often provide more design flexibility than a single custom spring, particularly for unusual force-deflection profiles or when packaging constraints favor multiple smaller springs.

When Custom Springs Make Sense

Stock springs offer compelling advantages, but they're not universal solutions. Understanding when custom design is genuinely justified helps engineers make strategic decisions rather than defaulting to expensive solutions.

Extreme Performance Requirements Often Necessitate Custom Springs
Applications requiring exotic materials like titanium, Inconel, or MP35N for corrosion resistance or high-temperature performance typically exceed stock offerings. Similarly, unusual surface treatments such as electropolishing for medical devices or specialized coatings for harsh environments may require custom manufacturing. If your application operates at temperature extremes, in aggressive chemical environments, or requires exceptional cycle life beyond standard specifications, custom springs with optimized materials and geometry may be necessary.

Severe Space Constraints Sometimes Make Stock Springs Impractical
If your design envelope is extremely restricted and no stock spring fits within the available space while meeting performance requirements, custom design may be unavoidable. However, before committing to custom springs, carefully explore whether modest design changes could accommodate a stock spring. Moving a mounting point, adjusting a housing dimension, or redesigning an adjacent component to create spring clearance often costs less than custom spring development. The cost savings and supply chain benefits frequently justify minor mechanical redesigns.

High-Volume Production With Stable Requirements Can Favor Custom Springs
When production volumes reach high volumes with stable, long-term demand, custom springs may become the most economical choice. The ability to optimize geometry, material, and manufacturing process for your specific application can improve performance and reduce per-piece cost at high volumes. However, this calculation should include inventory costs, supply chain complexity, and the risk of product obsolescence before spring inventory is consumed.

A Pragmatic Path Forward

The decision between stock and custom compression springs shouldn't be based on habit or assumption. It requires honest analysis of application requirements, production volumes, development timelines, and total cost of ownership. For many applications, particularly those in development phases, low-to-medium production volumes, or with time-sensitive schedules, stock springs offer a compelling combination of performance, cost, and availability that custom springs cannot match.

Many engineers embrace designing products with stock springs from the start. This approach imposes discipline to work within standard specifications rather than assuming every application requires a custom solution. Components designed around readily available parts are easier to source, easier to support in the field, and easier to modify when product evolution demands changes.

When applications truly demand custom springs, the investment is justified by genuine performance requirements rather than design convenience or the assumption that custom must be better. The best spring for your application isn't necessarily the one matching your initial calculations perfectly. It's the one meeting performance requirements reliably, fitting your budget, and supporting your business objectives for time-to-market, quality, and long-term profitability.

Lee Spring offers over 25,000 stock spring designs including compression, extension, torsion, and specialty types, with same-day shipping from extensive inventory. For applications requiring custom solutions, Lee Spring provides comprehensive engineering support for springs made to exact specifications. Contact Lee Spring today to explore which approach is right for your project, or try our compression spring calculator. 

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world