.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity Price
1 - 19 $13.030
20 - 49 $8.130
50 - 99 $4.640
100 - 199 $3.070
200 - 299 $2.464
300 - 399 $2.252
400 - 499 $2.060
500 - 599 $1.892
Quantity Price
600 - 699 $1.744
700 - 799 $1.619
800 - 899 $1.511
900 - 999 $1.427
1000 $1.363
3D
2D
Part Number: LTR070M 01 S
Series: Torsion Springs
Outside Diameter (inch): 0.593
Outside Diameter (cm): 1.506
Outside Diameter (mm): 15.06
Wire Diameter (inch): 0.07
Wire Diameter (cm): 0.178
Wire Diameter (mm): 1.78
Max Torque (lb-in): 6.998
Max Torque (N-cm): 79.0668
Max Torque (N-mm): 790.668
Max Torque (kg-cm): 8.0627
Max Torque (kg-mm): 80.627
Max Torque (gm-cm): 8062.7
Max Torque (gm-mm): 80627
Deflection to Max Torque: 90.00
Radius (cm): 2.54
Radius (in): 1
Radius (mm): 25.4
To Work Over Rod/Mandrel (cm): 0.978
To Work Over Rod/Mandrel (in): 0.385
To Work Over Rod/Mandrel (mm): 9.78
Free Position of Ends: 90
Length of Leg (cm): 5.08
Length of Leg (in): 2
Length of Leg (mm): 50.8
Body Length (cm): 0.953
Body Length (in): 0.375
Body Length (mm): 9.53
Direction of Wind: Right Hand
Total Coils: 4.25
Material: Stainless Steel
Finish: Passivate per ASTM A967
Download Spec Sheet
Compare Spring
0.375 4.25 90.00 90 10 2 0.06 0.385 0.593 0.015 6.998 0.6998 Right Hand 0.07
Free Standard Ground Shipping on all stock orders of $40 or more in the Continental United States.
Engineering and Customer Service available.

We Accept visa

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world