.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity Price
1 - 19 $8.330
20 - 49 $5.030
50 - 99 $2.650
100 - 199 $1.640
200 - 299 $1.297
300 - 399 $1.176
400 - 499 $1.067
500 - 599 $0.970
Quantity Price
600 - 699 $0.888
700 - 799 $0.813
800 - 899 $0.752
900 - 999 $0.704
1000 $0.666
3D
2D
Part Number: LTML100J 04 M
Series: Torsion Springs
Outside Diameter (inch): 0.276
Outside Diameter (cm): 0.701
Outside Diameter (mm): 7.01
Wire Diameter (inch): 0.039
Wire Diameter (cm): 0.099
Wire Diameter (mm): 0.99
Max Torque (lb-in): 1.205
Max Torque (N-cm): 13.6147
Max Torque (N-mm): 136.147
Max Torque (kg-cm): 1.38833
Max Torque (kg-mm): 13.8833
Max Torque (gm-cm): 1388.33
Max Torque (gm-mm): 13883.3
Deflection to Max Torque: 43.00
Radius (cm): 1.75
Radius (in): 0.689
Radius (mm): 17.5
To Work Over Rod/Mandrel (cm): 0.399
To Work Over Rod/Mandrel (in): 0.157
To Work Over Rod/Mandrel (mm): 3.99
Free Position of Ends: 180
Length of Leg (cm): 3.5
Length of Leg (in): 1.378
Length of Leg (mm): 35
Body Length (cm): 0.399
Body Length (in): 0.157
Body Length (mm): 3.99
Direction of Wind: Left Hand
Total Coils: 3.00
Material: Music Wire
Finish: Zinc Plate and Bake per ASTM B633
Download Spec Sheet
Compare Spring
0.157 3 43.00 180 10 1.378 0.04 0.157 0.276 0.007 1.205 0.121 Left Hand 0.039
Free Standard Ground Shipping on all stock orders of $40 or more in the Continental United States.
Engineering and Customer Service available.

We Accept visa

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world