.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity Price
1 - 19 $5.400
20 - 49 $3.660
50 - 99 $2.610
100 - 199 $1.810
200 - 299 $1.217
300 - 399 $1.161
400 - 499 $1.085
500 - 599 $0.969
Quantity Price
600 - 699 $0.893
700 - 799 $0.830
800 - 899 $0.780
900 - 999 $0.734
1000 $0.693
3D
2D
Part Number: LW 031 03 0228S
Series: REDUX™ Wave Series (inch)
Hole Diameter (cm): 0.792
Hole Diameter (inch): 0.312
Hole Diameter (mm): 7.92
Rod Diameter (cm): 0.508
Rod Diameter (inch): 0.2
Rod Diameter (mm): 5.08
Free Length (cm): 0.579
Free Length (inch): 0.228
Free Length (mm): 5.79
Working Height (cm): 0.368
Working Height (inch): 0.145
Working Height (mm): 3.68
Rate (gm/cm): 6428.9
Rate (gm/mm): 642.89
Rate (kg/cm): 6.429
Rate (kg/mm): 0.6429
Rate (lb/inch): 36
Rate (N/cm): 63.05
Rate (N/mm): 6.305
Nominal Load (gm): 1360.8
Nominal Load (kg): 1.361
Nominal Load (lb): 3
Nominal Load (N): 13.34
Wire Thickness (cm): 0.02
Wire Thickness (inch): 0.008
Wire Thickness (mm): 0.2
Material: Stainless Steel Type 17-7 PH
Outside Diameter (cm): 0.732
Outside Diameter (inch): 0.288
Outside Diameter (mm): 7.32
Solid Height (cm): 0.142
Solid Height (inch): 0.056
Solid Height (mm): 1.42
Waves per Turn: 2.5
Radial Wall (cm): 0.081
Radial Wall (inch): 0.032
Radial Wall (mm): 0.81
Finish: Passivate per ASTM A967
Download Spec Sheet
Compare Spring
6 0.02695 0.0103844 0.228 0.03 0.312 0.288 0.03575 36 9 0.2 0.056 6.192 2.5 0.008 0.032
Free Standard Ground Shipping on all stock orders of $40 or more in the Continental United States.
Engineering and Customer Service available.

We Accept visa

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world