.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

LTMR100J 04 S

Cost
$0.00
$0.00
Price
$0.00
Weight
0.00 lb.
Direction of Wind
Right Hand
Finish
Passivate per ASTM A967
Material
Stainless Steel
Total Coils
3.000
Product Series
Published Stock Code
LTMR100J04S
Product Type
Torsion Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
2.95
Rate (kg/cm)
0.03
Rate (lb/in)
0.03
Rate (gm/mm)
300.71
Weight per Item (lb)
0.00
Material Specification
ASTM A313
Inside Diameter (cm)
0.50
Inside Diameter (in)
0.20
Inside Diameter (mm)
5.00
Outside Diameter (cm)
0.701
Outside Diameter (in)
0.28
Outside Diameter (mm)
7.01
Outside Diameter - Build Spec (in)
0.28
Outside Diameter Tolerance (cm)
0.02
Outside Diameter Tolerance (in)
0.01
Outside Diameter Tolerance (mm)
0.18
Outside Diameter Tolerance - Build Spec (in)
0.01
Rate (gm/cm)
30.07
Rate (kg/mm)
0.30
Rate (N/cm)
0.29
Rate - Build Spec (lb/in)
0.03
Rate Tolerance (gm/cm)
0.00
Rate Tolerance (gm/mm)
0.00
Rate Tolerance (kg/cm)
0.00
Rate Tolerance (kg/mm)
0.00
Rate Tolerance (lb/in)
0.00
Rate Tolerance (N/cm)
0.00
Rate Tolerance (N/mm)
0.00
Rate Tolerance - Build Spec (lb/in)
0.00
Total Coils - Build Spec
3.00
Wire Diameter (cm)
0.10
Wire Diameter (inch)
0.04
Wire Diameter (mm)
0.99
Wire Diameter - Build Spec (in)
0.04
Material Short Description
SS
Product Series
Torsion Springs
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
Inside Diameter Tolerance - Build Spec (in)
Reference
Body Length - Build Spec. (in)
0.16
Body Length (in)
0.16
Body Length (mm)
3.99
Body Length (cm)
0.40
Length of Leg (in)
1.38
Length of Leg - Build Spec. (in)
1.38
Length of Leg (mm)
35.00
Length of Leg (cm)
3.50
Length of Leg Tolerance - Build Spec. (in)
0.04
Length of Leg Tolerance (in)
0.04
Length of Leg Tolerance (mm)
1.02
Length of Leg Tolerance (cm)
0.102
Body Length Tolerance - Build Spec. (in)
Reference
Body Length Tolerance (in)
Reference
Body Length Tolerance (mm)
Reference
Body Length Tolerance (cm)
Reference
To Work Over Rod/Mandrel - Build Spec. (in)
0.16
To Work Over Rod/Mandrel (in)
0.16
To Work Over Rod/Mandrel (mm)
3.99
To Work Over Rod/Mandrel (cm)
0.40
To Work Over Rod/Mandrel Toler. - Build Spec. (in)
0
To Work Over Rod/Mandrel Tolerance (in)
0
To Work Over Rod/Mandrel Tolerance (mm)
0
To Work Over Rod/Mandrel Tolerance (cm)
0
Max Torque - Build Spec. (lb/in)
1.12
Max Torque (lb/in)
1.12
Max Torque (N/mm)
127.00
Max Torque (N/cm)
12.70
Max Torque (kg/mm)
12.95
Max Torque (kg/cm)
1.30
Max Torque (gm/mm)
12950.10
Max Torque (gm/cm)
1295.01
Max Torque Tolerance - Build Spec. (lb/in)
0.11
Max Torque Tolerance (lb/in)
0.11
Max Torque Tolerance (N/mm)
12.65
Max Torque Tolerance (kg/mm)
1.29
Max Torque Tolerance (kg/cm)
0.13
Max Torque Tolerance (gm/mm)
1290.40
Max Torque Tolerance (gm/cm)
129.04
Deflection to Max Torque
43.00
Deflection to Max Torque Tolerance
0
Radius - Build Spec. (in)
0.69
Radius (in)
0.69
Radius (mm)
17.50
Radius (cm)
1.75
Free Position of Ends
180.00
Free Position of Ends Tolerance
10.00
Max Torque Tolerance (N/cm)
1.26543
Inside Diameter - Build Spec (in)
0.20
Model Code
LTMR

Torsion Spring: OD 0.276 in, 180 Degree, Right Hand Wind, Stainless Steel

Torsion Springs

Selection to Match Your Needs.

Lee Spring LTMR100J 04 S is a precision torsion spring from the Torsion Springs, engineered for applications requiring reliable quality rotational force. This spring features a 0.276-inch outside diameter (7.01 mm) designed to work over a rod/mandrel of 0.157 inch (3.99 mm) with a 0.039 -inch wire diameter (0.99 mm). Made from this spring delivers a maximum torque of 1.124 lb-in (126.995 N-mm) through its 3 total coils with a deflection to max torque of 43 degrees for predictable angular performance. The spring features legs with a length of 1.378 inch (35 mm) positioned at 180 degrees in the free position, operating at a radius of 0.689 inch (17.5 mm) with a body length of 0.16 inch (3.99 mm). This torsion spring has Passivate per ASTM A967 and a Right Hand direction of wind and provides consistent rotational force for optimal performance in angular displacement applications.

About the Torsion Spring Series

Lee Spring's Torsion Springs have been carefully designed to represent the most commonly used specifications in both inch and metric sizes. Torsion Spring selection are available in seven categories based on the free position of legs (90°, 120°, 180°, 210°, 270°, 300°, 360°) and both left-hand and right-hand wound springs are available.

Direction of Wind:

Good design dictates that torsion springs should be used in the direction that winds the coil. When ordering, select either LTL (standard left-hand wound) or LTR (standard right-hand wound) for required application.

Mandrel Size:

Generally, torsion springs are used over a mandrel (shaft or arbor). The column "Suggested Mandrel Size", allows approximately a 10% clearance for the various deflections shown in examples below. If you require greater deflection, a reduction in mandrel size is suggested.

Torsion Springs Torsion Springs have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

471291
Product Torsion OD 0.276 in, 180 Degree, Right Hand Wind,
Product Torsion OD 7.01 mm, 180 Degree, Right Hand Wind,
Part Number LTMR100J 04 S
Series Torsion Springs
Outside Diameter (inch) 0.276
Outside Diameter (cm) 0.701
Outside Diameter (mm) 7.01
Wire Diameter (inch) 0.039
Wire Diameter (cm) 0.099
Wire Diameter (mm) 0.99
Max Torque (lb-in) 1.124
Max Torque (N-cm) 12.6995
Max Torque (N-mm) 126.995
Max Torque (kg-cm) 1.29501
Max Torque (kg-mm) 12.9501
Max Torque (gm-cm) 1295.01
Max Torque (gm-mm) 12950.1
Deflection to Max Torque 43
Radius (cm) 1.75
Radius (in) 0.689
Radius (mm) 17.5
To Work Over Rod/Mandrel (cm) 0.399
To Work Over Rod/Mandrel (in) 0.157
To Work Over Rod/Mandrel (mm) 3.99
Free Position of Ends 180
Length of Leg (cm) 3.5
Length of Leg (in) 1.378
Length of Leg (mm) 35
Body Length (cm) 0.399
Body Length (in) 0.16
Body Length (mm) 3.99
Direction of Wind Right Hand
Total Coils 3
Material Stainless Steel
Finish Passivate per ASTM A967
0.16 3 43 180 10 1.378 0.04 0.157 0.276 0.007 1.124 0.112 Right Hand 0.039
Default View
Side view
Top view
Quantity Price
1 - 19 $8.630
20 - 49 $5.220
50 - 99 $2.760
100 - 199 $1.720
200 - 299 $1.364
300 - 399 $1.240
400 - 499 $1.129
500 - 599 $1.033
600 - 699 $0.949
700 - 799 $0.873
800 - 899 $0.811
900 - 999 $0.762
1000 $0.726

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world