.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

LTML200Y 03 S

Cost
$0.00
$0.00
Price
$0.00
Weight
0.05 lb.
Direction of Wind
Left Hand
Finish
Passivate per ASTM A967
Material
Stainless Steel
Total Coils
8.750
Product Series
Published Stock Code
LTML200Y03S
Product Type
Torsion Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
3.89
Rate (kg/cm)
0.04
Rate (lb/in)
0.03
Rate (gm/mm)
396.34
Weight per Item (lb)
0.05
Material Specification
ASTM A313
Inside Diameter (cm)
2.30
Inside Diameter (in)
0.91
Inside Diameter (mm)
23.01
Outside Diameter (cm)
2.700
Outside Diameter (in)
1.06
Outside Diameter (mm)
27.00
Outside Diameter - Build Spec (in)
1.06
Outside Diameter Tolerance (cm)
0.06
Outside Diameter Tolerance (in)
0.03
Outside Diameter Tolerance (mm)
0.64
Outside Diameter Tolerance - Build Spec (in)
0.03
Rate (gm/cm)
39.63
Rate (kg/mm)
0.40
Rate (N/cm)
0.39
Rate - Build Spec (lb/in)
0.03
Rate Tolerance (gm/cm)
0.00
Rate Tolerance (gm/mm)
0.00
Rate Tolerance (kg/cm)
0.00
Rate Tolerance (kg/mm)
0.00
Rate Tolerance (lb/in)
0.00
Rate Tolerance (N/cm)
0.00
Rate Tolerance (N/mm)
0.00
Rate Tolerance - Build Spec (lb/in)
0.00
Total Coils - Build Spec
8.75
Wire Diameter (cm)
0.20
Wire Diameter (inch)
0.08
Wire Diameter (mm)
2.01
Wire Diameter - Build Spec (in)
0.08
Material Short Description
SS
Product Series
Torsion Springs
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
Inside Diameter Tolerance - Build Spec (in)
Reference
Body Length - Build Spec. (in)
0.79
Body Length (in)
0.79
Body Length (mm)
19.99
Body Length (cm)
2.00
Length of Leg (in)
2.36
Length of Leg - Build Spec. (in)
2.36
Length of Leg (mm)
59.99
Length of Leg (cm)
6.00
Length of Leg Tolerance - Build Spec. (in)
0.06
Length of Leg Tolerance (in)
0.06
Length of Leg Tolerance (mm)
1.52
Length of Leg Tolerance (cm)
0.152
Body Length Tolerance - Build Spec. (in)
Reference
Body Length Tolerance (in)
Reference
Body Length Tolerance (mm)
Reference
Body Length Tolerance (cm)
Reference
To Work Over Rod/Mandrel - Build Spec. (in)
0.79
To Work Over Rod/Mandrel (in)
0.79
To Work Over Rod/Mandrel (mm)
19.99
To Work Over Rod/Mandrel (cm)
2.00
To Work Over Rod/Mandrel Toler. - Build Spec. (in)
0
To Work Over Rod/Mandrel Tolerance (in)
0
To Work Over Rod/Mandrel Tolerance (mm)
0
To Work Over Rod/Mandrel Tolerance (cm)
0
Max Torque - Build Spec. (lb/in)
8.08
Max Torque (lb/in)
8.08
Max Torque (N/mm)
913.26
Max Torque (N/cm)
91.33
Max Torque (kg/mm)
93.13
Max Torque (kg/cm)
9.31
Max Torque (gm/mm)
93127.80
Max Torque (gm/cm)
9312.78
Max Torque Tolerance - Build Spec. (lb/in)
0.81
Max Torque Tolerance (lb/in)
0.81
Max Torque Tolerance (N/mm)
91.29
Max Torque Tolerance (kg/mm)
9.31
Max Torque Tolerance (kg/cm)
0.93
Max Torque Tolerance (gm/mm)
9309.32
Max Torque Tolerance (gm/cm)
930.93
Deflection to Max Torque
235.00
Deflection to Max Torque Tolerance
0
Radius - Build Spec. (in)
1.18
Radius (in)
1.18
Radius (mm)
30.00
Radius (cm)
3.00
Free Position of Ends
270.00
Free Position of Ends Tolerance
10.00
Max Torque Tolerance (N/cm)
9.12917
Inside Diameter - Build Spec (in)
0.91
Model Code
LTML

Torsion Spring: OD 1.063 in, 270 Degree, Left Hand Wind, Stainless Steel

Torsion Springs

Selection to Match Your Needs.

Lee Spring LTML200Y 03 S is a precision torsion spring from the Torsion Springs, engineered for applications requiring reliable quality rotational force. This spring features a 1.063-inch outside diameter (27 mm) designed to work over a rod/mandrel of 0.787 inch (19.99 mm) with a 0.079 -inch wire diameter (2.01 mm). Made from this spring delivers a maximum torque of 8.083 lb-in (913.256 N-mm) through its 8.75 total coils with a deflection to max torque of 235 degrees for predictable angular performance. The spring features legs with a length of 2.362 inch (59.99 mm) positioned at 270 degrees in the free position, operating at a radius of 1.181 inch (30 mm) with a body length of 0.79 inch (19.99 mm). This torsion spring has Passivate per ASTM A967 and a Left Hand direction of wind and provides consistent rotational force for optimal performance in angular displacement applications.

About the Torsion Spring Series

Lee Spring's Torsion Springs have been carefully designed to represent the most commonly used specifications in both inch and metric sizes. Torsion Spring selection are available in seven categories based on the free position of legs (90°, 120°, 180°, 210°, 270°, 300°, 360°) and both left-hand and right-hand wound springs are available.

Direction of Wind:

Good design dictates that torsion springs should be used in the direction that winds the coil. When ordering, select either LTL (standard left-hand wound) or LTR (standard right-hand wound) for required application.

Mandrel Size:

Generally, torsion springs are used over a mandrel (shaft or arbor). The column "Suggested Mandrel Size", allows approximately a 10% clearance for the various deflections shown in examples below. If you require greater deflection, a reduction in mandrel size is suggested.

Torsion Springs Torsion Springs have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

469191
Product Torsion OD 1.063 in, 270 Degree, Left Hand Wind,
Product Torsion OD 27 mm, 270 Degree, Left Hand Wind,
Part Number LTML200Y 03 S
Series Torsion Springs
Outside Diameter (inch) 1.063
Outside Diameter (cm) 2.7
Outside Diameter (mm) 27
Wire Diameter (inch) 0.079
Wire Diameter (cm) 0.201
Wire Diameter (mm) 2.01
Max Torque (lb-in) 8.083
Max Torque (N-cm) 91.3257
Max Torque (N-mm) 913.256
Max Torque (kg-cm) 9.31278
Max Torque (kg-mm) 93.1278
Max Torque (gm-cm) 9312.78
Max Torque (gm-mm) 93127.8
Deflection to Max Torque 235
Radius (cm) 3
Radius (in) 1.181
Radius (mm) 30
To Work Over Rod/Mandrel (cm) 1.999
To Work Over Rod/Mandrel (in) 0.787
To Work Over Rod/Mandrel (mm) 19.99
Free Position of Ends 270
Length of Leg (cm) 5.999
Length of Leg (in) 2.362
Length of Leg (mm) 59.99
Body Length (cm) 1.999
Body Length (in) 0.79
Body Length (mm) 19.99
Direction of Wind Left Hand
Total Coils 8.75
Material Stainless Steel
Finish Passivate per ASTM A967
0.79 8.75 235 270 10 2.362 0.06 0.787 1.063 0.025 8.083 0.808 Left Hand 0.079
Default View
Side view
Top view
Quantity Price
1 - 19 $14.640
20 - 49 $9.190
50 - 99 $5.370
100 - 199 $3.640
200 - 299 $2.924
300 - 399 $2.678
400 - 499 $2.456
500 - 599 $2.262
600 - 699 $2.092
700 - 799 $1.946
800 - 899 $1.823
900 - 999 $1.725
1000 $1.650

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world