.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

LTL015B 04 S

Cost
$0.00
$0.00
Price
$0.00
Weight
0.00 lb.
Direction of Wind
Left Hand
Finish
Passivate per ASTM A967
Material
Stainless Steel
Total Coils
4.000
Product Series
Published Stock Code
LTL015B04S
Product Type
Torsion Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
0.06
Rate (kg/cm)
0.00
Rate (lb/in)
0.00
Rate (gm/mm)
5.76
Weight per Item (lb)
0.00
Material Specification
ASTM A313
Inside Diameter (cm)
0.39
Inside Diameter (in)
0.15
Inside Diameter (mm)
3.91
Outside Diameter (cm)
0.467
Outside Diameter (in)
0.18
Outside Diameter (mm)
4.67
Outside Diameter - Build Spec (in)
0.18
Outside Diameter Tolerance (cm)
0.01
Outside Diameter Tolerance (in)
0.01
Outside Diameter Tolerance (mm)
0.13
Outside Diameter Tolerance - Build Spec (in)
0.01
Rate (gm/cm)
0.58
Rate (kg/mm)
0.01
Rate (N/cm)
0.01
Rate - Build Spec (lb/in)
0.00
Rate Tolerance (gm/cm)
0.00
Rate Tolerance (gm/mm)
0.00
Rate Tolerance (kg/cm)
0.00
Rate Tolerance (kg/mm)
0.00
Rate Tolerance (lb/in)
0.00
Rate Tolerance (N/cm)
0.00
Rate Tolerance (N/mm)
0.00
Rate Tolerance - Build Spec (lb/in)
0.00
Total Coils - Build Spec
4.00
Wire Diameter (cm)
0.04
Wire Diameter (inch)
0.02
Wire Diameter (mm)
0.38
Wire Diameter - Build Spec (in)
0.02
Material Short Description
SS
Product Series
Torsion Springs
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
Inside Diameter Tolerance - Build Spec (in)
Reference
Body Length - Build Spec. (in)
0.08
Body Length (in)
0.08
Body Length (mm)
1.91
Body Length (cm)
0.19
Length of Leg (in)
0.75
Length of Leg - Build Spec. (in)
0.75
Length of Leg (mm)
19.05
Length of Leg (cm)
1.91
Length of Leg Tolerance - Build Spec. (in)
0.025
Length of Leg Tolerance (in)
0.025
Length of Leg Tolerance (mm)
0.64
Length of Leg Tolerance (cm)
0.064
Body Length Tolerance - Build Spec. (in)
Reference
Body Length Tolerance (in)
Reference
Body Length Tolerance (mm)
Reference
Body Length Tolerance (cm)
Reference
To Work Over Rod/Mandrel - Build Spec. (in)
0.11
To Work Over Rod/Mandrel (in)
0.11
To Work Over Rod/Mandrel (mm)
2.77
To Work Over Rod/Mandrel (cm)
0.28
To Work Over Rod/Mandrel Toler. - Build Spec. (in)
0
To Work Over Rod/Mandrel Tolerance (in)
0
To Work Over Rod/Mandrel Tolerance (mm)
0
To Work Over Rod/Mandrel Tolerance (cm)
0
Max Torque - Build Spec. (lb/in)
0.09
Max Torque (lb/in)
0.09
Max Torque (N/mm)
10.51
Max Torque (N/cm)
1.05
Max Torque (kg/mm)
1.07
Max Torque (kg/cm)
0.11
Max Torque (gm/mm)
1071.49
Max Torque (gm/cm)
107.15
Max Torque Tolerance - Build Spec. (lb/in)
0.01
Max Torque Tolerance (lb/in)
0.01
Max Torque Tolerance (N/mm)
1.05
Max Torque Tolerance (kg/mm)
0.11
Max Torque Tolerance (kg/cm)
0.01
Max Torque Tolerance (gm/mm)
107.15
Max Torque Tolerance (gm/cm)
10.72
Deflection to Max Torque
180.00
Deflection to Max Torque Tolerance
0
Radius - Build Spec. (in)
0.38
Radius (in)
0.38
Radius (mm)
9.53
Radius (cm)
0.95
Free Position of Ends
180.00
Free Position of Ends Tolerance
10.00
Max Torque Tolerance (N/cm)
0.10508
Inside Diameter - Build Spec (in)
0.15
Model Code
LTL

Torsion Spring: OD 0.184 in, 180 Degree, Left Hand Wind, Stainless Steel

Torsion Springs

Selection to Match Your Needs.

Lee Spring LTL015B 04 S is a precision torsion spring from the Torsion Springs, engineered for applications requiring reliable quality rotational force. This spring features a 0.184-inch outside diameter (4.67 mm) designed to work over a rod/mandrel of 0.109 inch (2.77 mm) with a 0.015 -inch wire diameter (0.38 mm). Made from this spring delivers a maximum torque of 0.093 lb-in (10.5076 N-mm) through its 4 total coils with a deflection to max torque of 180 degrees for predictable angular performance. The spring features legs with a length of 0.75 inch (19.05 mm) positioned at 180 degrees in the free position, operating at a radius of 0.375 inch (9.53 mm) with a body length of 0.08 inch (1.91 mm). This torsion spring has Passivate per ASTM A967 and a Left Hand direction of wind and provides consistent rotational force for optimal performance in angular displacement applications.

About the Torsion Spring Series

Lee Spring's Torsion Springs have been carefully designed to represent the most commonly used specifications in both inch and metric sizes. Torsion Spring selection are available in seven categories based on the free position of legs (90°, 120°, 180°, 210°, 270°, 300°, 360°) and both left-hand and right-hand wound springs are available.

Direction of Wind:

Good design dictates that torsion springs should be used in the direction that winds the coil. When ordering, select either LTL (standard left-hand wound) or LTR (standard right-hand wound) for required application.

Mandrel Size:

Generally, torsion springs are used over a mandrel (shaft or arbor). The column "Suggested Mandrel Size", allows approximately a 10% clearance for the various deflections shown in examples below. If you require greater deflection, a reduction in mandrel size is suggested.

Torsion Springs Torsion Springs have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

457671
Product Torsion OD 0.184 in, 180 Degree, Left Hand Wind,
Product Torsion OD 4.67 mm, 180 Degree, Left Hand Wind,
Part Number LTL015B 04 S
Series Torsion Springs
Outside Diameter (inch) 0.184
Outside Diameter (cm) 0.467
Outside Diameter (mm) 4.67
Wire Diameter (inch) 0.015
Wire Diameter (cm) 0.038
Wire Diameter (mm) 0.38
Max Torque (lb-in) 0.093
Max Torque (N-cm) 1.05076
Max Torque (N-mm) 10.5076
Max Torque (kg-cm) 0.107149
Max Torque (kg-mm) 1.07149
Max Torque (gm-cm) 107.149
Max Torque (gm-mm) 1071.49
Deflection to Max Torque 180
Radius (cm) 0.953
Radius (in) 0.375
Radius (mm) 9.53
To Work Over Rod/Mandrel (cm) 0.277
To Work Over Rod/Mandrel (in) 0.109
To Work Over Rod/Mandrel (mm) 2.77
Free Position of Ends 180
Length of Leg (cm) 1.905
Length of Leg (in) 0.75
Length of Leg (mm) 19.05
Body Length (cm) 0.191
Body Length (in) 0.08
Body Length (mm) 1.91
Direction of Wind Left Hand
Total Coils 4
Material Stainless Steel
Finish Passivate per ASTM A967
0.08 4 180 180 10 0.75 0.025 0.109 0.184 0.005 0.093 0.0093 Left Hand 0.015
Default View
Side view
Top view
Quantity Price
1 - 19 $8.330
20 - 49 $5.030
50 - 99 $2.650
100 - 199 $1.640
200 - 299 $1.286
300 - 399 $1.157
400 - 499 $1.041
500 - 599 $0.943
600 - 699 $0.851
700 - 799 $0.777
800 - 899 $0.711
900 - 999 $0.661
1000 $0.621

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world