.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity
 

Add

Enter your details and we'll get started right away.

Most quotes are generated and emailed instantly. Large-volume requests are reviewed by our team and typically follow up within 1 business day.

 

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

MS24586-101

Cost
$0.00
$0.00
Price
$0.00
Weight
0.01 lb.
Direction of Wind
Factory Option
Ends
Machine Loops
Finish
None
Material
Music Wire
Total Coils
27.500
Published Stock Code
MS24586101
Product Type
Extension Spring
Product Category
Stock
Revision
E
Rate (N/mm)
0.53
Rate (kg/cm)
0.54
Rate (lb/in)
3.02
Rate (gm/mm)
53.90
Weight per Item (lb)
0.01
Material Specification
ASTM A228
Free Length (cm)
4.128
Free Length (inch)
1.625
Free Length (mm)
41.280
Free Length - Build Spec (in)
1.63
Free Length Tolerance (cm)
0.00
Free Length Tolerance (in)
0.00
Free Length Tolerance (mm)
0.00
Free Length Tolerance - Build Spec (in)
0.00
Inside Diameter (cm)
0.73
Inside Diameter (in)
0.29
Inside Diameter (mm)
7.26
Outside Diameter (cm)
0.914
Outside Diameter (in)
0.36
Outside Diameter (mm)
9.14
Outside Diameter - Build Spec (in)
0.36
Outside Diameter Tolerance (cm)
0.02
Outside Diameter Tolerance (in)
0.01
Outside Diameter Tolerance (mm)
0.20
Outside Diameter Tolerance - Build Spec (in)
0.01
Rate (gm/cm)
539.00
Rate (kg/mm)
0.05
Rate (N/cm)
5.29
Rate - Build Spec (lb/in)
3.02
Rate Tolerance (gm/cm)
53.90
Rate Tolerance (gm/mm)
5.39
Rate Tolerance (kg/cm)
0.05
Rate Tolerance (kg/mm)
0.01
Rate Tolerance (lb/in)
0.30
Rate Tolerance (N/cm)
0.53
Rate Tolerance (N/mm)
0.05
Rate Tolerance - Build Spec (lb/in)
0.30
Total Coils - Build Spec
27.50
Wire Diameter (cm)
0.09
Wire Diameter (inch)
0.04
Wire Diameter (mm)
0.94
Wire Diameter - Build Spec (in)
0.04
Material Short Description
MW
Product Series
MIL SPEC Extension (MS24586)
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
Initial Tension - Build Spec. (lb)
0.50
Initial Tension (lb)
0.50
Initial Tension (N)
2.22
Initial Tension (kg)
0.23
Initial Tension (gm)
226.80
Initial Tension Tolerance - Build Spec. (lb)
0.00
Initial Tension Tolerance (lb)
0.00
Initial Tension Tolerance (N)
0.00
Initial Tension Tolerance (kg)
0.00
Initial Tension Tolerance (gm)
0.00
Inside Diameter Tolerance - Build Spec (in)
REF
Max Load - Build Spec. (lb)
5.90
Max Load (lb)
5.90
Max Load (kg)
2.68
Max Load (gm)
2676.20
Max Extended Length - Build Spec. (in)
3.41
Max Extended Length (in)
3.41
Max Extended Length (mm)
86.61
Max Extended Length (cm)
8.66
Body Length - Build Spec. (in)
1.06
Body Length (in)
1.06
Body Length (mm)
26.80
Body Length (cm)
2.68
Loop Inside Diameter - Build Spec. (in)
0.29
Loop Inside Diameter (in)
0.29
Loop Inside Diameter (mm)
7.26
Loop Inside Diameter (cm)
0.73
Loop Position
Inline
Loop Opening - Build Spec. (in)
0.02
Loop Opening (in)
0.02
Loop Opening (mm)
0.46
Loop Opening (cm)
0.05
Max Load (N)
26.25
Inside Diameter - Build Spec (in)
0.29
Model Code
MS

MIL SPEC Extension Spring: OD 0.36 in, FL 1.625 in, Music Wire

MIL SPEC Extension (MS24586)

Available for Immediate Delivery from Stock

The MS24586-101 is a military specification extension spring from the MIL SPEC Extension (MS24586) series, designed to meet stringent defense and aerospace standards for critical applications. This precision spring features a 0.36-inch outside diameter (9.14 mm) with 0.286-inch loop inside diameter (7.26 mm) and extends from a free length of 1.625 inch (41.28 mm) to a maximum extended length of 3.41 inch (86.61 mm), providing reliable extension performance in military and aerospace systems where consistent operation under extreme conditions is mandatory. Manufactured from Music Wire with a 0.037-inch wire diameter (0.94 mm), the spring delivers a spring rate of 3.02 lb/inch (0.529 N/mm) through its 27.5 total coils with an initial tension of 0.5 lb (2.224 N) ensuring predictable force characteristics required by military specifications. With Inline loop positions for optimal load distribution and precise attachment, the spring supports a maximum load of 5.9 lb (26.245 N) at full extension with a body length of 1.055 inch (26.8 mm). This MIL-SPEC spring is essential for defense contractors, aerospace manufacturers, and government applications where compliance with military standards and proven reliability are non-negotiable requirements.

Learn about the MIL-SPEC Springs Series - MS24586

These products are part of the United States Defense Standard. They are used to help achieve standardization objectives set by the U.S. Department of Defense. This series is also commonly known interchangeably as "military standards", "MIL-SPEC", "MIL-STD" or "MilSpecs." These high precision designs meet stringent technical requirements and are used in a multitude of Military and Aerospace applications, both defense and non-defense related. MIL-SPEC springs are increasingly specified by other non-Defense government organizations, technical organizations, and highly regulated industries. The MIL-SPEC standard for extension springs for loads below 30 lbs. is AS24586; this was formerly MS24586. The MIL-SPEC standard for compression springs for loads below 20 lbs. is AS24585; this standard was formerly MS24585 are also available from stock and ready to ship.

MIL SPEC Extension (MS24586) have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

274311
Product MIL SPEC Extension Spring: OD 0.36 in, FL 1.625 in, Music Wire
Product MIL SPEC Extension Spring: OD 0.36 in, FL 1.625 in, Music Wire
Part Number MS24586-101
Series MIL SPEC Extension (MS24586)
Outside Diameter (inch) 0.36
Outside Diameter (cm) 0.914
Outside Diameter (mm) 9.14
Wire Diameter (inch) 0.037
Wire Diameter (cm) 0.094
Wire Diameter (mm) 0.94
Max Load (gm) 2676.2
Max Load (lb) 5.9
Max Load (kg): 2.6762
Max Load (N): 26.245
Rate (gm/cm) 539
Rate (gm/mm) 53.9
Rate (kg/cm) 0.539
Rate (kg/mm) 0.0539
Rate (lb/in) 3.02
Rate (N/cm) 5.29
Rate (N/mm) 0.529
Max Extended Length (cm) 8.661
Max Extended Length (in) 3.41
Max Extended Length (mm) 86.61
Initial Tension (gm) 226.8
Initial Tension (kg) 0.2268
Initial Tension (lb) 0.5
Initial Tension (N) 2.224
Free Length (cm) 4.128
Free Length (inch) 1.625
Free Length (mm) 41.28
Material Music Wire
Loop Inside Diameter (cm) 0.726
Loop Inside Diameter (in) 0.286
Loop Inside Diameter (mm) 7.26
Ends Machine Loops
Loop Position Inline
Direction of Wind Factory Option
Finish None
0.037 0.36 0.008 1.625 0 27.5 0.5 0 3.02 0.302 3.41 5.9 0.037 1.055 Inline 0.36 0.008 1.625 0 27.5 0.5 0 3.02 0.302 3.41 5.9
Default View
Side view
Top view
Quantity Price
1 - 19 $19.340
20 - 49 $12.590
50 - 99 $8.010
100 - 199 $5.690
200 - 299 $4.019
300 - 399 $3.168
400 - 499 $2.636
500 - 599 $2.274
600 - 699 $2.005
700 - 799 $1.797
800 - 899 $1.638
900 - 999 $1.504
1000 $1.389

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world