.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity
 

Add

Enter your details and we'll get started right away.

Most quotes are generated and emailed instantly. Large-volume requests are reviewed by our team and typically follow up within 1 business day.

 

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

LEM160FC 02 S

Cost
$0.00
$0.00
Price
$0.00
Weight
0.03 lb.
Direction of Wind
Factory Option
Ends
Standard Loops
Finish
Passivate per ASTM A967
Material
Stainless Steel
Total Coils
16.000
Published Stock Code
LEM160FC02S
Product Type
Extension Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
0.95
Rate (kg/cm)
0.97
Rate (lb/in)
5.42
Rate (gm/mm)
96.80
Weight per Item (lb)
0.03
Material Specification
ASTM A313
Free Length (cm)
4.930
Free Length (inch)
1.941
Free Length (mm)
49.300
Free Length - Build Spec (in)
1.94
Free Length Tolerance (cm)
0.10
Free Length Tolerance (in)
0.04
Free Length Tolerance (mm)
0.99
Free Length Tolerance - Build Spec (in)
0.04
Inside Diameter (cm)
1.38
Inside Diameter (in)
0.54
Inside Diameter (mm)
13.82
Outside Diameter (cm)
1.699
Outside Diameter (in)
0.67
Outside Diameter (mm)
16.99
Outside Diameter - Build Spec (in)
0.67
Outside Diameter Tolerance (cm)
0.05
Outside Diameter Tolerance (in)
0.02
Outside Diameter Tolerance (mm)
0.46
Outside Diameter Tolerance - Build Spec (in)
0.02
Rate (gm/cm)
968.00
Rate (kg/mm)
0.10
Rate (N/cm)
9.49
Rate - Build Spec (lb/in)
5.42
Rate Tolerance (gm/cm)
96.80
Rate Tolerance (gm/mm)
9.68
Rate Tolerance (kg/cm)
0.10
Rate Tolerance (kg/mm)
0.01
Rate Tolerance (lb/in)
0.54
Rate Tolerance (N/cm)
0.95
Rate Tolerance (N/mm)
0.09
Rate Tolerance - Build Spec (lb/in)
0.54
Total Coils - Build Spec
16.00
Wire Diameter (cm)
0.16
Wire Diameter (inch)
0.06
Wire Diameter (mm)
1.59
Wire Diameter - Build Spec (in)
0.06
Material Short Description
SS
Product Series
Standard Extension Series (metric)
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
Initial Tension - Build Spec. (lb)
2.18
Initial Tension (lb)
2.18
Initial Tension (N)
9.68
Initial Tension (kg)
0.99
Initial Tension (gm)
987.00
Initial Tension Tolerance - Build Spec. (lb)
0.44
Initial Tension Tolerance (lb)
0.44
Initial Tension Tolerance (N)
1.94
Initial Tension Tolerance (kg)
0.20
Initial Tension Tolerance (gm)
197.32
Inside Diameter Tolerance - Build Spec (in)
REF
Max Load - Build Spec. (lb)
13.86
Max Load (lb)
13.86
Max Load (kg)
6.29
Max Load (gm)
6286.90
Max Extended Length - Build Spec. (in)
4.10
Max Extended Length (in)
4.10
Max Extended Length (mm)
104.09
Max Extended Length (cm)
10.41
Body Length - Build Spec. (in)
1.06
Body Length (in)
1.06
Body Length (mm)
27.00
Body Length (cm)
2.70
Loop Inside Diameter - Build Spec. (in)
0.54
Loop Inside Diameter (in)
0.54
Loop Inside Diameter (mm)
13.82
Loop Inside Diameter (cm)
1.38
Loop Position
Inline
Loop Opening - Build Spec. (in)
0.06
Loop Opening (in)
0.06
Loop Opening (mm)
1.57
Loop Opening (cm)
0.16
Max Load (N)
61.65
Inside Diameter - Build Spec (in)
0.54
Model Code
LEM

Extension Spring: OD 16.99 mm, FL 49.3 mm, Stainless Steel

Standard Extension Series (metric)

Selection to Match Your Needs

Lee Spring LEM160FC 02 S is a precision extension spring from the Standard Extension Series (metric) series, engineered for applications requiring reliable quality extension springs. This spring features a 16.99-mm outside diameter (0.669 inch) with 13.82-mm loop inside diameter (0.544 inch) and extends from a free length of 49.3 mm (1.941 inch) to a maximum extended length of 104.09 mm (4.098 inch). Made from Stainless Steel with a 1.59-mm wire diameter (0.0625 inch), the spring delivers a spring rate of 0.949 N/mm (5.42 lb/inch) through its 16 total coils with an initial tension of 9.679 N (2.176 lb) for predictable extension behavior. The spring supports a maximum load of 61.652 N (13.86 lb) at full extension with a body length of 27 mm (1.063 inch). The spring features Inline loop position and Passivate per ASTM A967 finish for optimal performance.

Extension Springs: Standard Series

The Lee Spring Standard Extension Spring Series includes a wide range of size and rate combinations and in both inch and metric sizes. Standard Series springs are available in Music Wire, Type 302 Stainless Steel and Type 316 Stainless Steel. Metric Series springs are available in Music Wire and Type 302 Stainless Steel. The Music Wire springs are provided with a plating finish for light corrosion resistance. The Type 302 Stainless Steel springs are passivated, while Type 316 Stainless Steel springs are passivated and ultrasonically cleaned.

Lee Spring's Stock Extension Springs are supplied with full diameter loops (either to machine or crossover center style) at a random position with the exception of Metric Extension Springs which are specified to meet DIN Standards. Loop openings are approximately one wire diameter and the direction of wind is factory optional.

Standard Extension Series (metric) Extension Springs have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

273451
Product Extension OD 0.669 in, Length 1.941 in, Stainless Steel
Product Extension OD 16.99 mm, Length 49.3 mm, Stainless Steel
Part Number LEM160FC 02 S
Series Standard Extension Series (metric)
Outside Diameter (inch) 0.669
Outside Diameter (cm) 1.699
Outside Diameter (mm) 16.99
Wire Diameter (inch) 0.0625
Wire Diameter (cm) 0.159
Wire Diameter (mm) 1.59
Max Load (gm) 6286.9
Max Load (lb) 13.86
Max Load (kg) 6.2869
Max Load (N) 61.652
Rate (gm/cm) 968
Rate (gm/mm) 96.8
Rate (kg/cm) 0.968
Rate (kg/mm) 0.0968
Rate (lb/in) 5.42
Rate (N/cm) 9.49
Rate (N/mm) 0.949
Max Extended Length (cm) 10.409
Max Extended Length (in) 4.098
Max Extended Length (mm) 104.09
Initial Tension (gm) 987
Initial Tension (kg) 0.987
Initial Tension (lb) 2.176
Initial Tension (N) 9.679
Free Length (cm) 4.93
Free Length (inch) 1.941
Free Length (mm) 49.3
Material Stainless Steel
Loop Inside Diameter (cm) 1.382
Loop Inside Diameter (in) 0.544
Loop Inside Diameter (mm) 13.82
Ends Standard Loops
Loop Position Inline
Direction of Wind Factory Option
Finish Passivate per ASTM A967
0.0625 0.669 0.018 1.941 0.039 16 2.176 0.435 5.42 0.542 4.098 13.86 0.0625 1.063 Inline 0.669 0.018 1.941 0.039 16 2.176 0.435 5.42 0.542 4.098 13.86
Default View
Side view
Top view
Quantity Price
1 - 19 $10.590
20 - 49 $6.460
50 - 99 $3.530
100 - 199 $2.250
200 - 299 $1.960
300 - 399 $1.830
400 - 499 $1.728
500 - 599 $1.650
600 - 699 $1.590
700 - 799 $1.533
800 - 899 $1.489
900 - 999 $1.448
1000 $1.412

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world