.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity
 

Add

Enter your details and we'll get started right away.

Most quotes are generated and emailed instantly. Large-volume requests are reviewed by our team and typically follow up within 1 business day.

 

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

LEM100CA 01 S

Cost
$0.00
$0.00
Price
$0.00
Weight
0.00 lb.
Direction of Wind
Factory Option
Ends
Standard Loops
Finish
Passivate per ASTM A967
Material
Stainless Steel
Total Coils
10.000
Published Stock Code
LEM100CA01S
Product Type
Extension Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
3.92
Rate (kg/cm)
4.00
Rate (lb/in)
22.38
Rate (gm/mm)
399.70
Weight per Item (lb)
0.00
Material Specification
ASTM A313
Free Length (cm)
1.900
Free Length (inch)
0.748
Free Length (mm)
19.000
Free Length - Build Spec (in)
0.75
Free Length Tolerance (cm)
0.05
Free Length Tolerance (in)
0.02
Free Length Tolerance (mm)
0.51
Free Length Tolerance - Build Spec (in)
0.02
Inside Diameter (cm)
0.50
Inside Diameter (in)
0.20
Inside Diameter (mm)
5.03
Outside Diameter (cm)
0.701
Outside Diameter (in)
0.28
Outside Diameter (mm)
7.01
Outside Diameter - Build Spec (in)
0.28
Outside Diameter Tolerance (cm)
0.03
Outside Diameter Tolerance (in)
0.01
Outside Diameter Tolerance (mm)
0.25
Outside Diameter Tolerance - Build Spec (in)
0.01
Rate (gm/cm)
3997.00
Rate (kg/mm)
0.40
Rate (N/cm)
39.19
Rate - Build Spec (lb/in)
22.38
Rate Tolerance (gm/cm)
399.70
Rate Tolerance (gm/mm)
39.97
Rate Tolerance (kg/cm)
0.40
Rate Tolerance (kg/mm)
0.04
Rate Tolerance (lb/in)
2.24
Rate Tolerance (N/cm)
3.92
Rate Tolerance (N/mm)
0.39
Rate Tolerance - Build Spec (lb/in)
2.24
Total Coils - Build Spec
10.00
Wire Diameter (cm)
0.10
Wire Diameter (inch)
0.04
Wire Diameter (mm)
0.99
Wire Diameter - Build Spec (in)
0.04
Material Short Description
SS
Product Series
Standard Extension Series (metric)
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
Initial Tension - Build Spec. (lb)
1.07
Initial Tension (lb)
1.07
Initial Tension (N)
4.75
Initial Tension (kg)
0.48
Initial Tension (gm)
484.00
Initial Tension Tolerance - Build Spec. (lb)
0.21
Initial Tension Tolerance (lb)
0.21
Initial Tension Tolerance (N)
0.95
Initial Tension Tolerance (kg)
0.10
Initial Tension Tolerance (gm)
96.62
Inside Diameter Tolerance - Build Spec (in)
REF
Max Load - Build Spec. (lb)
8.48
Max Load (lb)
8.48
Max Load (kg)
3.85
Max Load (gm)
3846.50
Max Extended Length - Build Spec. (in)
1.07
Max Extended Length (in)
1.07
Max Extended Length (mm)
27.18
Max Extended Length (cm)
2.72
Body Length - Build Spec. (in)
0.43
Body Length (in)
0.43
Body Length (mm)
10.90
Body Length (cm)
1.09
Loop Inside Diameter - Build Spec. (in)
0.20
Loop Inside Diameter (in)
0.20
Loop Inside Diameter (mm)
5.03
Loop Inside Diameter (cm)
0.50
Loop Position
Inline
Loop Opening - Build Spec. (in)
0.04
Loop Opening (in)
0.04
Loop Opening (mm)
0.99
Loop Opening (cm)
0.10
Max Load (N)
37.72
Inside Diameter - Build Spec (in)
0.20
Model Code
LEM

Extension Spring: OD 7.01 mm, FL 19 mm, Stainless Steel

Standard Extension Series (metric)

Selection to Match Your Needs

Lee Spring LEM100CA 01 S is a precision extension spring from the Standard Extension Series (metric) series, engineered for applications requiring reliable quality extension springs. This spring features a 7.01-mm outside diameter (0.276 inch) with 5.03-mm loop inside diameter (0.198 inch) and extends from a free length of 19 mm (0.748 inch) to a maximum extended length of 27.18 mm (1.07 inch). Made from Stainless Steel with a 0.99-mm wire diameter (0.039 inch), the spring delivers a spring rate of 3.919 N/mm (22.38 lb/inch) through its 10 total coils with an initial tension of 4.746 N (1.067 lb) for predictable extension behavior. The spring supports a maximum load of 37.721 N (8.48 lb) at full extension with a body length of 10.9 mm (0.429 inch). The spring features Inline loop position and Passivate per ASTM A967 finish for optimal performance.

Extension Springs: Standard Series

The Lee Spring Standard Extension Spring Series includes a wide range of size and rate combinations and in both inch and metric sizes. Standard Series springs are available in Music Wire, Type 302 Stainless Steel and Type 316 Stainless Steel. Metric Series springs are available in Music Wire and Type 302 Stainless Steel. The Music Wire springs are provided with a plating finish for light corrosion resistance. The Type 302 Stainless Steel springs are passivated, while Type 316 Stainless Steel springs are passivated and ultrasonically cleaned.

Lee Spring's Stock Extension Springs are supplied with full diameter loops (either to machine or crossover center style) at a random position with the exception of Metric Extension Springs which are specified to meet DIN Standards. Loop openings are approximately one wire diameter and the direction of wind is factory optional.

Standard Extension Series (metric) Extension Springs have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

271411
Product Extension OD 0.276 in, Length 0.748 in, Stainless Steel
Product Extension OD 7.01 mm, Length 19 mm, Stainless Steel
Part Number LEM100CA 01 S
Series Standard Extension Series (metric)
Outside Diameter (inch) 0.276
Outside Diameter (cm) 0.701
Outside Diameter (mm) 7.01
Wire Diameter (inch) 0.039
Wire Diameter (cm) 0.099
Wire Diameter (mm) 0.99
Max Load (gm) 3846.5
Max Load (lb) 8.48
Max Load (kg) 3.8465
Max Load (N) 37.721
Rate (gm/cm) 3997
Rate (gm/mm) 399.7
Rate (kg/cm) 3.997
Rate (kg/mm) 0.3997
Rate (lb/in) 22.38
Rate (N/cm) 39.19
Rate (N/mm) 3.919
Max Extended Length (cm) 2.718
Max Extended Length (in) 1.07
Max Extended Length (mm) 27.18
Initial Tension (gm) 484
Initial Tension (kg) 0.484
Initial Tension (lb) 1.067
Initial Tension (N) 4.746
Free Length (cm) 1.9
Free Length (inch) 0.748
Free Length (mm) 19
Material Stainless Steel
Loop Inside Diameter (cm) 0.503
Loop Inside Diameter (in) 0.198
Loop Inside Diameter (mm) 5.03
Ends Standard Loops
Loop Position Inline
Direction of Wind Factory Option
Finish Passivate per ASTM A967
0.039 0.276 0.01 0.748 0.02 10 1.067 0.213 22.38 2.238 1.07 8.48 0.039 0.429 Inline 0.276 0.01 0.748 0.02 10 1.067 0.213 22.38 2.238 1.07 8.48
Default View
Side view
Top view
Quantity Price
1 - 19 $8.570
20 - 49 $5.170
50 - 99 $2.720
100 - 199 $1.690
200 - 299 $1.526
300 - 399 $1.480
400 - 499 $1.445
500 - 599 $1.413
600 - 699 $1.383
700 - 799 $1.361
800 - 899 $1.339
900 - 999 $1.323
1000 $1.309

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world