.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity
 

Add

Enter your details and we'll get started right away.

Most quotes are generated and emailed instantly. Large-volume requests are reviewed by our team and typically follow up within 1 business day.

 

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

LEM095D 03 M

Cost
$0.00
$0.00
Price
$0.00
Weight
0.00 lb.
Direction of Wind
Factory Option
Ends
Standard Loops
Finish
Zinc Plate and Bake per ASTM B633
Material
Music Wire
Total Coils
8.900
Published Stock Code
LEM095D03M
Product Type
Extension Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
1.45
Rate (kg/cm)
1.48
Rate (lb/in)
8.26
Rate (gm/mm)
147.50
Weight per Item (lb)
0.00
Material Specification
ASTM A228
Free Length (cm)
2.499
Free Length (inch)
0.984
Free Length (mm)
24.990
Free Length - Build Spec (in)
0.98
Free Length Tolerance (cm)
0.08
Free Length Tolerance (in)
0.03
Free Length Tolerance (mm)
0.76
Free Length Tolerance - Build Spec (in)
0.03
Inside Diameter (cm)
0.76
Inside Diameter (in)
0.30
Inside Diameter (mm)
7.62
Outside Diameter (cm)
0.950
Outside Diameter (in)
0.37
Outside Diameter (mm)
9.50
Outside Diameter - Build Spec (in)
0.37
Outside Diameter Tolerance (cm)
0.03
Outside Diameter Tolerance (in)
0.01
Outside Diameter Tolerance (mm)
0.25
Outside Diameter Tolerance - Build Spec (in)
0.01
Rate (gm/cm)
1475.00
Rate (kg/mm)
0.15
Rate (N/cm)
14.47
Rate - Build Spec (lb/in)
8.26
Rate Tolerance (gm/cm)
147.50
Rate Tolerance (gm/mm)
14.75
Rate Tolerance (kg/cm)
0.15
Rate Tolerance (kg/mm)
0.01
Rate Tolerance (lb/in)
0.83
Rate Tolerance (N/cm)
1.45
Rate Tolerance (N/mm)
0.14
Rate Tolerance - Build Spec (lb/in)
0.83
Total Coils - Build Spec
8.89
Wire Diameter (cm)
0.09
Wire Diameter (inch)
0.04
Wire Diameter (mm)
0.94
Wire Diameter - Build Spec (in)
0.04
Material Short Description
MW
Product Series
Standard Extension Series (metric)
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
Initial Tension - Build Spec. (lb)
0.71
Initial Tension (lb)
0.71
Initial Tension (N)
3.16
Initial Tension (kg)
0.32
Initial Tension (gm)
322.10
Initial Tension Tolerance - Build Spec. (lb)
0.14
Initial Tension Tolerance (lb)
0.14
Initial Tension Tolerance (N)
0.63
Initial Tension Tolerance (kg)
0.06
Initial Tension Tolerance (gm)
64.41
Inside Diameter Tolerance - Build Spec (in)
REF
Max Load - Build Spec. (lb)
5.84
Max Load (lb)
5.84
Max Load (kg)
2.65
Max Load (gm)
2649.00
Max Extended Length - Build Spec. (in)
1.60
Max Extended Length (in)
1.60
Max Extended Length (mm)
40.74
Max Extended Length (cm)
4.07
Body Length - Build Spec. (in)
0.38
Body Length (in)
0.38
Body Length (mm)
9.75
Body Length (cm)
0.98
Loop Inside Diameter - Build Spec. (in)
0.30
Loop Inside Diameter (in)
0.30
Loop Inside Diameter (mm)
7.62
Loop Inside Diameter (cm)
0.76
Loop Position
Random
Loop Opening - Build Spec. (in)
0.04
Loop Opening (in)
0.04
Loop Opening (mm)
0.94
Loop Opening (cm)
0.09
Max Load (N)
25.98
Inside Diameter - Build Spec (in)
0.30
Model Code
LEM

Extension Spring: OD 9.5 mm, FL 24.99 mm, Music Wire

Standard Extension Series (metric)

Selection to Match Your Needs

Lee Spring LEM095D 03 M is a precision extension spring from the Standard Extension Series (metric) series, engineered for applications requiring reliable quality extension springs. This spring features a 9.5-mm outside diameter (0.374 inch) with 7.62-mm loop inside diameter (0.3 inch) and extends from a free length of 24.99 mm (0.984 inch) to a maximum extended length of 40.74 mm (1.604 inch). Made from Music Wire with a 0.94-mm wire diameter (0.037 inch), the spring delivers a spring rate of 1.447 N/mm (8.26 lb/inch) through its 8.9 total coils with an initial tension of 3.158 N (0.71 lb) for predictable extension behavior. The spring supports a maximum load of 25.978 N (5.84 lb) at full extension with a body length of 9.75 mm (0.384 inch). The spring features Random loop position and Zinc Plate and Bake per ASTM B633 finish for optimal performance.

Extension Springs: Standard Series

The Lee Spring Standard Extension Spring Series includes a wide range of size and rate combinations and in both inch and metric sizes. Standard Series springs are available in Music Wire, Type 302 Stainless Steel and Type 316 Stainless Steel. Metric Series springs are available in Music Wire and Type 302 Stainless Steel. The Music Wire springs are provided with a plating finish for light corrosion resistance. The Type 302 Stainless Steel springs are passivated, while Type 316 Stainless Steel springs are passivated and ultrasonically cleaned.

Lee Spring's Stock Extension Springs are supplied with full diameter loops (either to machine or crossover center style) at a random position with the exception of Metric Extension Springs which are specified to meet DIN Standards. Loop openings are approximately one wire diameter and the direction of wind is factory optional.

Standard Extension Series (metric) Extension Springs have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

271141
Product Extension OD 0.374 in, Length 0.984 in, Music Wire
Product Extension OD 9.5 mm, Length 24.99 mm, Music Wire
Part Number LEM095D 03 M
Series Standard Extension Series (metric)
Outside Diameter (inch) 0.374
Outside Diameter (cm) 0.95
Outside Diameter (mm) 9.5
Wire Diameter (inch) 0.037
Wire Diameter (cm) 0.094
Wire Diameter (mm) 0.94
Max Load (gm) 2649
Max Load (lb) 5.84
Max Load (kg) 2.649
Max Load (N) 25.978
Rate (gm/cm) 1475
Rate (gm/mm) 147.5
Rate (kg/cm) 1.475
Rate (kg/mm) 0.1475
Rate (lb/in) 8.26
Rate (N/cm) 14.47
Rate (N/mm) 1.447
Max Extended Length (cm) 4.074
Max Extended Length (in) 1.604
Max Extended Length (mm) 40.74
Initial Tension (gm) 322.1
Initial Tension (kg) 0.3221
Initial Tension (lb) 0.71
Initial Tension (N) 3.158
Free Length (cm) 2.499
Free Length (inch) 0.984
Free Length (mm) 24.99
Material Music Wire
Loop Inside Diameter (cm) 0.762
Loop Inside Diameter (in) 0.3
Loop Inside Diameter (mm) 7.62
Ends Standard Loops
Loop Position Random
Direction of Wind Factory Option
Finish Zinc Plate and Bake per ASTM B633
0.037 0.374 0.01 0.984 0.03 8.9 0.71 0.142 8.26 0.826 1.604 5.84 0.037 0.384 Random 0.374 0.01 0.984 0.03 8.9 0.71 0.142 8.26 0.826 1.604 5.84
Default View
Side view
Top view
Quantity Price
1 - 19 $8.310
20 - 49 $5.040
50 - 99 $2.610
100 - 199 $1.590
200 - 299 $1.386
300 - 399 $1.327
400 - 499 $1.269
500 - 599 $1.219
600 - 699 $1.174
700 - 799 $1.136
800 - 899 $1.105
900 - 999 $1.080
1000 $1.061

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world