.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity
 

Add

Enter your details and we'll get started right away.

Most quotes are generated and emailed instantly. Large-volume requests are reviewed by our team and typically follow up within 1 business day.

 

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

LEM075CD 01 S

Cost
$0.00
$0.00
Price
$0.00
Weight
0.00 lb.
Direction of Wind
Factory Option
Ends
Standard Loops
Finish
Passivate per ASTM A967
Material
Stainless Steel
Total Coils
16.100
Published Stock Code
LEM075CD01S
Product Type
Extension Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
0.48
Rate (kg/cm)
0.49
Rate (lb/in)
2.72
Rate (gm/mm)
48.60
Weight per Item (lb)
0.00
Material Specification
ASTM A313
Free Length (cm)
2.499
Free Length (inch)
0.984
Free Length (mm)
24.990
Free Length - Build Spec (in)
0.98
Free Length Tolerance (cm)
0.08
Free Length Tolerance (in)
0.03
Free Length Tolerance (mm)
0.76
Free Length Tolerance - Build Spec (in)
0.03
Inside Diameter (cm)
0.65
Inside Diameter (in)
0.26
Inside Diameter (mm)
6.53
Outside Diameter (cm)
0.800
Outside Diameter (in)
0.32
Outside Diameter (mm)
8.00
Outside Diameter - Build Spec (in)
0.32
Outside Diameter Tolerance (cm)
0.03
Outside Diameter Tolerance (in)
0.01
Outside Diameter Tolerance (mm)
0.25
Outside Diameter Tolerance - Build Spec (in)
0.01
Rate (gm/cm)
486.00
Rate (kg/mm)
0.05
Rate (N/cm)
4.76
Rate - Build Spec (lb/in)
2.72
Rate Tolerance (gm/cm)
48.60
Rate Tolerance (gm/mm)
4.86
Rate Tolerance (kg/cm)
0.05
Rate Tolerance (kg/mm)
0.00
Rate Tolerance (lb/in)
0.27
Rate Tolerance (N/cm)
0.48
Rate Tolerance (N/mm)
0.05
Rate Tolerance - Build Spec (lb/in)
0.27
Total Coils - Build Spec
16.08
Wire Diameter (cm)
0.07
Wire Diameter (inch)
0.03
Wire Diameter (mm)
0.74
Wire Diameter - Build Spec (in)
0.03
Material Short Description
SS
Product Series
Standard Extension Series (metric)
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
Initial Tension - Build Spec. (lb)
0.31
Initial Tension (lb)
0.31
Initial Tension (N)
1.37
Initial Tension (kg)
0.14
Initial Tension (gm)
139.80
Initial Tension Tolerance - Build Spec. (lb)
0.06
Initial Tension Tolerance (lb)
0.06
Initial Tension Tolerance (N)
0.27
Initial Tension Tolerance (kg)
0.03
Initial Tension Tolerance (gm)
27.96
Inside Diameter Tolerance - Build Spec (in)
REF
Max Load - Build Spec. (lb)
3.12
Max Load (lb)
3.12
Max Load (kg)
1.42
Max Load (gm)
1416.90
Max Extended Length - Build Spec. (in)
2.01
Max Extended Length (in)
2.01
Max Extended Length (mm)
51.16
Max Extended Length (cm)
5.12
Body Length - Build Spec. (in)
0.47
Body Length (in)
0.47
Body Length (mm)
12.04
Body Length (cm)
1.20
Loop Inside Diameter - Build Spec. (in)
0.26
Loop Inside Diameter (in)
0.26
Loop Inside Diameter (mm)
6.48
Loop Inside Diameter (cm)
0.65
Loop Position
Random
Loop Opening - Build Spec. (in)
0.03
Loop Opening (in)
0.03
Loop Opening (mm)
0.74
Loop Opening (cm)
0.07
Max Load (N)
13.90
Inside Diameter - Build Spec (in)
0.26
Model Code
LEM

Extension Spring: OD 8 mm, FL 24.99 mm, Stainless Steel

Standard Extension Series (metric)

Selection to Match Your Needs

Lee Spring LEM075CD 01 S is a precision extension spring from the Standard Extension Series (metric) series, engineered for applications requiring reliable quality extension springs. This spring features a 8-mm outside diameter (0.315 inch) with 6.48-mm loop inside diameter (0.255 inch) and extends from a free length of 24.99 mm (0.984 inch) to a maximum extended length of 51.16 mm (2.014 inch). Made from Stainless Steel with a 0.74-mm wire diameter (0.029 inch), the spring delivers a spring rate of 0.476 N/mm (2.72 lb/inch) through its 16.1 total coils with an initial tension of 1.371 N (0.3082 lb) for predictable extension behavior. The spring supports a maximum load of 13.895 N (3.1237 lb) at full extension with a body length of 12.04 mm (0.474 inch). The spring features Random loop position and Passivate per ASTM A967 finish for optimal performance.

Extension Springs: Standard Series

The Lee Spring Standard Extension Spring Series includes a wide range of size and rate combinations and in both inch and metric sizes. Standard Series springs are available in Music Wire, Type 302 Stainless Steel and Type 316 Stainless Steel. Metric Series springs are available in Music Wire and Type 302 Stainless Steel. The Music Wire springs are provided with a plating finish for light corrosion resistance. The Type 302 Stainless Steel springs are passivated, while Type 316 Stainless Steel springs are passivated and ultrasonically cleaned.

Lee Spring's Stock Extension Springs are supplied with full diameter loops (either to machine or crossover center style) at a random position with the exception of Metric Extension Springs which are specified to meet DIN Standards. Loop openings are approximately one wire diameter and the direction of wind is factory optional.

Standard Extension Series (metric) Extension Springs have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

270151
Product Extension OD 0.315 in, Length 0.984 in, Stainless Steel
Product Extension OD 8 mm, Length 24.99 mm, Stainless Steel
Part Number LEM075CD 01 S
Series Standard Extension Series (metric)
Outside Diameter (inch) 0.315
Outside Diameter (cm) 0.8
Outside Diameter (mm) 8
Wire Diameter (inch) 0.029
Wire Diameter (cm) 0.074
Wire Diameter (mm) 0.74
Max Load (gm) 1416.9
Max Load (lb) 3.1237
Max Load (kg) 1.4169
Max Load (N) 13.895
Rate (gm/cm) 486
Rate (gm/mm) 48.6
Rate (kg/cm) 0.486
Rate (kg/mm) 0.0486
Rate (lb/in) 2.72
Rate (N/cm) 4.76
Rate (N/mm) 0.476
Max Extended Length (cm) 5.116
Max Extended Length (in) 2.014
Max Extended Length (mm) 51.16
Initial Tension (gm) 139.8
Initial Tension (kg) 0.1398
Initial Tension (lb) 0.3082
Initial Tension (N) 1.371
Free Length (cm) 2.499
Free Length (inch) 0.984
Free Length (mm) 24.99
Material Stainless Steel
Loop Inside Diameter (cm) 0.648
Loop Inside Diameter (in) 0.255
Loop Inside Diameter (mm) 6.48
Ends Standard Loops
Loop Position Random
Direction of Wind Factory Option
Finish Passivate per ASTM A967
0.029 0.315 0.01 0.984 0.03 16.1 0.3082 0.06164 2.72 0.272 2.014 3.1237 0.029 0.474 Random 0.315 0.01 0.984 0.03 16.1 0.3082 0.06164 2.72 0.272 2.014 3.1237
Default View
Side view
Top view
Quantity Price
1 - 19 $8.310
20 - 49 $5.040
50 - 99 $2.610
100 - 199 $1.590
200 - 299 $1.492
300 - 399 $1.475
400 - 499 $1.461
500 - 599 $1.445
600 - 699 $1.433
700 - 799 $1.423
800 - 899 $1.415
900 - 999 $1.405
1000 $1.402

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world