.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity
 

Add

Enter your details and we'll get started right away.

Most quotes are generated and emailed instantly. Large-volume requests are reviewed by our team and typically follow up within 1 business day.

 

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

LEM055C 01 M

Cost
$0.00
$0.00
Price
$0.00
Weight
0.00 lb.
Direction of Wind
Factory Option
Ends
Standard Loops
Finish
Zinc Plate and Bake per ASTM B633
Material
Music Wire
Total Coils
8.800
Published Stock Code
LEM055C01M
Product Type
Extension Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
0.60
Rate (kg/cm)
0.61
Rate (lb/in)
3.44
Rate (gm/mm)
61.40
Weight per Item (lb)
0.00
Material Specification
ASTM A228
Free Length (cm)
1.549
Free Length (inch)
0.610
Free Length (mm)
15.490
Free Length - Build Spec (in)
0.61
Free Length Tolerance (cm)
0.08
Free Length Tolerance (in)
0.03
Free Length Tolerance (mm)
0.76
Free Length Tolerance - Build Spec (in)
0.03
Inside Diameter (cm)
0.52
Inside Diameter (in)
0.20
Inside Diameter (mm)
5.18
Outside Diameter (cm)
0.630
Outside Diameter (in)
0.25
Outside Diameter (mm)
6.30
Outside Diameter - Build Spec (in)
0.25
Outside Diameter Tolerance (cm)
0.01
Outside Diameter Tolerance (in)
0.01
Outside Diameter Tolerance (mm)
0.13
Outside Diameter Tolerance - Build Spec (in)
0.01
Rate (gm/cm)
614.00
Rate (kg/mm)
0.06
Rate (N/cm)
6.02
Rate - Build Spec (lb/in)
3.44
Rate Tolerance (gm/cm)
61.40
Rate Tolerance (gm/mm)
6.14
Rate Tolerance (kg/cm)
0.06
Rate Tolerance (kg/mm)
0.01
Rate Tolerance (lb/in)
0.34
Rate Tolerance (N/cm)
0.60
Rate Tolerance (N/mm)
0.06
Rate Tolerance - Build Spec (lb/in)
0.34
Total Coils - Build Spec
8.85
Wire Diameter (cm)
0.06
Wire Diameter (inch)
0.02
Wire Diameter (mm)
0.56
Wire Diameter - Build Spec (in)
0.02
Material Short Description
MW
Product Series
Standard Extension Series (metric)
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
Initial Tension - Build Spec. (lb)
0.19
Initial Tension (lb)
0.19
Initial Tension (N)
0.85
Initial Tension (kg)
0.09
Initial Tension (gm)
86.20
Initial Tension Tolerance - Build Spec. (lb)
0.04
Initial Tension Tolerance (lb)
0.04
Initial Tension Tolerance (N)
0.17
Initial Tension Tolerance (kg)
0.02
Initial Tension Tolerance (gm)
17.24
Inside Diameter Tolerance - Build Spec (in)
REF
Max Load - Build Spec. (lb)
1.98
Max Load (lb)
1.98
Max Load (kg)
0.90
Max Load (gm)
898.10
Max Extended Length - Build Spec. (in)
1.13
Max Extended Length (in)
1.13
Max Extended Length (mm)
28.70
Max Extended Length (cm)
2.87
Body Length - Build Spec. (in)
0.20
Body Length (in)
0.20
Body Length (mm)
5.13
Body Length (cm)
0.51
Loop Inside Diameter - Build Spec. (in)
0.20
Loop Inside Diameter (in)
0.20
Loop Inside Diameter (mm)
5.18
Loop Inside Diameter (cm)
0.52
Loop Position
Random
Loop Opening - Build Spec. (in)
0.02
Loop Opening (in)
0.02
Loop Opening (mm)
0.56
Loop Opening (cm)
0.06
Max Load (N)
8.81
Inside Diameter - Build Spec (in)
0.20
Model Code
LEM

Extension Spring: OD 6.3 mm, FL 15.49 mm, Music Wire

Standard Extension Series (metric)

Selection to Match Your Needs

Lee Spring LEM055C 01 M is a precision extension spring from the Standard Extension Series (metric) series, engineered for applications requiring reliable quality extension springs. This spring features a 6.3-mm outside diameter (0.248 inch) with 5.18-mm loop inside diameter (0.204 inch) and extends from a free length of 15.49 mm (0.61 inch) to a maximum extended length of 28.7 mm (1.13 inch). Made from Music Wire with a 0.56-mm wire diameter (0.022 inch), the spring delivers a spring rate of 0.602 N/mm (3.44 lb/inch) through its 8.8 total coils with an initial tension of 0.845 N (0.19 lb) for predictable extension behavior. The spring supports a maximum load of 8.807 N (1.98 lb) at full extension with a body length of 5.13 mm (0.202 inch). The spring features Random loop position and Zinc Plate and Bake per ASTM B633 finish for optimal performance.

Extension Springs: Standard Series

The Lee Spring Standard Extension Spring Series includes a wide range of size and rate combinations and in both inch and metric sizes. Standard Series springs are available in Music Wire, Type 302 Stainless Steel and Type 316 Stainless Steel. Metric Series springs are available in Music Wire and Type 302 Stainless Steel. The Music Wire springs are provided with a plating finish for light corrosion resistance. The Type 302 Stainless Steel springs are passivated, while Type 316 Stainless Steel springs are passivated and ultrasonically cleaned.

Lee Spring's Stock Extension Springs are supplied with full diameter loops (either to machine or crossover center style) at a random position with the exception of Metric Extension Springs which are specified to meet DIN Standards. Loop openings are approximately one wire diameter and the direction of wind is factory optional.

Standard Extension Series (metric) Extension Springs have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

268841
Product Extension OD 0.248 in, Length 0.61 in, Music Wire
Product Extension OD 6.3 mm, Length 15.49 mm, Music Wire
Part Number LEM055C 01 M
Series Standard Extension Series (metric)
Outside Diameter (inch) 0.248
Outside Diameter (cm) 0.63
Outside Diameter (mm) 6.3
Wire Diameter (inch) 0.022
Wire Diameter (cm) 0.056
Wire Diameter (mm) 0.56
Max Load (gm) 898.1
Max Load (lb) 1.98
Max Load (kg) 0.8981
Max Load (N) 8.807
Rate (gm/cm) 614
Rate (gm/mm) 61.4
Rate (kg/cm) 0.614
Rate (kg/mm) 0.0614
Rate (lb/in) 3.44
Rate (N/cm) 6.02
Rate (N/mm) 0.602
Max Extended Length (cm) 2.87
Max Extended Length (in) 1.13
Max Extended Length (mm) 28.7
Initial Tension (gm) 86.2
Initial Tension (kg) 0.0862
Initial Tension (lb) 0.19
Initial Tension (N) 0.845
Free Length (cm) 1.549
Free Length (inch) 0.61
Free Length (mm) 15.49
Material Music Wire
Loop Inside Diameter (cm) 0.518
Loop Inside Diameter (in) 0.204
Loop Inside Diameter (mm) 5.18
Ends Standard Loops
Loop Position Random
Direction of Wind Factory Option
Finish Zinc Plate and Bake per ASTM B633
0.022 0.248 0.005 0.61 0.03 8.8 0.19 0.038 3.44 0.344 1.13 1.98 0.022 0.202 Random 0.248 0.005 0.61 0.03 8.8 0.19 0.038 3.44 0.344 1.13 1.98
Default View
Side view
Top view
Quantity Price
1 - 19 $8.570
20 - 49 $5.170
50 - 99 $2.720
100 - 199 $1.690
200 - 299 $1.379
300 - 399 $1.275
400 - 499 $1.183
500 - 599 $1.099
600 - 699 $1.027
700 - 799 $0.965
800 - 899 $0.915
900 - 999 $0.872
1000 $0.841

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world