.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity
 

Add

Enter your details and we'll get started right away.

Most quotes are generated and emailed instantly. Large-volume requests are reviewed by our team and typically follow up within 1 business day.

 

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

LE 207P 04 M

Cost
$0.00
$0.00
Price
$0.00
Weight
1.02 lb.
Direction of Wind
Factory Option
Ends
Standard Loops
Finish
Zinc Plate and Bake per ASTM B633
Material
Music Wire
Total Coils
16.000
Published Stock Code
LE207P04M
Product Type
Extension Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
5.03
Rate (kg/cm)
5.13
Rate (lb/in)
28.70
Rate (gm/mm)
512.50
Weight per Item (lb)
1.02
Material Specification
ASTM A228
Free Length (cm)
17.780
Free Length (inch)
7.000
Free Length (mm)
177.800
Free Length - Build Spec (in)
7.00
Free Length Tolerance (cm)
0.24
Free Length Tolerance (in)
0.09
Free Length Tolerance (mm)
2.36
Free Length Tolerance - Build Spec (in)
0.09
Inside Diameter (cm)
4.03
Inside Diameter (in)
1.59
Inside Diameter (mm)
40.28
Outside Diameter (cm)
5.080
Outside Diameter (in)
2.00
Outside Diameter (mm)
50.80
Outside Diameter - Build Spec (in)
2.00
Outside Diameter Tolerance (cm)
0.14
Outside Diameter Tolerance (in)
0.06
Outside Diameter Tolerance (mm)
1.40
Outside Diameter Tolerance - Build Spec (in)
0.06
Rate (gm/cm)
5125.00
Rate (kg/mm)
0.51
Rate (N/cm)
50.26
Rate - Build Spec (lb/in)
28.70
Rate Tolerance (gm/cm)
512.50
Rate Tolerance (gm/mm)
51.25
Rate Tolerance (kg/cm)
0.51
Rate Tolerance (kg/mm)
0.05
Rate Tolerance (lb/in)
2.87
Rate Tolerance (N/cm)
5.03
Rate Tolerance (N/mm)
0.50
Rate Tolerance - Build Spec (lb/in)
2.87
Total Coils - Build Spec
15.95
Wire Diameter (cm)
0.53
Wire Diameter (inch)
0.21
Wire Diameter (mm)
5.26
Wire Diameter - Build Spec (in)
0.21
Material Short Description
MW
Product Series
Standard Extension Series (inch)
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
Initial Tension - Build Spec. (lb)
12.88
Initial Tension (lb)
12.88
Initial Tension (N)
57.29
Initial Tension (kg)
5.84
Initial Tension (gm)
5842.40
Initial Tension Tolerance - Build Spec. (lb)
2.58
Initial Tension Tolerance (lb)
2.58
Initial Tension Tolerance (N)
11.46
Initial Tension Tolerance (kg)
1.17
Initial Tension Tolerance (gm)
1168.47
Inside Diameter Tolerance - Build Spec (in)
REF
Max Load - Build Spec. (lb)
143.12
Max Load (lb)
143.12
Max Load (kg)
64.92
Max Load (gm)
64919.20
Max Extended Length - Build Spec. (in)
11.54
Max Extended Length (in)
11.54
Max Extended Length (mm)
293.07
Max Extended Length (cm)
29.31
Body Length - Build Spec. (in)
3.83
Body Length (in)
3.83
Body Length (mm)
97.23
Body Length (cm)
9.72
Loop Inside Diameter - Build Spec. (in)
1.59
Loop Inside Diameter (in)
1.59
Loop Inside Diameter (mm)
40.28
Loop Inside Diameter (cm)
4.03
Loop Position
Random
Loop Opening - Build Spec. (in)
0.21
Loop Opening (in)
0.21
Loop Opening (mm)
5.26
Loop Opening (cm)
0.53
Max Load (N)
636.63
Inside Diameter - Build Spec (in)
1.59
Model Code
LE

Extension Spring: OD 2 in, FL 7 in, Music Wire

Standard Extension Series (inch)

Selection to Match Your Needs

Lee Spring LE 207P 04 M is a precision extension spring from the Standard Extension Series (inch), engineered for applications requiring reliable quality extension springs. This spring features a 2-inch outside diameter (50.8 mm) with 1.586-inch loop inside diameter (40.28 mm) and extends from a free length of 7 inch (177.8 mm) to a maximum extended length of 11.538 inch (293.07 mm). Made from Music Wire with a 0.207-inch wire diameter (5.26 mm), the spring delivers a spring rate of 28.7 lb/inch (5.026 N/mm) through its 16 total coils with an initial tension of 12.88 lb (57.293 N). The spring supports a maximum load of 143.12 lb (636.63 N) at full extension with a body length of 3.828 inch (97.23 mm). The spring features Random loop position and Zinc Plate and Bake per ASTM B633 finish for optimal performance.

Extension Springs: Standard Series

The Lee Spring Standard Extension Spring Series includes a wide range of size and rate combinations and in both inch and metric sizes. Standard Series springs are available in Music Wire, Type 302 Stainless Steel and Type 316 Stainless Steel. Metric Series springs are available in Music Wire and Type 302 Stainless Steel. The Music Wire springs are provided with a plating finish for light corrosion resistance. The Type 302 Stainless Steel springs are passivated, while Type 316 Stainless Steel springs are passivated and ultrasonically cleaned.

Lee Spring's Stock Extension Springs are supplied with full diameter loops (either to machine or crossover center style) at a random position with the exception of Metric Extension Springs which are specified to meet DIN Standards. Loop openings are approximately one wire diameter and the direction of wind is factory optional.

Standard Extension Series (inch) Extension Springs have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

267821
Product Extension OD 2 in, Length 7 in, Music Wire
Product Extension OD 50.8 mm, Length 177.8 mm, Music Wire
Part Number LE 207P 04 M
Series Standard Extension Series (inch)
Outside Diameter (inch) 2
Outside Diameter (cm) 5.08
Outside Diameter (mm) 50.8
Wire Diameter (inch) 0.207
Wire Diameter (cm) 0.526
Wire Diameter (mm) 5.26
Max Load (gm) 64919.2
Max Load (lb) 143.12
Max Load (kg) 64.9192
Max Load (N) 636.63
Rate (gm/cm) 5125
Rate (gm/mm) 512.5
Rate (kg/cm) 5.125
Rate (kg/mm) 0.5125
Rate (lb/in) 28.7
Rate (N/cm) 50.26
Rate (N/mm) 5.026
Max Extended Length (cm) 29.307
Max Extended Length (in) 11.538
Max Extended Length (mm) 293.07
Initial Tension (gm) 5842.4
Initial Tension (kg): 5.8424
Initial Tension (lb) 12.88
Initial Tension (N) 57.293
Free Length (cm) 17.78
Free Length (inch) 7
Free Length (mm) 177.8
Material Music Wire
Loop Inside Diameter (cm) 4.028
Loop Inside Diameter (in) 1.586
Loop Inside Diameter (mm) 40.28
Ends Standard Loops
Loop Position Random
Direction of Wind Factory Option
Finish Zinc Plate and Bake per ASTM B633
0.207 2 0.055 7 0.093 16 12.88 2.576 28.7 2.87 11.538 143.12 0.207 3.828 Random 2 0.055 7 0.093 16 12.88 2.576 28.7 2.87 11.538 143.12
Default View
Side view
Top view
Quantity Price
1 - 19 $32.790
20 - 49 $23.720
50 - 99 $18.090
100 - 199 $14.270
200 - 299 $11.020
300 - 399 $9.800
400 - 499 $8.704
500 - 599 $7.726
600 - 699 $6.871
700 - 799 $6.139
800 - 899 $5.526
900 - 999 $5.043
1000 $4.676

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world