.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity
 

Add

Enter your details and we'll get started right away.

Most quotes are generated and emailed instantly. Large-volume requests are reviewed by our team and typically follow up within 1 business day.

 

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

LE 029C 001S316

Cost
$0.00
$0.00
Price
$0.00
Weight
0.00 lb.
Direction of Wind
Factory Option
Ends
Standard Loops
Finish
Ultrasonically Passivate with Citric Acid for 10 mins At 131 Deg F
Material
Stainless Steel Type 316
Total Coils
7.500
Published Stock Code
LE029C001S316
Product Type
Extension Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
1.91
Rate (kg/cm)
1.95
Rate (lb/in)
10.91
Rate (gm/mm)
194.80
Weight per Item (lb)
0.00
Material Specification
ASTM A313
Free Length (cm)
1.588
Free Length (inch)
0.625
Free Length (mm)
15.880
Free Length - Build Spec (in)
0.63
Free Length Tolerance (cm)
0.08
Free Length Tolerance (in)
0.03
Free Length Tolerance (mm)
0.76
Free Length Tolerance - Build Spec (in)
0.03
Inside Diameter (cm)
0.49
Inside Diameter (in)
0.19
Inside Diameter (mm)
4.88
Outside Diameter (cm)
0.635
Outside Diameter (in)
0.25
Outside Diameter (mm)
6.35
Outside Diameter - Build Spec (in)
0.25
Outside Diameter Tolerance (cm)
0.01
Outside Diameter Tolerance (in)
0.01
Outside Diameter Tolerance (mm)
0.13
Outside Diameter Tolerance - Build Spec (in)
0.01
Rate (gm/cm)
1948.00
Rate (kg/mm)
0.19
Rate (N/cm)
19.11
Rate - Build Spec (lb/in)
10.91
Rate Tolerance (gm/cm)
194.80
Rate Tolerance (gm/mm)
19.48
Rate Tolerance (kg/cm)
0.19
Rate Tolerance (kg/mm)
0.02
Rate Tolerance (lb/in)
1.09
Rate Tolerance (N/cm)
1.91
Rate Tolerance (N/mm)
0.19
Rate Tolerance - Build Spec (lb/in)
1.09
Total Coils - Build Spec
7.51
Wire Diameter (cm)
0.07
Wire Diameter (inch)
0.03
Wire Diameter (mm)
0.74
Wire Diameter - Build Spec (in)
0.03
Material Short Description
SS 316
Product Series
Standard Extension Series (inch)
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
Initial Tension - Build Spec. (lb)
0.46
Initial Tension (lb)
0.46
Initial Tension (N)
2.04
Initial Tension (kg)
0.21
Initial Tension (gm)
207.80
Initial Tension Tolerance - Build Spec. (lb)
0.09
Initial Tension Tolerance (lb)
0.09
Initial Tension Tolerance (N)
0.41
Initial Tension Tolerance (kg)
0.04
Initial Tension Tolerance (gm)
41.56
Inside Diameter Tolerance - Build Spec (in)
REF
Max Load - Build Spec. (lb)
2.69
Max Load (lb)
2.69
Max Load (kg)
1.22
Max Load (gm)
1218.40
Max Extended Length - Build Spec. (in)
0.83
Max Extended Length (in)
0.83
Max Extended Length (mm)
21.06
Max Extended Length (cm)
2.11
Body Length - Build Spec. (in)
0.24
Body Length (in)
0.24
Body Length (mm)
6.12
Body Length (cm)
0.61
Loop Inside Diameter - Build Spec. (in)
0.19
Loop Inside Diameter (in)
0.19
Loop Inside Diameter (mm)
4.88
Loop Inside Diameter (cm)
0.49
Loop Position
Random
Loop Opening - Build Spec. (in)
0.03
Loop Opening (in)
0.03
Loop Opening (mm)
0.74
Loop Opening (cm)
0.07
Max Load (N)
11.95
Inside Diameter - Build Spec (in)
0.19
Model Code
LE

Extension Spring: OD 0.25 in, FL 0.625 in, Stainless Steel Type 316

Standard Extension Series (inch)

Selection to Match Your Needs

Lee Spring LE 029C 001S316 is a precision extension spring from the Standard Extension Series (inch), engineered for applications requiring reliable quality extension springs. This spring features a 0.25-inch outside diameter (6.35 mm) with 0.192-inch loop inside diameter (4.88 mm) and extends from a free length of 0.625 inch (15.88 mm) to a maximum extended length of 0.829 inch (21.06 mm). Made from Stainless Steel Type 316 with a 0.029-inch wire diameter (0.74 mm), the spring delivers a spring rate of 10.91 lb/inch (1.911 N/mm) through its 7.5 total coils with an initial tension of 0.4581 lb (2.038 N). The spring supports a maximum load of 2.686 lb (11.948 N) at full extension with a body length of 0.241 inch (6.12 mm). The spring features Random loop position and Ultrasonically Passivate with Citric Acid for 10 mins At 131 Deg F finish for optimal performance.

Extension Springs: Standard Series

The Lee Spring Standard Extension Spring Series includes a wide range of size and rate combinations and in both inch and metric sizes. Standard Series springs are available in Music Wire, Type 302 Stainless Steel and Type 316 Stainless Steel. Metric Series springs are available in Music Wire and Type 302 Stainless Steel. The Music Wire springs are provided with a plating finish for light corrosion resistance. The Type 302 Stainless Steel springs are passivated, while Type 316 Stainless Steel springs are passivated and ultrasonically cleaned.

Lee Spring's Stock Extension Springs are supplied with full diameter loops (either to machine or crossover center style) at a random position with the exception of Metric Extension Springs which are specified to meet DIN Standards. Loop openings are approximately one wire diameter and the direction of wind is factory optional.

Standard Extension Series (inch) Extension Springs have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

244091
Product Extension OD 0.25 in, Length 0.625 in, Stainless Steel Type 316
Product Extension OD 6.35 mm, Length 15.88 mm, Stainless Steel Type 316
Part Number LE 029C 001S316
Series Standard Extension Series (inch)
Outside Diameter (inch) 0.25
Outside Diameter (cm) 0.635
Outside Diameter (mm) 6.35
Wire Diameter (inch) 0.029
Wire Diameter (cm) 0.074
Wire Diameter (mm) 0.74
Max Load (gm) 1218.4
Max Load (lb) 2.686
Max Load (kg) 1.2184
Max Load (N) 11.948
Rate (gm/cm) 1948
Rate (gm/mm) 194.8
Rate (kg/cm) 1.948
Rate (kg/mm) 0.1948
Rate (lb/in) 10.91
Rate (N/cm) 19.11
Rate (N/mm) 1.911
Max Extended Length (cm) 2.106
Max Extended Length (in) 0.829
Max Extended Length (mm) 21.06
Initial Tension (gm) 207.8
Initial Tension (kg): 0.2078
Initial Tension (lb) 0.4581
Initial Tension (N) 2.038
Free Length (cm) 1.588
Free Length (inch) 0.625
Free Length (mm) 15.88
Material Stainless Steel Type 316
Loop Inside Diameter (cm) 0.488
Loop Inside Diameter (in) 0.192
Loop Inside Diameter (mm) 4.88
Ends Standard Loops
Loop Position Random
Direction of Wind Factory Option
Finish Ultrasonically Passivate with Citric Acid for 10 mins At 131 Deg F
0.029 0.25 0.005 0.625 0.03 7.5 0.4581 0.09162 10.91 1.091 0.829 2.686 0.029 0.241 Random 0.25 0.005 0.625 0.03 7.5 0.4581 0.09162 10.91 1.091 0.829 2.686
Default View
Side view
Top view
Quantity Price
1 - 19 $13.800
20 - 49 $8.640
50 - 99 $4.980
100 - 199 $3.290
200 - 299 $2.854
300 - 399 $2.737
400 - 499 $2.596
500 - 599 $2.311
600 - 699 $2.085
700 - 799 $1.902
800 - 899 $1.752
900 - 999 $1.627
1000 $1.522

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world