.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity
 

Add

Enter your details and we'll get started right away.

Most quotes are generated and emailed instantly. Large-volume requests are reviewed by our team and typically follow up within 1 business day.

 

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

LE 026D 02 S316

Cost
$0.00
$0.00
Price
$0.00
Weight
0.00 lb.
Direction of Wind
Factory Option
Ends
Standard Loops
Finish
Ultrasonically Passivate with Citric Acid for 10 mins At 131 Deg F
Material
Stainless Steel Type 316
Total Coils
17.500
Published Stock Code
LE026D02S316
Product Type
Extension Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
0.14
Rate (kg/cm)
0.14
Rate (lb/in)
0.77
Rate (gm/mm)
13.80
Weight per Item (lb)
0.00
Material Specification
ASTM A313
Free Length (cm)
2.858
Free Length (inch)
1.125
Free Length (mm)
28.580
Free Length - Build Spec (in)
1.13
Free Length Tolerance (cm)
0.09
Free Length Tolerance (in)
0.04
Free Length Tolerance (mm)
0.89
Free Length Tolerance - Build Spec (in)
0.04
Inside Diameter (cm)
0.82
Inside Diameter (in)
0.32
Inside Diameter (mm)
8.20
Outside Diameter (cm)
0.953
Outside Diameter (in)
0.38
Outside Diameter (mm)
9.53
Outside Diameter - Build Spec (in)
0.38
Outside Diameter Tolerance (cm)
0.03
Outside Diameter Tolerance (in)
0.01
Outside Diameter Tolerance (mm)
0.25
Outside Diameter Tolerance - Build Spec (in)
0.01
Rate (gm/cm)
138.00
Rate (kg/mm)
0.01
Rate (N/cm)
1.35
Rate - Build Spec (lb/in)
0.77
Rate Tolerance (gm/cm)
13.80
Rate Tolerance (gm/mm)
1.38
Rate Tolerance (kg/cm)
0.01
Rate Tolerance (kg/mm)
0.00
Rate Tolerance (lb/in)
0.08
Rate Tolerance (N/cm)
0.14
Rate Tolerance (N/mm)
0.01
Rate Tolerance - Build Spec (lb/in)
0.08
Total Coils - Build Spec
17.45
Wire Diameter (cm)
0.07
Wire Diameter (inch)
0.03
Wire Diameter (mm)
0.66
Wire Diameter - Build Spec (in)
0.03
Material Short Description
SS 316
Product Series
Standard Extension Series (inch)
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
Initial Tension - Build Spec. (lb)
0.18
Initial Tension (lb)
0.18
Initial Tension (N)
0.82
Initial Tension (kg)
0.08
Initial Tension (gm)
83.10
Initial Tension Tolerance - Build Spec. (lb)
0.04
Initial Tension Tolerance (lb)
0.04
Initial Tension Tolerance (N)
0.16
Initial Tension Tolerance (kg)
0.02
Initial Tension Tolerance (gm)
16.62
Inside Diameter Tolerance - Build Spec (in)
REF
Max Load - Build Spec. (lb)
1.44
Max Load (lb)
1.44
Max Load (kg)
0.65
Max Load (gm)
651.40
Max Extended Length - Build Spec. (in)
2.75
Max Extended Length (in)
2.75
Max Extended Length (mm)
69.90
Max Extended Length (cm)
6.99
Body Length - Build Spec. (in)
0.48
Body Length (in)
0.48
Body Length (mm)
12.17
Body Length (cm)
1.22
Loop Inside Diameter - Build Spec. (in)
0.32
Loop Inside Diameter (in)
0.32
Loop Inside Diameter (mm)
8.20
Loop Inside Diameter (cm)
0.82
Loop Position
Random
Loop Opening - Build Spec. (in)
0.03
Loop Opening (in)
0.03
Loop Opening (mm)
0.66
Loop Opening (cm)
0.07
Max Load (N)
6.39
Inside Diameter - Build Spec (in)
0.32
Model Code
LE

Extension Spring: OD 0.375 in, FL 1.125 in, Stainless Steel Type 316

Standard Extension Series (inch)

Selection to Match Your Needs

Lee Spring LE 026D 02 S316 is a precision extension spring from the Standard Extension Series (inch), engineered for applications requiring reliable quality extension springs. This spring features a 0.375-inch outside diameter (9.53 mm) with 0.323-inch loop inside diameter (8.2 mm) and extends from a free length of 1.125 inch (28.58 mm) to a maximum extended length of 2.752 inch (69.9 mm). Made from Stainless Steel Type 316 with a 0.026-inch wire diameter (0.66 mm), the spring delivers a spring rate of 0.77 lb/inch (0.135 N/mm) through its 17.5 total coils with an initial tension of 0.1832 lb (0.815 N). The spring supports a maximum load of 1.436 lb (6.388 N) at full extension with a body length of 0.479 inch (12.17 mm). The spring features Random loop position and Ultrasonically Passivate with Citric Acid for 10 mins At 131 Deg F finish for optimal performance.

Extension Springs: Standard Series

The Lee Spring Standard Extension Spring Series includes a wide range of size and rate combinations and in both inch and metric sizes. Standard Series springs are available in Music Wire, Type 302 Stainless Steel and Type 316 Stainless Steel. Metric Series springs are available in Music Wire and Type 302 Stainless Steel. The Music Wire springs are provided with a plating finish for light corrosion resistance. The Type 302 Stainless Steel springs are passivated, while Type 316 Stainless Steel springs are passivated and ultrasonically cleaned.

Lee Spring's Stock Extension Springs are supplied with full diameter loops (either to machine or crossover center style) at a random position with the exception of Metric Extension Springs which are specified to meet DIN Standards. Loop openings are approximately one wire diameter and the direction of wind is factory optional.

Standard Extension Series (inch) Extension Springs have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

243431
Product Extension OD 0.375 in, Length 1.125 in, Stainless Steel Type 316
Product Extension OD 9.53 mm, Length 28.58 mm, Stainless Steel Type 316
Part Number LE 026D 02 S316
Series Standard Extension Series (inch)
Outside Diameter (inch) 0.375
Outside Diameter (cm) 0.953
Outside Diameter (mm) 9.53
Wire Diameter (inch) 0.026
Wire Diameter (cm) 0.066
Wire Diameter (mm) 0.66
Max Load (gm) 651.4
Max Load (lb) 1.436
Max Load (kg) 0.6514
Max Load (N) 6.388
Rate (gm/cm) 138
Rate (gm/mm) 13.8
Rate (kg/cm) 0.138
Rate (kg/mm) 0.0138
Rate (lb/in) 0.77
Rate (N/cm) 1.35
Rate (N/mm) 0.135
Max Extended Length (cm) 6.99
Max Extended Length (in) 2.752
Max Extended Length (mm) 69.9
Initial Tension (gm) 83.1
Initial Tension (kg): 0.0831
Initial Tension (lb) 0.1832
Initial Tension (N) 0.815
Free Length (cm) 2.858
Free Length (inch) 1.125
Free Length (mm) 28.58
Material Stainless Steel Type 316
Loop Inside Diameter (cm) 0.82
Loop Inside Diameter (in) 0.323
Loop Inside Diameter (mm) 8.2
Ends Standard Loops
Loop Position Random
Direction of Wind Factory Option
Finish Ultrasonically Passivate with Citric Acid for 10 mins At 131 Deg F
0.026 0.375 0.01 1.125 0.035 17.5 0.1832 0.03664 0.77 0.077 2.752 1.436 0.026 0.479 Random 0.375 0.01 1.125 0.035 17.5 0.1832 0.03664 0.77 0.077 2.752 1.436
Default View
Side view
Top view
Quantity Price
1 - 19 $15.040
20 - 49 $9.510
50 - 99 $5.640
100 - 199 $3.790
200 - 299 $3.499
300 - 399 $3.230
400 - 499 $2.820
500 - 599 $2.502
600 - 699 $2.254
700 - 799 $2.052
800 - 899 $1.886
900 - 999 $1.751
1000 $1.636

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world