.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity
 

Add

Enter your details and we'll get started right away.

Most quotes are generated and emailed instantly. Large-volume requests are reviewed by our team and typically follow up within 1 business day.

 

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

EIM020A 03 M

Cost
$0.00
$0.00
Price
$0.00
Weight
0.00 lb.
Direction of Wind
Factory Option
Ends
Crossover Loops
Finish
Pre-coated with Tin
Material
Music Wire
Total Coils
55.100
Published Stock Code
EIM020A03M
Product Type
Extension Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
0.06
Rate (kg/cm)
0.06
Rate (lb/in)
0.31
Rate (gm/mm)
5.60
Weight per Item (lb)
0.00
Material Specification
ASTM A228
Free Length (cm)
1.501
Free Length (inch)
0.591
Free Length (mm)
15.010
Free Length - Build Spec (in)
0.59
Free Length Tolerance (cm)
0.05
Free Length Tolerance (in)
0.02
Free Length Tolerance (mm)
0.51
Free Length Tolerance - Build Spec (in)
0.02
Inside Diameter (cm)
0.16
Inside Diameter (in)
0.06
Inside Diameter (mm)
1.60
Outside Diameter (cm)
0.201
Outside Diameter (in)
0.08
Outside Diameter (mm)
2.01
Outside Diameter - Build Spec (in)
0.08
Outside Diameter Tolerance (cm)
0.01
Outside Diameter Tolerance (in)
0.00
Outside Diameter Tolerance (mm)
0.10
Outside Diameter Tolerance - Build Spec (in)
0.00
Rate (gm/cm)
56.00
Rate (kg/mm)
0.01
Rate (N/cm)
0.55
Rate - Build Spec (lb/in)
0.31
Rate Tolerance (gm/cm)
5.50
Rate Tolerance (gm/mm)
0.55
Rate Tolerance (kg/cm)
0.01
Rate Tolerance (kg/mm)
0.00
Rate Tolerance (lb/in)
0.03
Rate Tolerance (N/cm)
0.05
Rate Tolerance (N/mm)
0.01
Rate Tolerance - Build Spec (lb/in)
0.03
Total Coils - Build Spec
55.07
Wire Diameter (cm)
0.02
Wire Diameter (inch)
0.01
Wire Diameter (mm)
0.20
Wire Diameter - Build Spec (in)
0.01
Material Short Description
MW
Product Series
Instrument Extension Series (metric)
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
Initial Tension - Build Spec. (lb)
0.03
Initial Tension (lb)
0.03
Initial Tension (N)
0.13
Initial Tension (kg)
0.01
Initial Tension (gm)
13.60
Initial Tension Tolerance - Build Spec. (lb)
0.01
Initial Tension Tolerance (lb)
0.01
Initial Tension Tolerance (N)
0.03
Initial Tension Tolerance (kg)
0.00
Initial Tension Tolerance (gm)
2.72
Inside Diameter Tolerance - Build Spec (in)
REF
Max Load - Build Spec. (lb)
0.38
Max Load (lb)
0.38
Max Load (kg)
0.17
Max Load (gm)
173.30
Max Extended Length - Build Spec. (in)
1.72
Max Extended Length (in)
1.72
Max Extended Length (mm)
43.64
Max Extended Length (cm)
4.36
Body Length - Build Spec. (in)
0.45
Body Length (in)
0.45
Body Length (mm)
11.40
Body Length (cm)
1.14
Loop Inside Diameter - Build Spec. (in)
0.06
Loop Inside Diameter (in)
0.06
Loop Inside Diameter (mm)
1.60
Loop Inside Diameter (cm)
0.16
Loop Position
Random
Loop Opening - Build Spec. (in)
0.01
Loop Opening (in)
0.01
Loop Opening (mm)
0.20
Loop Opening (cm)
0.02
Max Load (N)
1.70
Inside Diameter - Build Spec (in)
0.06
Model Code
EIM

Extension Spring: OD 2.01 mm, FL 15.01 mm, Music Wire

Instrument Extension Series (metric)

Precision Springs for Precision Products.

Lee Spring EIM020A 03 M is a precision extension spring from the Instrument Extension Series (metric) series, engineered for applications requiring reliable quality extension springs. This spring features a 2.01-mm outside diameter (0.079 inch) with 1.6-mm loop inside diameter (0.063 inch) and extends from a free length of 15.01 mm (0.591 inch) to a maximum extended length of 43.64 mm (1.718 inch). Made from Music Wire with a 0.2-mm wire diameter (0.008 inch), the spring delivers a spring rate of 0.055 N/mm (0.312 lb/inch) through its 55.1 total coils with an initial tension of 0.133 N (0.03 lb) for predictable extension behavior. The spring supports a maximum load of 1.699 N (0.382 lb) at full extension with a body length of 11.4 mm (0.449 inch). The spring features Random loop position and Pre-coated with Tin finish for optimal performance.

About the Extension Spring Instrument Series

The Lee Spring Extension Spring Instrument Series includes a wide range of size and rate combinations in a smaller, highly precise spring design. Selections are sorted in ascending order based on outside diameter. Instrument Series Extension Springs are available in both inch and metric sizes. Sizes range from outside diameters from .063" up to .157" and free lengths from .250" to 1.181". Inch Series springs are available in Music Wire, Type 302 Stainless Steel and Type 316 Stainless Steel. Metric Series springs are available in Music Wire and Type 302 Stainless Steel. The Music Wire springs are made from coated wire or provided with a plating finish for light corrosion resistance. The Type 302 Stainless Steel springs are passivated, while Type 316 Stainless Steel springs are passivated and ultrasonically cleaned.

Instrument Extension Series (metric) Extension Springs have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

236491
Product Extension OD 0.079 in, Length 0.591 in, Music Wire
Product Extension OD 2.01 mm, Length 15.01 mm, Music Wire
Part Number EIM020A 03 M
Series Instrument Extension Series (metric)
Outside Diameter (inch) 0.079
Outside Diameter (cm) 0.201
Outside Diameter (mm) 2.01
Wire Diameter (inch) 0.008
Wire Diameter (cm) 0.02
Wire Diameter (mm) 0.2
Max Load (gm) 173.3
Max Load (lb) 0.382
Max Load (kg) 0.1733
Max Load (N) 1.699
Rate (gm/cm) 56
Rate (gm/mm) 5.6
Rate (kg/cm) 0.056
Rate (kg/mm) 0.0056
Rate (lb/in) 0.312
Rate (N/cm) 0.55
Rate (N/mm) 0.055
Max Extended Length (cm) 4.364
Max Extended Length (in) 1.718
Max Extended Length (mm) 43.64
Initial Tension (gm) 13.6
Initial Tension (kg) 0.0136
Initial Tension (lb) 0.03
Initial Tension (N) 0.133
Free Length (cm) 1.501
Free Length (inch) 0.591
Free Length (mm) 15.01
Material Music Wire
Loop Inside Diameter (cm) 0.16
Loop Inside Diameter (in) 0.063
Loop Inside Diameter (mm) 1.6
Ends Crossover Loops
Loop Position Random
Direction of Wind Factory Option
Finish Pre-coated with Tin
0.008 0.079 0.004 0.591 0.02 55.1 0.03 0.006 0.312 0.031 1.718 0.382 0.008 0.449 Random 0.079 0.004 0.591 0.02 55.1 0.03 0.006 0.312 0.031 1.718 0.382
Default View
Side view
Top view
Quantity Price
1 - 19 $8.870
20 - 49 $5.370
50 - 99 $2.840
100 - 199 $1.770
200 - 299 $1.522
300 - 399 $1.405
400 - 499 $1.303
500 - 599 $1.214
600 - 699 $1.134
700 - 799 $1.064
800 - 899 $1.010
900 - 999 $0.964
1000 $0.930

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world