.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity
 

Add

Enter your details and we'll get started right away.

Most quotes are generated and emailed instantly. Large-volume requests are reviewed by our team and typically follow up within 1 business day.

 

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

EI 008A 02 S

Cost
$0.00
$0.00
Price
$0.00
Weight
0.00 lb.
Direction of Wind
Factory Option
Ends
Standard Loops
Finish
Passivate per ASTM A967
Material
Stainless Steel
Total Coils
26.300
Published Stock Code
EI008A02S
Product Type
Extension Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
0.21
Rate (kg/cm)
0.21
Rate (lb/in)
1.17
Rate (gm/mm)
20.90
Weight per Item (lb)
0.00
Material Specification
ASTM A313
Free Length (cm)
0.795
Free Length (inch)
0.313
Free Length (mm)
7.950
Free Length - Build Spec (in)
0.31
Free Length Tolerance (cm)
0.05
Free Length Tolerance (in)
0.02
Free Length Tolerance (mm)
0.51
Free Length Tolerance - Build Spec (in)
0.02
Inside Diameter (cm)
0.12
Inside Diameter (in)
0.05
Inside Diameter (mm)
1.19
Outside Diameter (cm)
0.160
Outside Diameter (in)
0.06
Outside Diameter (mm)
1.60
Outside Diameter - Build Spec (in)
0.06
Outside Diameter Tolerance (cm)
0.01
Outside Diameter Tolerance (in)
0.00
Outside Diameter Tolerance (mm)
0.10
Outside Diameter Tolerance - Build Spec (in)
0.00
Rate (gm/cm)
209.00
Rate (kg/mm)
0.02
Rate (N/cm)
2.05
Rate - Build Spec (lb/in)
1.17
Rate Tolerance (gm/cm)
20.90
Rate Tolerance (gm/mm)
2.09
Rate Tolerance (kg/cm)
0.02
Rate Tolerance (kg/mm)
0.00
Rate Tolerance (lb/in)
0.12
Rate Tolerance (N/cm)
0.21
Rate Tolerance (N/mm)
0.02
Rate Tolerance - Build Spec (lb/in)
0.12
Total Coils - Build Spec
26.30
Wire Diameter (cm)
0.02
Wire Diameter (inch)
0.01
Wire Diameter (mm)
0.20
Wire Diameter - Build Spec (in)
0.01
Material Short Description
SS
Product Series
Instrument Extension Series (inch)
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
Initial Tension - Build Spec. (lb)
0.03
Initial Tension (lb)
0.03
Initial Tension (N)
0.15
Initial Tension (kg)
0.02
Initial Tension (gm)
15.10
Initial Tension Tolerance - Build Spec. (lb)
0.01
Initial Tension Tolerance (lb)
0.01
Initial Tension Tolerance (N)
0.03
Initial Tension Tolerance (kg)
0.00
Initial Tension Tolerance (gm)
3.02
Inside Diameter Tolerance - Build Spec (in)
REF
Max Load - Build Spec. (lb)
0.37
Max Load (lb)
0.37
Max Load (kg)
0.17
Max Load (gm)
170.00
Max Extended Length - Build Spec. (in)
0.60
Max Extended Length (in)
0.60
Max Extended Length (mm)
15.32
Max Extended Length (cm)
1.53
Body Length - Build Spec. (in)
0.22
Body Length (in)
0.22
Body Length (mm)
5.56
Body Length (cm)
0.56
Loop Inside Diameter - Build Spec. (in)
0.05
Loop Inside Diameter (in)
0.05
Loop Inside Diameter (mm)
1.19
Loop Inside Diameter (cm)
0.12
Loop Position
Random
Loop Opening - Build Spec. (in)
0.01
Loop Opening (in)
0.01
Loop Opening (mm)
0.20
Loop Opening (cm)
0.02
Max Load (N)
1.67
Inside Diameter - Build Spec (in)
0.05
Model Code
EI

Extension Spring: OD 0.063 in, FL 0.313 in, Stainless Steel

Instrument Extension Series (inch)

Precision Springs for Precision Products.

Lee Spring EI 008A 02 S is a precision extension spring from the Instrument Extension Series (inch) series, engineered for applications requiring reliable quality extension springs. This spring features a 0.063-inch outside diameter (1.6 mm) with 0.047-inch loop inside diameter (1.19 mm) and extends from a free length of 0.313 inch (7.95 mm) to a maximum extended length of 0.603 inch (15.32 mm). Made from Stainless Steel with a 0.008-inch wire diameter (0.2 mm), the spring delivers a spring rate of 1.17 lb/inch (0.205 N/mm) through its 26.3 total coils with an initial tension of 0.0333 lb (0.148 N). The spring supports a maximum load of 0.3748 lb (1.667 N) at full extension with a body length of 0.219 inch (5.56 mm). The spring features Random loop position and Passivate per ASTM A967 finish for optimal performance.

About the Extension Spring Instrument Series

The Lee Spring Extension Spring Instrument Series includes a wide range of size and rate combinations in a smaller, highly precise spring design. Selections are sorted in ascending order based on outside diameter. Instrument Series Extension Springs are available in both inch and metric sizes. Sizes range from outside diameters from .063" up to .157" and free lengths from .250" to 1.181". Inch Series springs are available in Music Wire, Type 302 Stainless Steel and Type 316 Stainless Steel. Metric Series springs are available in Music Wire and Type 302 Stainless Steel. The Music Wire springs are made from coated wire or provided with a plating finish for light corrosion resistance. The Type 302 Stainless Steel springs are passivated, while Type 316 Stainless Steel springs are passivated and ultrasonically cleaned.

Instrument Extension Series (inch) Extension Springs have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

233041
Product Extension OD 0.063 in, Length 0.313 in, Stainless Steel
Product Extension OD 1.6 mm, Length 7.95 mm, Stainless Steel
Part Number EI 008A 02 S
Series Instrument Extension Series (inch)
Outside Diameter (inch) 0.063
Outside Diameter (cm) 0.16
Outside Diameter (mm) 1.6
Wire Diameter (inch) 0.008
Wire Diameter (cm) 0.02
Wire Diameter (mm) 0.2
Max Load (gm) 170
Max Load (lb) 0.3748
Max Load (kg) 0.17
Max Load (N) 1.667
Rate (gm/cm) 209
Rate (gm/mm) 20.9
Rate (kg/cm) 0.209
Rate (kg/mm) 0.0209
Rate (lb/in) 1.17
Rate (N/cm) 2.05
Rate (N/mm) 0.205
Max Extended Length (cm) 1.532
Max Extended Length (in) 0.603
Max Extended Length (mm) 15.32
Initial Tension (gm) 15.1
Initial Tension (kg) 0.0151
Initial Tension (lb) 0.0333
Initial Tension (N) 0.148
Free Length (cm) 0.795
Free Length (inch) 0.313
Free Length (mm) 7.95
Material Stainless Steel
Loop Inside Diameter (cm) 0.119
Loop Inside Diameter (in) 0.047
Loop Inside Diameter (mm) 1.19
Ends Standard Loops
Loop Position Random
Direction of Wind Factory Option
Finish Passivate per ASTM A967
0.008 0.063 0.004 0.313 0.02 26.3 0.0333 0.00666 1.17 0.117 0.603 0.3748 0.008 0.219 Random 0.063 0.004 0.313 0.02 26.3 0.0333 0.00666 1.17 0.117 0.603 0.3748
Default View
Side view
Top view
Quantity Price
1 - 19 $9.210
20 - 49 $5.600
50 - 99 $2.960
100 - 199 $1.870
200 - 299 $1.604
300 - 399 $1.478
400 - 499 $1.391
500 - 599 $1.327
600 - 699 $1.270
700 - 799 $1.222
800 - 899 $1.183
900 - 999 $1.147
1000 $1.114

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world