.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity
 

Add

Enter your details and we'll get started right away.

Most quotes are generated and emailed instantly. Large-volume requests are reviewed by our team and typically follow up within 1 business day.

 

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

MS24585-101

Cost
$0.00
$0.00
Price
$0.00
Weight
0.00 lb.
Direction of Wind
Factory Option
Ends
Squared and Ground
Finish
None
Material
Music Wire
Total Coils
7.500
Product Series
Published Stock Code
MS24585101
Product Type
Compression Spring
Product Category
Stock
Revision
D
Rate (N/mm)
5.59
Rate (kg/cm)
5.70
Rate (lb/in)
31.90
Rate (gm/mm)
569.67
Weight per Item (lb)
0.00
Material Specification
ASTM A228
Free Length (cm)
1.422
Free Length (inch)
0.560
Free Length (mm)
14.220
Free Length - Build Spec (in)
0.56
Free Length Tolerance (cm)
0.00
Free Length Tolerance (in)
0.00
Free Length Tolerance (mm)
0.00
Free Length Tolerance - Build Spec (in)
0.00
Inside Diameter (cm)
0.45
Inside Diameter (in)
0.18
Inside Diameter (mm)
4.47
Outside Diameter (cm)
0.610
Outside Diameter (in)
0.24
Outside Diameter (mm)
6.10
Outside Diameter - Build Spec (in)
0.24
Rate (gm/cm)
5696.70
Rate (kg/mm)
0.57
Rate (N/cm)
55.87
Rate - Build Spec (lb/in)
31.90
Rate Tolerance (gm/cm)
569.67
Rate Tolerance (gm/mm)
56.97
Rate Tolerance (kg/cm)
0.57
Rate Tolerance (kg/mm)
0.06
Rate Tolerance (lb/in)
3.19
Rate Tolerance (N/cm)
5.59
Rate Tolerance (N/mm)
0.56
Rate Tolerance - Build Spec (lb/in)
3.19
Solid Height (cm)
0.61
Solid Height (inch)
0.24
Solid Height (mm)
6.10
Total Coils - Build Spec
7.50
Wire Diameter (cm)
0.08
Wire Diameter (inch)
0.03
Wire Diameter (mm)
0.81
Wire Diameter - Build Spec (in)
0.03
Solid Height - Build Spec. (in)
0.24
Material Short Description
MW
Load at Solid Height (lb)
10.17
Load at Solid Height - Build Spec. (lb)
10.17
Load at Solid Height (N)
45.23
Load at Solid Height (kg)
4.61
Load at Solid Height (gm)
4612.66
Active Coils - Build Spec.
5.50
Active Coils
5.50
Active Coils Tolerance - Build Spec.
Reference
Active Coils Tolerance
Reference
Product Series
MIL SPEC Compression (MS24585)
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
Inside Diameter Tolerance - Build Spec (in)
Reference
Outside Diameter Tolerance (cm)
+/-0.013
Outside Diameter Tolerance (in)
+/-0.005
Outside Diameter Tolerance (mm)
+/-0.13
Outside Diameter Tolerance - Build Spec (in)
+/-0.005
Inside Diameter - Build Spec (in)
0.18
Outside Diameter Lower Tolerance (in)
0.01
Outside Diameter Upper Tolerance (in)
0.01
Outside Diameter Upper Tolerance (mm)
0.13
Outside Diameter Lower Tolerance (mm)
0.13
Model Code
MS

MIL SPEC Compression Spring: OD 0.24 in, FL 0.56 in, Music Wire

MIL SPEC Compression (MS24585)

Available for Immediate Delivery from Stock

The MS24585-101 is a military specification compression spring from the MIL SPEC Compression (MS24585) Series, designed to meet stringent defense and aerospace standards for critical applications. This precision spring features a 0.24-inch outside diameter (6.1 mm) and a 0.56-inch free length (14.22 mm), providing reliable compression performance in military and aerospace systems where consistent operation under extreme conditions is mandatory. Manufactured from Music Wire with a 0.032-inch wire diameter (0.81 mm), the spring delivers a spring rate of 31.9 lb/inch (5.587 N/mm) through its 5.5 active coils out of 7.5 total coils, ensuring predictable force characteristics required by military specifications. With Squared and Ground for optimal load distribution and precise seating, the spring compresses to a solid height of 0.24 inches (6.1 mm) while supporting a maximum load of 10.169 pounds (45.23 N) at full compression. MIL-SPEC springs are essential for defense contractors, aerospace manufacturers, and government applications where compliance with military standards and proven reliability are non-negotiable requirements.

Learn about the MIL-SPEC Springs Series - MS24585

These products are part of the United States Defense Standard. They are used to help achieve standardization objectives set by the U.S. Department of Defense. This series is also commonly known interchangeably as "military standards", "MIL-SPEC", "MIL-STD" or "MilSpecs." These high precision designs meet stringent technical requirements and are used in a multitude of Military and Aerospace applications, both defense and non-defense related. MIL-SPEC springs are increasingly specified by other non-Defense government organizations, technical organizations, and highly regulated industries. The MIL-SPEC standard for compression springs for loads below 20 lbs. is AS24585; this standard was formerly MS24585. The MIL-SPEC standard for extension springs for loads below 30 lbs. is AS24586; this was formerly MS24586 are also available from stock and ready to ship.

MIL SPEC Compression (MS24585) Compression Springs have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

404671
Product Compression OD 0.24 in, Length 0.56 in, Music Wire
Product Compression OD 6.1 mm, Length 14.22 mm, Music Wire
Part Number MS24585-101
Series MIL SPEC Compression (MS24585)
Outside Diameter (inch) 0.24
Outside Diameter (cm) 0.61
Outside Diameter (mm) 6.1
Hole Diameter (inch)
Hole Diameter (cm)
Hole Diameter (mm)
Rod Diameter (inch)
Rod Diameter (cm)
Rod Diameter (mm)
Free Length (inch) 0.56
Free Length (cm) 1.422
Free Length (mm) 14.22
Rate (gm/mm) 569.67
Rate (kg/cm) 5.697
Rate (kg/mm) 0.5697
Rate (lb/inch) 31.9
Rate (gm/cm) 5696.7
Rate (N/cm) 55.87
Rate (N/mm) 5.587
Solid Height (inch) 0.24
Solid Height (cm) 0.61
Solid Height (mm) 6.1
Wire Diameter (inch) 0.032
Wire Diameter (cm) 0.081
Wire Diameter (mm) 0.81
Material Music Wire
Load at Solid Height (gm) 4612.66
Load at Solid Height (kg) 4.613
Load at Solid Height (lb) 10.169
Load at Solid Height (N) 45.23
Ends Squared and Ground
Active Coils 5.5
Direction of Wind Factory Option
Finish None
Total Coils 7.5
0.032 0.24 0.005 0.005 0.56 0 7.5 31.9 3.19 0.24 10.169 0.032 0.56 0.24 0.81 6.1 0.13 14.22 0 5.587 6.1 45.23
Default View
Side view
Top view
Quantity Price
1 - 19 $18.830
20 - 49 $12.210
50 - 99 $7.730
100 - 199 $5.430
200 - 299 $3.066
300 - 399 $2.213
400 - 499 $1.749
500 - 599 $1.456
600 - 699 $1.250
700 - 799 $1.099
800 - 899 $0.985
900 - 999 $0.892
1000 $0.815

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world