.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity
 

Add

Enter your details and we'll get started right away.

Most quotes are generated and emailed instantly. Large-volume requests are reviewed by our team and typically follow up within 1 business day.

 

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

LL 038 038 U20G

Cost
$0.00
$0.00
Price
$0.00
Weight
0.00 lb.
Direction of Wind
Left Hand
Ends
Tapered
Finish
Resin Color Yellow
Material
Ultem
Total Coils
3.570
Product Series
Published Stock Code
LL038038U20G
Product Type
Compression Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
1.07
Rate (kg/cm)
1.09
Rate (lb/in)
6.11
Rate (gm/mm)
109.11
Weight per Item (lb)
0.00
Material Specification
ULTEM (PEI)
Free Length (cm)
0.953
Free Length (inch)
0.375
Free Length (mm)
9.530
Free Length - Build Spec (in)
0.38
Free Length Tolerance (cm)
0.08
Free Length Tolerance (in)
0.03
Free Length Tolerance (mm)
0.76
Free Length Tolerance - Build Spec (in)
0.03
Hole Diameter (cm)
0.95
Hole Diameter (inch)
0.38
Hole Diameter (mm)
9.53
Inside Diameter (cm)
0.47
Inside Diameter (in)
0.19
Inside Diameter (mm)
4.72
Outside Diameter (cm)
0.889
Outside Diameter (in)
0.35
Outside Diameter (mm)
8.89
Outside Diameter - Build Spec (in)
0.35
Rate (gm/cm)
1091.10
Rate (kg/mm)
0.11
Rate (N/cm)
10.70
Rate - Build Spec (lb/in)
6.11
Rate Tolerance (gm/cm)
327.16
Rate Tolerance (gm/mm)
32.72
Rate Tolerance (kg/cm)
0.33
Rate Tolerance (kg/mm)
0.03
Rate Tolerance (lb/in)
1.83
Rate Tolerance (N/cm)
3.21
Rate Tolerance (N/mm)
0.32
Rate Tolerance - Build Spec (lb/in)
1.83
Rod Diameter (cm)
0.38
Rod Diameter (inch)
0.15
Rod Diameter (mm)
3.81
Solid Height (cm)
0.27
Solid Height (inch)
0.11
Solid Height (mm)
2.74
Total Coils - Build Spec
3.57
Wire Diameter (cm)
0.08
Wire Diameter (inch)
0.03
Wire Diameter (mm)
0.76
Wire Diameter - Build Spec (in)
0.03
Hole Diameter - Build Spec. (in)
0.38
Rod Diameter - Build Spec. (in)
0.15
Rod Diameter Tolerance - Build Spec. (in)
MIN
Rod Diameter Tolerance (in)
MIN
Rod Diameter Tolerance (mm)
MIN
Rod Diameter Tolerance (cm)
MIN
Solid Height - Build Spec. (in)
0.11
Material Short Description
Ultem
Load at Solid Height (lb)
1.64
Load at Solid Height - Build Spec. (lb)
1.64
Load at Solid Height (N)
7.28
Load at Solid Height (kg)
0.74
Load at Solid Height (gm)
742.09
Active Coils - Build Spec.
1.57
Active Coils
1.57
Active Coils Tolerance - Build Spec.
Reference
Active Coils Tolerance
Reference
Product Series
LeeP™ Plastic Composite Series
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
color
Yellow
Inside Diameter Tolerance - Build Spec (in)
Reference
Outside Diameter Tolerance (cm)
+/-0.025
Outside Diameter Tolerance (in)
+/-0.01
Outside Diameter Tolerance (mm)
+/-0.25
Outside Diameter Tolerance - Build Spec (in)
+/-0.01
Inside Diameter - Build Spec (in)
0.19
Outside Diameter Lower Tolerance (in)
0.01
Outside Diameter Upper Tolerance (in)
0.01
Outside Diameter Upper Tolerance (mm)
0.25
Outside Diameter Lower Tolerance (mm)
0.25
Model Code
LL

Compression Spring: OD 0.35 in, FL 0.375 in, Ultem

LeeP™ Plastic Composite Series Compression Springs

  • Non-Magnetic Material
  • High Corrosion Resistance
  • High Strength to Weight Ratio

Lee Spring LL 038 038 U20G is a plastic composite compression spring from the LeeP™ Plastic Composite Series series, specifically engineered for unique applications with specialzed characteristic requirements like non-magnetic and high strength to weight ratios. This spring features an 0.35-inch outside diameter (8.89 mm) with a 0.375-inch hole diameter (9.53 mm) and extends to a free length of 0.375 inch (9.53 mm), making it ideal for stamping and die applications. Made from Ultem with a 0.03-inch wire diameter (0.76 mm), the spring delivers a spring rate of 6.11 lb/inch (1.07 N/mm) through its 1.57 active coils out of 3.57 total coils for predictable deflection behavior. The spring compresses to a solid height of 0.108 inch (2.74 mm) while supporting a maximum load of 1.636 lb (7.28 N) at full compression. The spring has Tapered flat type ends.

About the LeeP™ Plastic Composite Spring Series

LeeP™ Plastic Composite Springs are an innovative compression spring designed to have properties unavailable in a metal spring. The LeeP™ Plastic Composite Spring Series offers a wide range of sizes and strength combinations to meet unique application requirements such as high corrosion resistance, excellent strength to weight ratio and designed to perform under load with minimal side thrust.Made of a unique formulation using Ultem® PEI resins, the LeeP™ Series is designed for optimal performance in a wide range of applications.

LeeP™ Plastic Compression Springs offer many advantages including:

  • Unique patented design to maximize spring rates and cycle life, while minimizing solid height (US Patent No. 8,939,438 B2).
  • High strength to weight ratios that optimize performance while reducing mass.
  • Excellent stability of physical and mechanical properties at temperatures up to 340°F (171° C).
  • High corrosion resistance and generally compatible with many chemicals including strong acids, weak bases, aromatics, and ketones.
  • Non-magnetic material does not interfere with imaging and other Ferro-sensitive technologies.
  • Dielectric insulating material suitable for non-conductive applications.
  • Low flammability and toxicity ensuring environmental safety.
  • Recyclable and compliant with most Global regulations including RoHS and REACH.

LeeP™ Plastic Composite Series Compression Springs have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

411311
Product Compression OD 0.35 in, Length 0.375 in, Ultem
Product Compression OD 8.89 mm, Length 9.53 mm, Ultem
Part Number LL 038 038 U20G
Series LeeP™ Plastic Composite Series
Outside Diameter (inch) 0.35
Outside Diameter (cm) 0.889
Outside Diameter (mm) 8.89
Hole Diameter (inch) 0.375
Hole Diameter (cm) 0.953
Hole Diameter (mm) 9.53
Rod Diameter (inch) 0.15
Rod Diameter (cm) 0.381
Rod Diameter (mm) 3.81
Free Length (inch) 0.375
Free Length (cm) 0.953
Free Length (mm) 9.53
Rate (gm/mm) 109.11
Rate (kg/cm) 1.091
Rate (kg/mm) 0.1091
Rate (lb/inch) 6.11
Rate (gm/cm) 1091.1
Rate (N/cm) 10.7
Rate (N/mm) 1.07
Solid Height (inch) 0.108
Solid Height (cm) 0.274
Solid Height (mm) 2.74
Wire Diameter (inch) 0.03
Wire Diameter (cm) 0.076
Wire Diameter (mm) 0.76
Material Ultem
Load at Solid Height (gm) 742.09
Load at Solid Height (kg) 0.742
Load at Solid Height (lb) 1.636
Load at Solid Height (N) 7.28
Ends Tapered
Active Coils 1.57
Direction of Wind Left Hand
Finish Resin Color Yellow
Total Coils 3.57
0.03 0.35 0.01 0.01 0.375 0.15 0.375 0.03 3.57 6.11 1.832 0.108 1.636 0.03 0.375 0.35 0.76 8.89 0.25 9.53 3.81 9.53 0.762 1.07 2.74 7.28
Default View
Side view
Top view
Quantity Price
1 - 19 $13.250
20 - 49 $11.140
50 - 99 $9.450
100 - 199 $8.520
200 - 299 $7.635
300 - 399 $7.091
400 - 499 $6.705
500 - 599 $6.403
600 - 699 $6.126
700 - 799 $5.936
800 - 899 $5.770
900 - 999 $5.624
1000 $5.494

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world