.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity
 

Add

Enter your details and we'll get started right away.

Most quotes are generated and emailed instantly. Large-volume requests are reviewed by our team and typically follow up within 1 business day.

 

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

LHP 192L 01S

Cost
$0.00
$0.00
Price
$0.00
Weight
0.07 lb.
Direction of Wind
Factory Option
Ends
Squared and Ground
Finish
Passivate per ASTM A967
Material
Stainless Steel Type 17-7 PH
Total Coils
3.260
Product Series
Published Stock Code
LHP192L01S
Product Type
Compression Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
552.46
Rate (kg/cm)
563.33
Rate (lb/in)
3154.51
Rate (gm/mm)
56333.20
Weight per Item (lb)
0.07
Material Specification
AMS 5678
Free Length (cm)
1.905
Free Length (inch)
0.750
Free Length (mm)
19.050
Free Length - Build Spec (in)
0.75
Free Length Tolerance (cm)
0.03
Free Length Tolerance (in)
0.01
Free Length Tolerance (mm)
0.31
Free Length Tolerance - Build Spec (in)
0.01
Hole Diameter (cm)
2.54
Hole Diameter (inch)
1.00
Hole Diameter (mm)
25.40
Inside Diameter (cm)
1.49
Inside Diameter (in)
0.59
Inside Diameter (mm)
14.88
Outside Diameter (cm)
2.464
Outside Diameter (in)
0.97
Outside Diameter (mm)
24.64
Outside Diameter - Build Spec (in)
0.97
Rate (gm/cm)
563332.00
Rate (kg/mm)
56.33
Rate (N/cm)
5524.59
Rate - Build Spec (lb/in)
3154.51
Rate Tolerance (gm/cm)
56333.20
Rate Tolerance (gm/mm)
5633.32
Rate Tolerance (kg/cm)
56.33
Rate Tolerance (kg/mm)
5.63
Rate Tolerance (lb/in)
315.45
Rate Tolerance (N/cm)
552.46
Rate Tolerance (N/mm)
55.25
Rate Tolerance - Build Spec (lb/in)
315.45
Rod Diameter (cm)
1.27
Rod Diameter (inch)
0.50
Rod Diameter (mm)
12.70
Solid Height (cm)
1.59
Solid Height (inch)
0.63
Solid Height (mm)
15.90
Total Coils - Build Spec
3.26
Wire Diameter (cm)
0.49
Wire Diameter (inch)
0.19
Wire Diameter (mm)
4.88
Wire Diameter - Build Spec (in)
0.19
Hole Diameter - Build Spec. (in)
1.00
Rod Diameter - Build Spec. (in)
0.50
Rod Diameter Tolerance - Build Spec. (in)
MIN
Rod Diameter Tolerance (in)
MIN
Rod Diameter Tolerance (mm)
MIN
Rod Diameter Tolerance (cm)
MIN
Solid Height - Build Spec. (in)
0.63
Material Short Description
17-7
Load at Solid Height (lb)
391.89
Load at Solid Height - Build Spec. (lb)
391.89
Load at Solid Height (N)
1743.21
Load at Solid Height (kg)
177.76
Load at Solid Height (gm)
177761.00
Active Coils - Build Spec.
1.26
Active Coils
1.26
Active Coils Tolerance - Build Spec.
Reference
Active Coils Tolerance
Reference
Product Series
High Pressure Series (inch)
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
Inside Diameter Tolerance - Build Spec (in)
Reference
Outside Diameter Tolerance (cm)
+/-0.051
Outside Diameter Tolerance (in)
+/-0.02
Outside Diameter Tolerance (mm)
+/-0.51
Outside Diameter Tolerance - Build Spec (in)
+/-0.02
Inside Diameter - Build Spec (in)
0.59
Outside Diameter Lower Tolerance (in)
0.02
Outside Diameter Upper Tolerance (in)
0.02
Outside Diameter Upper Tolerance (mm)
0.51
Outside Diameter Lower Tolerance (mm)
0.51
Model Code
LHP

Compression Spring: OD 0.97 in, FL 0.75 in, Stainless Steel Type 17-7 PH

High Pressure Series (inch) Compression Springs

High Spring Rates in a Narrow Profile

Lee Spring LHP 192L 01S is a slender low index compression spring from the High Pressure Series (inch) series, engineered for applications requiring exceptional strength in a more compact design. This spring features an 0.97-inch outside diameter (24.64 mm) with a 1-inch hole diameter (25.4 mm) and extends to a free length of 0.75 inch (19.05 mm), making it ideal for high pressure applications. Made from Stainless Steel Type 17-7 PH with a 0.192-inch wire diameter (4.88 mm), the spring delivers a spring rate of 3154.51 lb/inch (552.459 N/mm) through its 1.26 active coils out of 3.26 total coils for predictable deflection behavior. The spring compresses to a solid height of 0.626 inch (15.9 mm) while supporting a maximum load of 391.89 lb (1743.21 N) at full compression. The spring has Squared and Ground ends and a Passivate per ASTM A967 finish for optimal performance.

About the High Pressure Compression Series

High Pressure Compression Springs designed as a unique series of slender low index compression springs with relatively high pressure ratings compared to standard compression springs. Designed to fit in small holes from 1/8" to 2" and preset to solid height. The High Pressure Series is made of 17-7 Stainless Steel with precipitation hardening heat treatment, shot peened and passivated. This series offers high load capacities in four pressure ratings; 300 PSI, 400 PSI, 500 PSI and 600 PSI spring variations. The pressure rating assigned to each item of the High Pressure Series is a selection parameter to assist in meeting qualitative requirements or quantitative requirements. This series springs is ideal for high working loads in short deflections, for example safety relief valves and check valves in fluid power applications, ball plungers, electrical contacts, switches, vise clamps, quick change tools, toys, and production line fittings or accessories.

High Pressure Series (inch) Compression Springs have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

415161
Product Compression OD 0.97 in, Length 0.75 in, Stainless Steel Type 17-7 PH
Product Compression OD 24.64 mm, Length 19.05 mm, Stainless Steel Type 17-7 PH
Part Number LHP 192L 01S
Series High Pressure Series (inch)
Outside Diameter (inch) 0.97
Outside Diameter (cm) 2.464
Outside Diameter (mm) 24.64
Hole Diameter (inch) 1
Hole Diameter (cm) 2.54
Hole Diameter (mm) 25.4
Rod Diameter (inch) 0.5
Rod Diameter (cm) 1.27
Rod Diameter (mm) 12.7
Free Length (inch) 0.75
Free Length (cm) 1.905
Free Length (mm) 19.05
Rate (gm/mm) 56333.2
Rate (kg/cm) 563.332
Rate (kg/mm) 56.3332
Rate (lb/inch) 3154.51
Rate (gm/cm) 563332
Rate (N/cm) 5524.59
Rate (N/mm) 552.459
Solid Height (inch) 0.626
Solid Height (cm) 1.59
Solid Height (mm) 15.9
Wire Diameter (inch) 0.192
Wire Diameter (cm) 0.488
Wire Diameter (mm) 4.88
Material Stainless Steel Type 17-7 PH
Load at Solid Height (gm) 177761
Load at Solid Height (kg) 177.761
Load at Solid Height (lb) 391.89
Load at Solid Height (N) 1743.21
Ends Squared and Ground
Active Coils 1.26
Direction of Wind Factory Option
Finish Passivate per ASTM A967
Total Coils 3.26
0.192 0.97 0.02 0.02 1 0.5 0.75 0.012 3.26 3154.51 315.451 0.626 391.89 0.192 0.75 0.97 4.88 24.64 0.51 25.4 12.7 19.05 0.305 552.459 15.9 1743.21
Default View
Side view
Top view
Quantity Price
1 - 19 $29.240
20 - 49 $20.420
50 - 99 $14.600
100 - 199 $11.250
200 - 299 $9.520
300 - 399 $7.923
400 - 499 $6.785
500 - 599 $5.949
600 - 699 $5.318
700 - 799 $4.818
800 - 899 $4.411
900 - 999 $4.077
1000 $3.793

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world