.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity
 

Add

Enter your details and we'll get started right away.

Most quotes are generated and emailed instantly. Large-volume requests are reviewed by our team and typically follow up within 1 business day.

 

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

LHP 020A 02S

Cost
$0.00
$0.00
Price
$0.00
Weight
0.00 lb.
Direction of Wind
Factory Option
Ends
Squared and Ground
Finish
Passivate per ASTM A967
Material
Stainless Steel Type 17-7 PH
Total Coils
10.190
Product Series
Published Stock Code
LHP020A02S
Product Type
Compression Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
4.71
Rate (kg/cm)
4.80
Rate (lb/in)
26.87
Rate (gm/mm)
479.84
Weight per Item (lb)
0.00
Material Specification
AMS 5678
Free Length (cm)
0.953
Free Length (inch)
0.375
Free Length (mm)
9.530
Free Length - Build Spec (in)
0.38
Free Length Tolerance (cm)
0.04
Free Length Tolerance (in)
0.01
Free Length Tolerance (mm)
0.36
Free Length Tolerance - Build Spec (in)
0.01
Hole Diameter (cm)
0.32
Hole Diameter (inch)
0.13
Hole Diameter (mm)
3.18
Inside Diameter (cm)
0.20
Inside Diameter (in)
0.08
Inside Diameter (mm)
2.03
Outside Diameter (cm)
0.305
Outside Diameter (in)
0.12
Outside Diameter (mm)
3.05
Outside Diameter - Build Spec (in)
0.12
Rate (gm/cm)
4798.40
Rate (kg/mm)
0.48
Rate (N/cm)
47.06
Rate - Build Spec (lb/in)
26.87
Rate Tolerance (gm/cm)
479.84
Rate Tolerance (gm/mm)
47.98
Rate Tolerance (kg/cm)
0.48
Rate Tolerance (kg/mm)
0.05
Rate Tolerance (lb/in)
2.69
Rate Tolerance (N/cm)
4.71
Rate Tolerance (N/mm)
0.47
Rate Tolerance - Build Spec (lb/in)
2.69
Rod Diameter (cm)
0.16
Rod Diameter (inch)
0.06
Rod Diameter (mm)
1.59
Solid Height (cm)
0.52
Solid Height (inch)
0.20
Solid Height (mm)
5.18
Total Coils - Build Spec
10.19
Wire Diameter (cm)
0.05
Wire Diameter (inch)
0.02
Wire Diameter (mm)
0.51
Wire Diameter - Build Spec (in)
0.02
Hole Diameter - Build Spec. (in)
0.13
Rod Diameter - Build Spec. (in)
0.06
Rod Diameter Tolerance - Build Spec. (in)
MIN
Rod Diameter Tolerance (in)
MIN
Rod Diameter Tolerance (mm)
MIN
Rod Diameter Tolerance (cm)
MIN
Solid Height - Build Spec. (in)
0.20
Material Short Description
17-7
Load at Solid Height (lb)
4.59
Load at Solid Height - Build Spec. (lb)
4.59
Load at Solid Height (N)
20.42
Load at Solid Height (kg)
2.08
Load at Solid Height (gm)
2082.02
Active Coils - Build Spec.
8.19
Active Coils
8.19
Active Coils Tolerance - Build Spec.
Reference
Active Coils Tolerance
Reference
Product Series
High Pressure Series (inch)
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
Inside Diameter Tolerance - Build Spec (in)
Reference
Outside Diameter Tolerance (cm)
+0.008/-0.013
Outside Diameter Tolerance (in)
+0.003/-0.005
Outside Diameter Tolerance (mm)
+0.08/-0.13
Outside Diameter Tolerance - Build Spec (in)
+0.003/-0.005
Inside Diameter - Build Spec (in)
0.08
Outside Diameter Lower Tolerance (in)
0.01
Outside Diameter Upper Tolerance (in)
0.00
Outside Diameter Upper Tolerance (mm)
0.08
Outside Diameter Lower Tolerance (mm)
0.13
Model Code
LHP

Compression Spring: OD 0.12 in, FL 0.375 in, Stainless Steel Type 17-7 PH

High Pressure Series (inch) Compression Springs

High Spring Rates in a Narrow Profile

Lee Spring LHP 020A 02S is a slender low index compression spring from the High Pressure Series (inch) series, engineered for applications requiring exceptional strength in a more compact design. This spring features an 0.12-inch outside diameter (3.05 mm) with a 0.125-inch hole diameter (3.18 mm) and extends to a free length of 0.375 inch (9.53 mm), making it ideal for high pressure applications. Made from Stainless Steel Type 17-7 PH with a 0.02-inch wire diameter (0.51 mm), the spring delivers a spring rate of 26.87 lb/inch (4.706 N/mm) through its 8.19 active coils out of 10.19 total coils for predictable deflection behavior. The spring compresses to a solid height of 0.204 inch (5.18 mm) while supporting a maximum load of 4.59 lb (20.42 N) at full compression. The spring has Squared and Ground ends and a Passivate per ASTM A967 finish for optimal performance.

About the High Pressure Compression Series

High Pressure Compression Springs designed as a unique series of slender low index compression springs with relatively high pressure ratings compared to standard compression springs. Designed to fit in small holes from 1/8" to 2" and preset to solid height. The High Pressure Series is made of 17-7 Stainless Steel with precipitation hardening heat treatment, shot peened and passivated. This series offers high load capacities in four pressure ratings; 300 PSI, 400 PSI, 500 PSI and 600 PSI spring variations. The pressure rating assigned to each item of the High Pressure Series is a selection parameter to assist in meeting qualitative requirements or quantitative requirements. This series springs is ideal for high working loads in short deflections, for example safety relief valves and check valves in fluid power applications, ball plungers, electrical contacts, switches, vise clamps, quick change tools, toys, and production line fittings or accessories.

High Pressure Series (inch) Compression Springs have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

413851
Product Compression OD 0.12 in, Length 0.375 in, Stainless Steel Type 17-7 PH
Product Compression OD 3.05 mm, Length 9.53 mm, Stainless Steel Type 17-7 PH
Part Number LHP 020A 02S
Series High Pressure Series (inch)
Outside Diameter (inch) 0.12
Outside Diameter (cm) 0.305
Outside Diameter (mm) 3.05
Hole Diameter (inch) 0.125
Hole Diameter (cm) 0.318
Hole Diameter (mm) 3.18
Rod Diameter (inch) 0.062
Rod Diameter (cm) 0.159
Rod Diameter (mm) 1.59
Free Length (inch) 0.375
Free Length (cm) 0.953
Free Length (mm) 9.53
Rate (gm/mm) 479.84
Rate (kg/cm) 4.798
Rate (kg/mm) 0.4798
Rate (lb/inch) 26.87
Rate (gm/cm) 4798.4
Rate (N/cm) 47.06
Rate (N/mm) 4.706
Solid Height (inch) 0.204
Solid Height (cm) 0.518
Solid Height (mm) 5.18
Wire Diameter (inch) 0.02
Wire Diameter (cm) 0.051
Wire Diameter (mm) 0.51
Material Stainless Steel Type 17-7 PH
Load at Solid Height (gm) 2082.02
Load at Solid Height (kg) 2.082
Load at Solid Height (lb) 4.59
Load at Solid Height (N) 20.42
Ends Squared and Ground
Active Coils 8.19
Direction of Wind Factory Option
Finish Passivate per ASTM A967
Total Coils 10.19
0.02 0.12 0.003 0.005 0.125 0.062 0.375 0.014 10.19 26.87 2.687 0.204 4.59 0.02 0.375 0.12 0.51 3.05 0.08 3.18 1.59 9.53 0.356 4.706 5.18 20.42
Default View
Side view
Top view
Quantity Price
1 - 19 $11.290
20 - 49 $6.950
50 - 99 $3.840
100 - 199 $2.450
200 - 299 $2.021
300 - 399 $1.673
400 - 499 $1.426
500 - 599 $1.250
600 - 699 $1.116
700 - 799 $1.011
800 - 899 $0.923
900 - 999 $0.855
1000 $0.796

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world