.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity
 

Add

Enter your details and we'll get started right away.

Most quotes are generated and emailed instantly. Large-volume requests are reviewed by our team and typically follow up within 1 business day.

 

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

LHL 625A 03

Cost
$0.00
$0.00
Price
$0.00
Weight
0.02 lb.
Direction of Wind
Factory Option
Ends
Squared and Ground
Finish
Gray Powder Coat
Material
Music Wire
Total Coils
8.760
Product Series
Published Stock Code
LHL625A03
Product Type
Compression Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
18.91
Rate (kg/cm)
19.29
Rate (lb/in)
108.00
Rate (gm/mm)
1928.66
Weight per Item (lb)
0.02
Material Specification
ASTM A228
Free Length (cm)
3.810
Free Length (inch)
1.500
Free Length (mm)
38.100
Free Length - Build Spec (in)
1.50
Free Length Tolerance (cm)
0.12
Free Length Tolerance (in)
0.05
Free Length Tolerance (mm)
1.22
Free Length Tolerance - Build Spec (in)
0.05
Hole Diameter (cm)
1.59
Hole Diameter (inch)
0.63
Hole Diameter (mm)
15.88
Inside Diameter (cm)
1.02
Inside Diameter (in)
0.40
Inside Diameter (mm)
10.24
Outside Diameter (cm)
1.466
Outside Diameter (in)
0.58
Outside Diameter (mm)
14.66
Outside Diameter - Build Spec (in)
0.58
Rate (gm/cm)
19286.60
Rate (kg/mm)
1.93
Rate (N/cm)
189.14
Rate - Build Spec (lb/in)
108.00
Rate Tolerance (gm/cm)
1928.66
Rate Tolerance (gm/mm)
192.87
Rate Tolerance (kg/cm)
1.93
Rate Tolerance (kg/mm)
0.19
Rate Tolerance (lb/in)
10.80
Rate Tolerance (N/cm)
18.91
Rate Tolerance (N/mm)
1.89
Rate Tolerance - Build Spec (lb/in)
10.80
Rod Diameter (cm)
0.87
Rod Diameter (inch)
0.34
Rod Diameter (mm)
8.74
Solid Height (cm)
1.88
Solid Height (inch)
0.74
Solid Height (mm)
18.80
Total Coils - Build Spec
8.76
Wire Diameter (cm)
0.22
Wire Diameter (inch)
0.09
Wire Diameter (mm)
2.21
Wire Diameter - Build Spec (in)
0.09
Hole Diameter - Build Spec. (in)
0.63
Rod Diameter - Build Spec. (in)
0.34
Rod Diameter Tolerance - Build Spec. (in)
MIN
Rod Diameter Tolerance (in)
MIN
Rod Diameter Tolerance (mm)
MIN
Rod Diameter Tolerance (cm)
MIN
Solid Height - Build Spec. (in)
0.74
Material Short Description
MW
Load at Solid Height (lb)
82.10
Load at Solid Height - Build Spec. (lb)
82.10
Load at Solid Height (N)
365.20
Load at Solid Height (kg)
37.24
Load at Solid Height (gm)
37240.60
Active Coils - Build Spec.
6.76
Active Coils
6.76
Active Coils Tolerance - Build Spec.
Reference
Active Coils Tolerance
Reference
Product Series
HEFTY™ Die Spring
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
color
Gray
Inside Diameter Tolerance - Build Spec (in)
Reference
Outside Diameter Tolerance (cm)
Reference
Outside Diameter Tolerance (in)
Reference
Outside Diameter Tolerance (mm)
Reference
Outside Diameter Tolerance - Build Spec (in)
Reference
Inside Diameter - Build Spec (in)
0.40
Outside Diameter Lower Tolerance (in)
0.00
Outside Diameter Upper Tolerance (in)
0.00
Outside Diameter Upper Tolerance (mm)
0.04
Outside Diameter Lower Tolerance (mm)
0.04
Model Code
LHL

Die Spring: OD 0.577 in, FL 1.5 in, Music Wire

HEFTY™ Die Spring Compression Springs

Heavy Duty Compression Springs

Lee Spring LHL 625A 03 is a heavy-duty die compression spring from the HEFTY™ Die Spring series, specifically engineered for demanding industrial applications requiring durabiliy and substantial load capacity. This spring features an 0.577-inch outside diameter (14.66 mm) with a 0.625-inch hole diameter (15.88 mm) and extends to a free length of 1.5 inch (38.1 mm), making it ideal for stamping and die applications. Made from Music Wire with a 0.087-inch wire diameter (2.21 mm), the spring delivers a spring rate of 108 lb/inch (18.914 N/mm) through its 6.76 active coils out of 8.76 total coils, with Factory Option wind for predictable deflection behavior. The spring compresses to a solid height of 0.74 inch (18.8 mm) while supporting a maximum load of 82.1 lb (365.2 N) at full compression. The spring has Squared and Ground ends and a Gray Powder Coat finish for optimal die spring performance.

About the HEFTY™ Die Spring Series

HEFTY™ Die Springs offer you the economy of round wire and the durability of chrome silicon or music wire ideally suited for any high stress, heavy load application. Great for many applications such as clutches, brakes, farm machinery and aircraft mechanisms. Available in five different types with different load ratings to fit standard diameters.

HEFTY™ Die Spring Compression Springs have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

416471
Product Compression OD 0.577 in, Length 1.5 in, Music Wire
Product Compression OD 14.66 mm, Length 38.1 mm, Music Wire
Part Number LHL 625A 03
Series HEFTY™ Die Spring
Outside Diameter (inch) 0.577
Outside Diameter (cm) 1.466
Outside Diameter (mm) 14.66
Hole Diameter (inch) 0.625
Hole Diameter (cm) 1.588
Hole Diameter (mm) 15.88
Rod Diameter (inch) 0.344
Rod Diameter (cm) 0.874
Rod Diameter (mm) 8.74
Free Length (inch) 1.5
Free Length (cm) 3.81
Free Length (mm) 38.1
Rate (gm/mm) 1928.66
Rate (kg/cm) 19.287
Rate (kg/mm) 1.9287
Rate (lb/inch) 108
Rate (gm/cm) 19286.6
Rate (N/cm) 189.14
Rate (N/mm) 18.914
Solid Height (inch) 0.74
Solid Height (cm) 1.88
Solid Height (mm) 18.8
Wire Diameter (inch) 0.087
Wire Diameter (cm) 0.221
Wire Diameter (mm) 2.21
Material Music Wire
Load at Solid Height (gm) 37240.6
Load at Solid Height (kg) 37.241
Load at Solid Height (lb) 82.1
Load at Solid Height (N) 365.2
Ends Squared and Ground
Active Coils 6.76
Direction of Wind Factory Option
Finish Gray Powder Coat
Total Coils 8.76
0.087 0.577 0.001 0.001 0.625 0.344 1.5 0.048 8.76 108 10.8 0.74 82.1 0.087 1.5 0.577 2.21 14.66 0.04 15.88 8.74 38.1 1.219 18.914 18.8 365.2
Default View
Side view
Top view
Quantity Price
1 - 24 $3.680
25 - 49 $3.020
50 - 99 $2.750
100 - 199 $2.200
200 - 299 $1.807
300 - 399 $1.650
400 - 499 $1.514
500 - 599 $1.397
600 - 699 $1.301
700 - 799 $1.221
800 - 899 $1.161
900 - 999 $1.126
1000 $1.104

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world