.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity
 

Add

Enter your details and we'll get started right away.

Most quotes are generated and emailed instantly. Large-volume requests are reviewed by our team and typically follow up within 1 business day.

 

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

LHL 375C 01

Cost
$0.00
$0.00
Price
$0.00
Weight
0.00 lb.
Direction of Wind
Factory Option
Ends
Squared and Ground
Finish
Black Powder Coat
Material
Music Wire
Total Coils
10.140
Product Series
Published Stock Code
LHL375C01
Product Type
Compression Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
21.72
Rate (kg/cm)
22.14
Rate (lb/in)
124.00
Rate (gm/mm)
2214.39
Weight per Item (lb)
0.01
Material Specification
ASTM A228
Free Length (cm)
2.540
Free Length (inch)
1.000
Free Length (mm)
25.400
Free Length - Build Spec (in)
1.00
Free Length Tolerance (cm)
0.08
Free Length Tolerance (in)
0.03
Free Length Tolerance (mm)
0.84
Free Length Tolerance - Build Spec (in)
0.03
Hole Diameter (cm)
0.95
Hole Diameter (inch)
0.38
Hole Diameter (mm)
9.53
Inside Diameter (cm)
0.55
Inside Diameter (in)
0.22
Inside Diameter (mm)
5.54
Outside Diameter (cm)
0.869
Outside Diameter (in)
0.34
Outside Diameter (mm)
8.69
Outside Diameter - Build Spec (in)
0.34
Rate (gm/cm)
22143.90
Rate (kg/mm)
2.21
Rate (N/cm)
217.16
Rate - Build Spec (lb/in)
124.00
Rate Tolerance (gm/cm)
2214.39
Rate Tolerance (gm/mm)
221.44
Rate Tolerance (kg/cm)
2.21
Rate Tolerance (kg/mm)
0.22
Rate Tolerance (lb/in)
12.40
Rate Tolerance (N/cm)
21.72
Rate Tolerance (N/mm)
2.17
Rate Tolerance - Build Spec (lb/in)
12.40
Rod Diameter (cm)
0.48
Rod Diameter (inch)
0.19
Rod Diameter (mm)
4.78
Solid Height (cm)
1.60
Solid Height (inch)
0.63
Solid Height (mm)
16.00
Total Coils - Build Spec
10.14
Wire Diameter (cm)
0.16
Wire Diameter (inch)
0.06
Wire Diameter (mm)
1.59
Wire Diameter - Build Spec (in)
0.06
Hole Diameter - Build Spec. (in)
0.38
Rod Diameter - Build Spec. (in)
0.19
Rod Diameter Tolerance - Build Spec. (in)
MIN
Rod Diameter Tolerance (in)
MIN
Rod Diameter Tolerance (mm)
MIN
Rod Diameter Tolerance (cm)
MIN
Solid Height - Build Spec. (in)
0.63
Material Short Description
MW
Load at Solid Height (lb)
45.90
Load at Solid Height - Build Spec. (lb)
45.90
Load at Solid Height (N)
204.17
Load at Solid Height (kg)
20.82
Load at Solid Height (gm)
20820.20
Active Coils - Build Spec.
8.14
Active Coils
8.14
Active Coils Tolerance - Build Spec.
Reference
Active Coils Tolerance
Reference
Product Series
HEFTY™ Die Spring
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
color
Black
Inside Diameter Tolerance - Build Spec (in)
Reference
Outside Diameter Tolerance (cm)
Reference
Outside Diameter Tolerance (in)
Reference
Outside Diameter Tolerance (mm)
Reference
Outside Diameter Tolerance - Build Spec (in)
Reference
Inside Diameter - Build Spec (in)
0.22
Outside Diameter Lower Tolerance (in)
0.00
Outside Diameter Upper Tolerance (in)
0.00
Outside Diameter Upper Tolerance (mm)
0.04
Outside Diameter Lower Tolerance (mm)
0.04
Model Code
LHL

Die Spring: OD 0.342 in, FL 1 in, Music Wire

HEFTY™ Die Spring Compression Springs

Heavy Duty Compression Springs

Lee Spring LHL 375C 01 is a heavy-duty die compression spring from the HEFTY™ Die Spring series, specifically engineered for demanding industrial applications requiring durabiliy and substantial load capacity. This spring features an 0.342-inch outside diameter (8.69 mm) with a 0.375-inch hole diameter (9.53 mm) and extends to a free length of 1 inch (25.4 mm), making it ideal for stamping and die applications. Made from Music Wire with a 0.063-inch wire diameter (1.59 mm), the spring delivers a spring rate of 124 lb/inch (21.716 N/mm) through its 8.14 active coils out of 10.14 total coils, with Factory Option wind for predictable deflection behavior. The spring compresses to a solid height of 0.63 inch (16 mm) while supporting a maximum load of 45.9 lb (204.17 N) at full compression. The spring has Squared and Ground ends and a Black Powder Coat finish for optimal die spring performance.

About the HEFTY™ Die Spring Series

HEFTY™ Die Springs offer you the economy of round wire and the durability of chrome silicon or music wire ideally suited for any high stress, heavy load application. Great for many applications such as clutches, brakes, farm machinery and aircraft mechanisms. Available in five different types with different load ratings to fit standard diameters.

HEFTY™ Die Spring Compression Springs have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

415551
Product Compression OD 0.342 in, Length 1 in, Music Wire
Product Compression OD 8.69 mm, Length 25.4 mm, Music Wire
Part Number LHL 375C 01
Series HEFTY™ Die Spring
Outside Diameter (inch) 0.342
Outside Diameter (cm) 0.869
Outside Diameter (mm) 8.69
Hole Diameter (inch) 0.375
Hole Diameter (cm) 0.953
Hole Diameter (mm) 9.53
Rod Diameter (inch) 0.188
Rod Diameter (cm) 0.478
Rod Diameter (mm) 4.78
Free Length (inch) 1
Free Length (cm) 2.54
Free Length (mm) 25.4
Rate (gm/mm) 2214.39
Rate (kg/cm) 22.144
Rate (kg/mm) 2.2144
Rate (lb/inch) 124
Rate (gm/cm) 22143.9
Rate (N/cm) 217.16
Rate (N/mm) 21.716
Solid Height (inch) 0.63
Solid Height (cm) 1.6
Solid Height (mm) 16
Wire Diameter (inch) 0.063
Wire Diameter (cm) 0.159
Wire Diameter (mm) 1.59
Material Music Wire
Load at Solid Height (gm) 20820.2
Load at Solid Height (kg) 20.82
Load at Solid Height (lb) 45.9
Load at Solid Height (N) 204.17
Ends Squared and Ground
Active Coils 8.14
Direction of Wind Factory Option
Finish Black Powder Coat
Total Coils 10.14
0.0625 0.342 0.001 0.001 0.375 0.188 1 0.033 10.14 124 12.4 0.63 45.9 0.0625 1 0.342 1.59 8.69 0.04 9.53 4.78 25.4 0.838 21.716 16 204.17
Default View
Side view
Top view
Quantity Price
1 - 24 $2.840
25 - 49 $2.440
50 - 99 $2.160
100 - 199 $1.730
200 - 299 $1.395
300 - 399 $1.274
400 - 499 $1.171
500 - 599 $1.081
600 - 699 $1.006
700 - 799 $0.946
800 - 899 $0.899
900 - 999 $0.867
1000 $0.855

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world