.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity
 

Add

Enter your details and we'll get started right away.

Most quotes are generated and emailed instantly. Large-volume requests are reviewed by our team and typically follow up within 1 business day.

 

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

LHL 2000C 01

Cost
$0.00
$0.00
Price
$0.00
Weight
0.68 lb.
Direction of Wind
Factory Option
Ends
Squared and Ground
Finish
Black Powder Coat
Material
Oil Tempered Chrome Silicon
Total Coils
5.090
Product Series
Published Stock Code
LHL2000C01
Product Type
Compression Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
302.10
Rate (kg/cm)
308.05
Rate (lb/in)
1725.00
Rate (gm/mm)
30805.10
Weight per Item (lb)
0.68
Material Specification
ASTM A401
Free Length (cm)
6.350
Free Length (inch)
2.500
Free Length (mm)
63.500
Free Length - Build Spec (in)
2.50
Free Length Tolerance (cm)
0.22
Free Length Tolerance (in)
0.09
Free Length Tolerance (mm)
2.24
Free Length Tolerance - Build Spec (in)
0.09
Hole Diameter (cm)
5.08
Hole Diameter (inch)
2.00
Hole Diameter (mm)
50.80
Inside Diameter (cm)
3.07
Inside Diameter (in)
1.21
Inside Diameter (mm)
30.71
Outside Diameter (cm)
4.813
Outside Diameter (in)
1.90
Outside Diameter (mm)
48.13
Outside Diameter - Build Spec (in)
1.90
Rate (gm/cm)
308050.00
Rate (kg/mm)
30.81
Rate (N/cm)
3021.04
Rate - Build Spec (lb/in)
1725.00
Rate Tolerance (gm/cm)
30805.10
Rate Tolerance (gm/mm)
3080.50
Rate Tolerance (kg/cm)
30.81
Rate Tolerance (kg/mm)
3.08
Rate Tolerance (lb/in)
172.50
Rate Tolerance (N/cm)
302.10
Rate Tolerance (N/mm)
30.21
Rate Tolerance - Build Spec (lb/in)
172.50
Rod Diameter (cm)
2.54
Rod Diameter (inch)
1.00
Rod Diameter (mm)
25.40
Solid Height (cm)
4.45
Solid Height (inch)
1.75
Solid Height (mm)
44.45
Total Coils - Build Spec
5.09
Wire Diameter (cm)
0.87
Wire Diameter (inch)
0.34
Wire Diameter (mm)
8.71
Wire Diameter - Build Spec (in)
0.34
Hole Diameter - Build Spec. (in)
2.00
Rod Diameter - Build Spec. (in)
1.00
Rod Diameter Tolerance - Build Spec. (in)
MIN
Rod Diameter Tolerance (in)
MIN
Rod Diameter Tolerance (mm)
MIN
Rod Diameter Tolerance (cm)
MIN
Solid Height - Build Spec. (in)
1.75
Material Short Description
OTCS
Load at Solid Height (lb)
1293.80
Load at Solid Height - Build Spec. (lb)
1293.80
Load at Solid Height (N)
5755.11
Load at Solid Height (kg)
586.87
Load at Solid Height (gm)
586868.00
Active Coils - Build Spec.
3.09
Active Coils
3.09
Active Coils Tolerance - Build Spec.
Reference
Active Coils Tolerance
Reference
Product Series
HEFTY™ Die Spring
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
color
Black
Inside Diameter Tolerance - Build Spec (in)
Reference
Outside Diameter Tolerance (cm)
Reference
Outside Diameter Tolerance (in)
Reference
Outside Diameter Tolerance (mm)
Reference
Outside Diameter Tolerance - Build Spec (in)
Reference
Inside Diameter - Build Spec (in)
1.21
Outside Diameter Lower Tolerance (in)
0.00
Outside Diameter Upper Tolerance (in)
0.00
Outside Diameter Upper Tolerance (mm)
0.04
Outside Diameter Lower Tolerance (mm)
0.04
Model Code
LHL

Die Spring: OD 1.895 in, FL 2.5 in, Oil Tempered Chrome Silicon

HEFTY™ Die Spring Compression Springs

Heavy Duty Compression Springs

Lee Spring LHL 2000C 01 is a heavy-duty die compression spring from the HEFTY™ Die Spring series, specifically engineered for demanding industrial applications requiring durabiliy and substantial load capacity. This spring features an 1.895-inch outside diameter (48.13 mm) with a 2-inch hole diameter (50.8 mm) and extends to a free length of 2.5 inch (63.5 mm), making it ideal for stamping and die applications. Made from Oil Tempered Chrome Silicon with a 0.343-inch wire diameter (8.71 mm), the spring delivers a spring rate of 1725 lb/inch (302.104 N/mm) through its 3.09 active coils out of 5.09 total coils, with Factory Option wind for predictable deflection behavior. The spring compresses to a solid height of 1.75 inch (44.45 mm) while supporting a maximum load of 1293.8 lb (5755.11 N) at full compression. The spring has Squared and Ground ends and a Black Powder Coat finish for optimal die spring performance.

About the HEFTY™ Die Spring Series

HEFTY™ Die Springs offer you the economy of round wire and the durability of chrome silicon or music wire ideally suited for any high stress, heavy load application. Great for many applications such as clutches, brakes, farm machinery and aircraft mechanisms. Available in five different types with different load ratings to fit standard diameters.

HEFTY™ Die Spring Compression Springs have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

419041
Product Compression OD 1.895 in, Length 2.5 in, Oil Tempered Chrome Silicon
Product Compression OD 48.13 mm, Length 63.5 mm, Oil Tempered Chrome Silicon
Part Number LHL 2000C 01
Series HEFTY™ Die Spring
Outside Diameter (inch) 1.895
Outside Diameter (cm) 4.813
Outside Diameter (mm) 48.13
Hole Diameter (inch) 2
Hole Diameter (cm) 5.08
Hole Diameter (mm) 50.8
Rod Diameter (inch) 1
Rod Diameter (cm) 2.54
Rod Diameter (mm) 25.4
Free Length (inch) 2.5
Free Length (cm) 6.35
Free Length (mm) 63.5
Rate (gm/mm) 30805.1
Rate (kg/cm) 308.051
Rate (kg/mm) 30.8051
Rate (lb/inch) 1725
Rate (gm/cm) 308050
Rate (N/cm) 3021.04
Rate (N/mm) 302.104
Solid Height (inch) 1.75
Solid Height (cm) 4.445
Solid Height (mm) 44.45
Wire Diameter (inch) 0.343
Wire Diameter (cm) 0.871
Wire Diameter (mm) 8.71
Material Oil Tempered Chrome Silicon
Load at Solid Height (gm) 586868
Load at Solid Height (kg) 586.868
Load at Solid Height (lb) 1293.8
Load at Solid Height (N) 5755.11
Ends Squared and Ground
Active Coils 3.09
Direction of Wind Factory Option
Finish Black Powder Coat
Total Coils 5.09
0.343 1.895 0.001 0.001 2 1 2.5 0.088 5.09 1725 172.5 1.75 1293.8 0.343 2.5 1.895 8.71 48.13 0.04 50.8 25.4 63.5 2.235 302.104 44.45 5755.11
Default View
Side view
Top view
Quantity Price
1 - 24 $20.720
25 - 49 $18.670
50 - 99 $17.050
100 - 199 $15.020
200 - 299 $12.447
300 - 399 $11.372
400 - 499 $10.427
500 $9.620

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world