.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity
 

Add

Enter your details and we'll get started right away.

Most quotes are generated and emailed instantly. Large-volume requests are reviewed by our team and typically follow up within 1 business day.

 

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

LHL 1500B 09

Cost
$0.00
$0.00
Price
$0.00
Weight
0.77 lb.
Direction of Wind
Factory Option
Ends
Squared and Ground
Finish
Purple Powder Coat
Material
Oil Tempered Chrome Silicon
Total Coils
14.630
Product Series
Published Stock Code
LHL1500B09
Product Type
Compression Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
53.24
Rate (kg/cm)
54.29
Rate (lb/in)
304.00
Rate (gm/mm)
5428.83
Weight per Item (lb)
0.77
Material Specification
ASTM A401
Free Length (cm)
15.240
Free Length (inch)
6.000
Free Length (mm)
152.400
Free Length - Build Spec (in)
6.00
Free Length Tolerance (cm)
0.44
Free Length Tolerance (in)
0.18
Free Length Tolerance (mm)
4.45
Free Length Tolerance - Build Spec (in)
0.18
Hole Diameter (cm)
3.81
Hole Diameter (inch)
1.50
Hole Diameter (mm)
38.10
Inside Diameter (cm)
2.25
Inside Diameter (in)
0.89
Inside Diameter (mm)
22.48
Outside Diameter (cm)
3.518
Outside Diameter (in)
1.39
Outside Diameter (mm)
35.18
Outside Diameter - Build Spec (in)
1.39
Rate (gm/cm)
54288.30
Rate (kg/mm)
5.43
Rate (N/cm)
532.40
Rate - Build Spec (lb/in)
304.00
Rate Tolerance (gm/cm)
5428.83
Rate Tolerance (gm/mm)
542.88
Rate Tolerance (kg/cm)
5.43
Rate Tolerance (kg/mm)
0.54
Rate Tolerance (lb/in)
30.40
Rate Tolerance (N/cm)
53.24
Rate Tolerance (N/mm)
5.32
Rate Tolerance - Build Spec (lb/in)
30.40
Rod Diameter (cm)
1.91
Rod Diameter (inch)
0.75
Rod Diameter (mm)
19.05
Solid Height (cm)
9.32
Solid Height (inch)
3.67
Solid Height (mm)
93.22
Total Coils - Build Spec
14.63
Wire Diameter (cm)
0.64
Wire Diameter (inch)
0.25
Wire Diameter (mm)
6.35
Wire Diameter - Build Spec (in)
0.25
Hole Diameter - Build Spec. (in)
1.50
Rod Diameter - Build Spec. (in)
0.75
Rod Diameter Tolerance - Build Spec. (in)
MIN
Rod Diameter Tolerance (in)
MIN
Rod Diameter Tolerance (mm)
MIN
Rod Diameter Tolerance (cm)
MIN
Solid Height - Build Spec. (in)
3.67
Material Short Description
OTCS
Load at Solid Height (lb)
708.30
Load at Solid Height - Build Spec. (lb)
708.30
Load at Solid Height (N)
3150.68
Load at Solid Height (kg)
321.29
Load at Solid Height (gm)
321285.00
Active Coils - Build Spec.
12.63
Active Coils
12.63
Active Coils Tolerance - Build Spec.
Reference
Active Coils Tolerance
Reference
Product Series
HEFTY™ Die Spring
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
color
Purple
Inside Diameter Tolerance - Build Spec (in)
Reference
Outside Diameter Tolerance (cm)
Reference
Outside Diameter Tolerance (in)
Reference
Outside Diameter Tolerance (mm)
Reference
Outside Diameter Tolerance - Build Spec (in)
Reference
Inside Diameter - Build Spec (in)
0.89
Outside Diameter Lower Tolerance (in)
0.00
Outside Diameter Upper Tolerance (in)
0.00
Outside Diameter Upper Tolerance (mm)
0.04
Outside Diameter Lower Tolerance (mm)
0.04
Model Code
LHL

Die Spring: OD 1.385 in, FL 6 in, Oil Tempered Chrome Silicon

HEFTY™ Die Spring Compression Springs

Heavy Duty Compression Springs

Lee Spring LHL 1500B 09 is a heavy-duty die compression spring from the HEFTY™ Die Spring series, specifically engineered for demanding industrial applications requiring durabiliy and substantial load capacity. This spring features an 1.385-inch outside diameter (35.18 mm) with a 1.5-inch hole diameter (38.1 mm) and extends to a free length of 6 inch (152.4 mm), making it ideal for stamping and die applications. Made from Oil Tempered Chrome Silicon with a 0.25-inch wire diameter (6.35 mm), the spring delivers a spring rate of 304 lb/inch (53.24 N/mm) through its 12.63 active coils out of 14.63 total coils, with Factory Option wind for predictable deflection behavior. The spring compresses to a solid height of 3.67 inch (93.22 mm) while supporting a maximum load of 708.3 lb (3150.68 N) at full compression. The spring has Squared and Ground ends and a Purple Powder Coat finish for optimal die spring performance.

About the HEFTY™ Die Spring Series

HEFTY™ Die Springs offer you the economy of round wire and the durability of chrome silicon or music wire ideally suited for any high stress, heavy load application. Great for many applications such as clutches, brakes, farm machinery and aircraft mechanisms. Available in five different types with different load ratings to fit standard diameters.

HEFTY™ Die Spring Compression Springs have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

418521
Product Compression OD 1.385 in, Length 6 in, Oil Tempered Chrome Silicon
Product Compression OD 35.18 mm, Length 152.4 mm, Oil Tempered Chrome Silicon
Part Number LHL 1500B 09
Series HEFTY™ Die Spring
Outside Diameter (inch) 1.385
Outside Diameter (cm) 3.518
Outside Diameter (mm) 35.18
Hole Diameter (inch) 1.5
Hole Diameter (cm) 3.81
Hole Diameter (mm) 38.1
Rod Diameter (inch) 0.75
Rod Diameter (cm) 1.905
Rod Diameter (mm) 19.05
Free Length (inch) 6
Free Length (cm) 15.24
Free Length (mm) 152.4
Rate (gm/mm) 5428.83
Rate (kg/cm) 54.288
Rate (kg/mm) 5.4288
Rate (lb/inch) 304
Rate (gm/cm) 54288.3
Rate (N/cm) 532.4
Rate (N/mm) 53.24
Solid Height (inch) 3.67
Solid Height (cm) 9.322
Solid Height (mm) 93.22
Wire Diameter (inch) 0.25
Wire Diameter (cm) 0.635
Wire Diameter (mm) 6.35
Material Oil Tempered Chrome Silicon
Load at Solid Height (gm) 321285
Load at Solid Height (kg) 321.285
Load at Solid Height (lb) 708.3
Load at Solid Height (N) 3150.68
Ends Squared and Ground
Active Coils 12.63
Direction of Wind Factory Option
Finish Purple Powder Coat
Total Coils 14.63
0.25 1.385 0.001 0.001 1.5 0.75 6 0.175 14.63 304 30.4 3.67 708.3 0.25 6 1.385 6.35 35.18 0.04 38.1 19.05 152.4 4.445 53.24 93.22 3150.68
Default View
Side view
Top view
Quantity Price
1 - 24 $21.910
25 - 49 $20.190
50 - 99 $18.290
100 - 199 $16.970
200 - 299 $12.648
300 - 399 $10.153
400 - 499 $8.534
500 - 599 $7.400
600 - 699 $6.554
700 - 799 $5.904
800 - 899 $5.380
900 - 999 $4.952
1000 $4.591

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world