.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity
 

Add

Enter your details and we'll get started right away.

Most quotes are generated and emailed instantly. Large-volume requests are reviewed by our team and typically follow up within 1 business day.

 

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

LHC 207S 02S

Cost
$0.00
$0.00
Price
$0.00
Weight
0.35 lb.
Direction of Wind
Factory Option
Ends
Squared and Ground
Finish
Passivate per ASTM A967
Material
Stainless Steel
Total Coils
8.000
Product Series
Published Stock Code
LHC207S02S
Product Type
Compression Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
25.90
Rate (kg/cm)
26.41
Rate (lb/in)
147.90
Rate (gm/mm)
2641.20
Weight per Item (lb)
0.35
Material Specification
ASTM A313
Free Length (cm)
7.620
Free Length (inch)
3.000
Free Length (mm)
76.200
Free Length - Build Spec (in)
3.00
Free Length Tolerance (cm)
0.27
Free Length Tolerance (in)
0.11
Free Length Tolerance (mm)
2.67
Free Length Tolerance - Build Spec (in)
0.11
Hole Diameter (cm)
4.13
Hole Diameter (inch)
1.63
Hole Diameter (mm)
41.28
Inside Diameter (cm)
2.96
Inside Diameter (in)
1.17
Inside Diameter (mm)
29.62
Outside Diameter (cm)
4.013
Outside Diameter (in)
1.58
Outside Diameter (mm)
40.13
Outside Diameter - Build Spec (in)
1.58
Rate (gm/cm)
26412.00
Rate (kg/mm)
2.64
Rate (N/cm)
259.02
Rate - Build Spec (lb/in)
147.90
Rate Tolerance (gm/cm)
2641.20
Rate Tolerance (gm/mm)
264.12
Rate Tolerance (kg/cm)
2.64
Rate Tolerance (kg/mm)
0.26
Rate Tolerance (lb/in)
14.79
Rate Tolerance (N/cm)
25.90
Rate Tolerance (N/mm)
2.59
Rate Tolerance - Build Spec (lb/in)
14.79
Rod Diameter (cm)
2.84
Rod Diameter (inch)
1.12
Rod Diameter (mm)
28.42
Solid Height (cm)
4.21
Solid Height (inch)
1.66
Solid Height (mm)
42.06
Total Coils - Build Spec
8.00
Wire Diameter (cm)
0.53
Wire Diameter (inch)
0.21
Wire Diameter (mm)
5.26
Wire Diameter - Build Spec (in)
0.21
Hole Diameter - Build Spec. (in)
1.63
Rod Diameter - Build Spec. (in)
1.12
Rod Diameter Tolerance - Build Spec. (in)
MIN
Rod Diameter Tolerance (in)
MIN
Rod Diameter Tolerance (mm)
MIN
Rod Diameter Tolerance (cm)
MIN
Solid Height - Build Spec. (in)
1.66
Material Short Description
SS
Load at Solid Height (lb)
200.10
Load at Solid Height - Build Spec. (lb)
200.10
Load at Solid Height (N)
890.09
Load at Solid Height (kg)
90.77
Load at Solid Height (gm)
90765.40
Active Coils - Build Spec.
6.00
Active Coils
6.00
Active Coils Tolerance - Build Spec.
Reference
Active Coils Tolerance
Reference
Product Series
Heavy Duty Series (inch)
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
Inside Diameter Tolerance - Build Spec (in)
Reference
Outside Diameter Tolerance (cm)
+/-0.102
Outside Diameter Tolerance (in)
+/-0.04
Outside Diameter Tolerance (mm)
+/-1.02
Outside Diameter Tolerance - Build Spec (in)
+/-0.04
Inside Diameter - Build Spec (in)
1.17
Outside Diameter Lower Tolerance (in)
0.04
Outside Diameter Upper Tolerance (in)
0.04
Outside Diameter Upper Tolerance (mm)
1.02
Outside Diameter Lower Tolerance (mm)
1.02
Model Code
LHC

Compression Spring: OD 1.58 in, FL 3 in, Stainless Steel

Heavy Duty Series (inch) Compression Springs

Durable Springs Manufactured to Perform

Lee Spring LHC 207S 02S is a heavy-duty die compression spring from the Heavy Duty Series (inch) series, specifically engineered for demanding industrial applications requiring durabiliy and substantial load capacity. This spring features an 1.58-inch outside diameter (40.13 mm) with a 1.625-inch hole diameter (41.28 mm) and extends to a free length of 3 inch (76.2 mm), making it ideal for stamping and die applications. Made from Stainless Steel with a 0.207-inch wire diameter (5.26 mm), the spring delivers a spring rate of 147.9 lb/inch (25.902 N/mm) through its 6 active coils out of 8 total coils, with Factory Option wind for predictable deflection behavior. The spring compresses to a solid height of 1.656 inch (42.06 mm) while supporting a maximum load of 200.1 lb (890.09 N) at full compression. The spring has Squared and Ground ends and a Passivate per ASTM A967 finish for optimal die spring performance.

Compression Springs – Heavy Duty Series

The Lee Spring Heavy Duty Series of compression springs includes a range of large size and high spring rate combinations. Selections are sorted in ascending order to mating hole/bore diameter sizes.

Heavy Duty Series springs are available in Music Wire or Oil Tempered MB and Type 302 Stainless Steel. Springs in this series are pre-set to prevent length loss in operation and shotpeened for added fatigue resistance. The Music Wire/Oil Tempered MB springs are provided with a zinc plating finish for light corrosion resistance. The Type 302 Stainless Steel springs are passivated.

Lee Spring Heavy Duty Series springs feature squared and ground ends. A squared end, also called a closed end, is made by reducing the coil pitch of the ends to zero. Squareness influences how a force produced by the spring can be transferred to adjacent parts. The ground ends provide flat bearing surfaces and additional stability.

Squared and ground ends are particularly useful in applications in which 1) high-duty springs are specified, 2) unusually close tolerances on load or rate are needed, 3) solid height must be minimized, 4) accurate seating and uniform bearing pressures are required and 5) a tendency towards buckling must be reduced.

Heavy Duty Series (inch) Compression Springs have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

421181
Product Compression OD 1.58 in, Length 3 in, Stainless Steel
Product Compression OD 40.13 mm, Length 76.2 mm, Stainless Steel
Part Number LHC 207S 02S
Series Heavy Duty Series (inch)
Outside Diameter (inch) 1.58
Outside Diameter (cm) 4.013
Outside Diameter (mm) 40.13
Hole Diameter (inch) 1.625
Hole Diameter (cm) 4.128
Hole Diameter (mm) 41.28
Rod Diameter (inch) 1.119
Rod Diameter (cm) 2.842
Rod Diameter (mm) 28.42
Free Length (inch) 3
Free Length (cm) 7.62
Free Length (mm) 76.2
Rate (gm/mm) 2641.2
Rate (kg/cm) 26.412
Rate (kg/mm) 2.6412
Rate (lb/inch) 147.9
Rate (gm/cm) 26412
Rate (N/cm) 259.02
Rate (N/mm) 25.902
Solid Height (inch) 1.656
Solid Height (cm) 4.206
Solid Height (mm) 42.06
Wire Diameter (inch) 0.207
Wire Diameter (cm) 0.526
Wire Diameter (mm) 5.26
Material Stainless Steel
Load at Solid Height (gm) 90765.4
Load at Solid Height (kg) 90.765
Load at Solid Height (lb) 200.1
Load at Solid Height (N) 890.09
Ends Squared and Ground
Active Coils 6
Direction of Wind Factory Option
Finish Passivate per ASTM A967
Total Coils 8
0.207 1.58 0.04 0.04 1.625 1.119 3 0.105 8 147.9 14.79 1.656 200.1 0.207 3 1.58 5.26 40.13 1.02 41.28 28.42 76.2 2.667 25.902 42.06 890.09
Default View
Side view
Top view
Quantity Price
1 - 19 $37.540
20 - 49 $27.970
50 - 99 $22.740
100 - 199 $18.460
200 - 299 $13.422
300 - 399 $12.119
400 - 499 $10.971
500 - 599 $9.993
600 - 699 $9.177
700 - 799 $8.520
800 - 899 $8.032
900 - 999 $7.704
1000 $7.542

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world