.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity
 

Add

Enter your details and we'll get started right away.

Most quotes are generated and emailed instantly. Large-volume requests are reviewed by our team and typically follow up within 1 business day.

 

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

LHC 156M 02S

Cost
$0.00
$0.00
Price
$0.00
Weight
0.16 lb.
Direction of Wind
Factory Option
Ends
Squared and Ground
Finish
Passivate per ASTM A967
Material
Stainless Steel
Total Coils
8.290
Product Series
Published Stock Code
LHC156M02S
Product Type
Compression Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
17.22
Rate (kg/cm)
17.56
Rate (lb/in)
98.31
Rate (gm/mm)
1755.62
Weight per Item (lb)
0.16
Material Specification
ASTM A313
Free Length (cm)
6.350
Free Length (inch)
2.500
Free Length (mm)
63.500
Free Length - Build Spec (in)
2.50
Free Length Tolerance (cm)
0.22
Free Length Tolerance (in)
0.09
Free Length Tolerance (mm)
2.24
Free Length Tolerance - Build Spec (in)
0.09
Hole Diameter (cm)
3.18
Hole Diameter (inch)
1.25
Hole Diameter (mm)
31.75
Inside Diameter (cm)
2.30
Inside Diameter (in)
0.91
Inside Diameter (mm)
23.01
Outside Diameter (cm)
3.094
Outside Diameter (in)
1.22
Outside Diameter (mm)
30.94
Outside Diameter - Build Spec (in)
1.22
Rate (gm/cm)
17556.20
Rate (kg/mm)
1.76
Rate (N/cm)
172.17
Rate - Build Spec (lb/in)
98.31
Rate Tolerance (gm/cm)
1755.62
Rate Tolerance (gm/mm)
175.56
Rate Tolerance (kg/cm)
1.76
Rate Tolerance (kg/mm)
0.18
Rate Tolerance (lb/in)
9.83
Rate Tolerance (N/cm)
17.22
Rate Tolerance (N/mm)
1.72
Rate Tolerance - Build Spec (lb/in)
9.83
Rod Diameter (cm)
2.22
Rod Diameter (inch)
0.88
Rod Diameter (mm)
22.23
Solid Height (cm)
3.28
Solid Height (inch)
1.29
Solid Height (mm)
32.84
Total Coils - Build Spec
8.29
Wire Diameter (cm)
0.40
Wire Diameter (inch)
0.16
Wire Diameter (mm)
3.96
Wire Diameter - Build Spec (in)
0.16
Hole Diameter - Build Spec. (in)
1.25
Rod Diameter - Build Spec. (in)
0.88
Rod Diameter Tolerance - Build Spec. (in)
MIN
Rod Diameter Tolerance (in)
MIN
Rod Diameter Tolerance (mm)
MIN
Rod Diameter Tolerance (cm)
MIN
Solid Height - Build Spec. (in)
1.29
Material Short Description
SS
Load at Solid Height (lb)
121.80
Load at Solid Height - Build Spec. (lb)
121.80
Load at Solid Height (N)
541.79
Load at Solid Height (kg)
55.25
Load at Solid Height (gm)
55248.50
Active Coils - Build Spec.
6.29
Active Coils
6.29
Active Coils Tolerance - Build Spec.
Reference
Active Coils Tolerance
Reference
Product Series
Heavy Duty Series (inch)
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
Inside Diameter Tolerance - Build Spec (in)
Reference
Outside Diameter Tolerance (cm)
+/-0.064
Outside Diameter Tolerance (in)
+/-0.025
Outside Diameter Tolerance (mm)
+/-0.64
Outside Diameter Tolerance - Build Spec (in)
+/-0.025
Inside Diameter - Build Spec (in)
0.91
Outside Diameter Lower Tolerance (in)
0.03
Outside Diameter Upper Tolerance (in)
0.03
Outside Diameter Upper Tolerance (mm)
0.64
Outside Diameter Lower Tolerance (mm)
0.64
Model Code
LHC

Compression Spring: OD 1.218 in, FL 2.5 in, Stainless Steel

Heavy Duty Series (inch) Compression Springs

Durable Springs Manufactured to Perform

Lee Spring LHC 156M 02S is a heavy-duty die compression spring from the Heavy Duty Series (inch) series, specifically engineered for demanding industrial applications requiring durabiliy and substantial load capacity. This spring features an 1.218-inch outside diameter (30.94 mm) with a 1.25-inch hole diameter (31.75 mm) and extends to a free length of 2.5 inch (63.5 mm), making it ideal for stamping and die applications. Made from Stainless Steel with a 0.156-inch wire diameter (3.96 mm), the spring delivers a spring rate of 98.31 lb/inch (17.217 N/mm) through its 6.29 active coils out of 8.29 total coils, with Factory Option wind for predictable deflection behavior. The spring compresses to a solid height of 1.293 inch (32.84 mm) while supporting a maximum load of 121.8 lb (541.79 N) at full compression. The spring has Squared and Ground ends and a Passivate per ASTM A967 finish for optimal die spring performance.

Compression Springs – Heavy Duty Series

The Lee Spring Heavy Duty Series of compression springs includes a range of large size and high spring rate combinations. Selections are sorted in ascending order to mating hole/bore diameter sizes.

Heavy Duty Series springs are available in Music Wire or Oil Tempered MB and Type 302 Stainless Steel. Springs in this series are pre-set to prevent length loss in operation and shotpeened for added fatigue resistance. The Music Wire/Oil Tempered MB springs are provided with a zinc plating finish for light corrosion resistance. The Type 302 Stainless Steel springs are passivated.

Lee Spring Heavy Duty Series springs feature squared and ground ends. A squared end, also called a closed end, is made by reducing the coil pitch of the ends to zero. Squareness influences how a force produced by the spring can be transferred to adjacent parts. The ground ends provide flat bearing surfaces and additional stability.

Squared and ground ends are particularly useful in applications in which 1) high-duty springs are specified, 2) unusually close tolerances on load or rate are needed, 3) solid height must be minimized, 4) accurate seating and uniform bearing pressures are required and 5) a tendency towards buckling must be reduced.

Heavy Duty Series (inch) Compression Springs have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

421591
Product Compression OD 1.218 in, Length 2.5 in, Stainless Steel
Product Compression OD 30.94 mm, Length 63.5 mm, Stainless Steel
Part Number LHC 156M 02S
Series Heavy Duty Series (inch)
Outside Diameter (inch) 1.218
Outside Diameter (cm) 3.094
Outside Diameter (mm) 30.94
Hole Diameter (inch) 1.25
Hole Diameter (cm) 3.175
Hole Diameter (mm) 31.75
Rod Diameter (inch) 0.875
Rod Diameter (cm) 2.223
Rod Diameter (mm) 22.23
Free Length (inch) 2.5
Free Length (cm) 6.35
Free Length (mm) 63.5
Rate (gm/mm) 1755.62
Rate (kg/cm) 17.556
Rate (kg/mm) 1.7556
Rate (lb/inch) 98.31
Rate (gm/cm) 17556.2
Rate (N/cm) 172.17
Rate (N/mm) 17.217
Solid Height (inch) 1.293
Solid Height (cm) 3.284
Solid Height (mm) 32.84
Wire Diameter (inch) 0.156
Wire Diameter (cm) 0.396
Wire Diameter (mm) 3.96
Material Stainless Steel
Load at Solid Height (gm) 55248.5
Load at Solid Height (kg) 55.248
Load at Solid Height (lb) 121.8
Load at Solid Height (N) 541.79
Ends Squared and Ground
Active Coils 6.29
Direction of Wind Factory Option
Finish Passivate per ASTM A967
Total Coils 8.29
0.156 1.218 0.025 0.025 1.25 0.875 2.5 0.088 8.29 98.31 9.831 1.293 121.8 0.156 2.5 1.218 3.96 30.94 0.64 31.75 22.23 63.5 2.235 17.217 32.84 541.79
Default View
Side view
Top view
Quantity Price
1 - 19 $26.830
20 - 49 $18.330
50 - 99 $12.580
100 - 199 $9.510
200 - 299 $7.435
300 - 399 $6.712
400 - 499 $6.077
500 - 599 $5.531
600 - 699 $5.083
700 - 799 $4.721
800 - 899 $4.447
900 - 999 $4.270
1000 $4.179

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world