.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity
 

Add

Enter your details and we'll get started right away.

Most quotes are generated and emailed instantly. Large-volume requests are reviewed by our team and typically follow up within 1 business day.

 

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

LCD160GL 04 M

Cost
$0.00
$0.00
Price
$0.00
Weight
0.02 lb.
Direction of Wind
Right Hand
Ends
Squared and Ground
Finish
Zinc Plate and Bake per ASTM B633
Material
Music Wire
Total Coils
14.500
Product Series
Published Stock Code
LCD160GL04M
Product Type
Compression Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
2.73
Rate (kg/cm)
2.78
Rate (lb/in)
15.57
Rate (gm/mm)
277.96
Weight per Item (lb)
0.02
Material Specification
DIN EN 10270-1-SH
Free Length (cm)
7.800
Free Length (inch)
3.071
Free Length (mm)
78.000
Free Length - Build Spec (in)
3.07
Free Length Tolerance (cm)
0.16
Free Length Tolerance (in)
0.06
Free Length Tolerance (mm)
1.63
Free Length Tolerance - Build Spec (in)
0.06
Hole Diameter (cm)
1.47
Hole Diameter (inch)
0.58
Hole Diameter (mm)
14.70
Inside Diameter (cm)
1.09
Inside Diameter (in)
0.43
Inside Diameter (mm)
10.90
Outside Diameter (cm)
1.410
Outside Diameter (in)
0.56
Outside Diameter (mm)
14.10
Outside Diameter - Build Spec (in)
0.56
Rate (gm/cm)
2779.60
Rate (kg/mm)
0.28
Rate (N/cm)
27.26
Rate - Build Spec (lb/in)
15.57
Rate Tolerance (gm/cm)
0.00
Rate Tolerance (gm/mm)
0.00
Rate Tolerance (kg/cm)
0.00
Rate Tolerance (kg/mm)
0.00
Rate Tolerance (lb/in)
0.00
Rate Tolerance (N/cm)
0.00
Rate Tolerance (N/mm)
0.00
Rate Tolerance - Build Spec (lb/in)
0.00
Rod Diameter (cm)
1.03
Rod Diameter (inch)
0.41
Rod Diameter (mm)
10.30
Solid Height (cm)
2.32
Solid Height (inch)
0.91
Solid Height (mm)
23.20
Total Coils - Build Spec
14.50
Wire Diameter (cm)
0.16
Wire Diameter (inch)
0.06
Wire Diameter (mm)
1.60
Wire Diameter - Build Spec (in)
0.06
Hole Diameter - Build Spec. (in)
0.58
Rod Diameter - Build Spec. (in)
0.41
Rod Diameter Tolerance - Build Spec. (in)
MIN
Rod Diameter Tolerance (in)
MIN
Rod Diameter Tolerance (mm)
MIN
Rod Diameter Tolerance (cm)
MIN
Solid Height - Build Spec. (in)
0.92
Material Short Description
MW
Load at Solid Height (lb)
33.63
Load at Solid Height - Build Spec. (lb)
33.63
Load at Solid Height (N)
149.60
Load at Solid Height (kg)
15.26
Load at Solid Height (gm)
15255.50
Active Coils - Build Spec.
12.50
Active Coils
12.50
Product Series
DIN-Plus Series Part 1
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
Inside Diameter Tolerance - Build Spec (in)
Reference
Outside Diameter Tolerance (cm)
+/-0.03
Outside Diameter Tolerance (in)
+/-0.0118
Outside Diameter Tolerance (mm)
+/-0.3
Outside Diameter Tolerance - Build Spec (in)
+/-0.0118
Inside Diameter - Build Spec (in)
0.43
Outside Diameter Lower Tolerance (in)
0.01
Outside Diameter Upper Tolerance (in)
0.01
Outside Diameter Upper Tolerance (mm)
0.30
Outside Diameter Lower Tolerance (mm)
0.30
Model Code
LCD

Compression Spring: OD 0.555 in, FL 3.071 in, Music Wire

DIN-Plus Series Part 1 Compression Springs

Standard DIN Sizes Plus Improved Corrosion Resistance

Lee Spring LCD160GL 04 M is a precision compression spring from the DIN-Plus Series Part 1, engineered for requiring precise force delivery and reliable performance. This spring features an 0.555-inch outside diameter (14.1 mm) with a 0.579-inch hole diameter (14.7 mm) and extends to a free length of 3.071 inch (78 mm), making it ideal for critical assemblies. Made from Music Wire with a 0.063-inch wire diameter (1.6 mm), the spring delivers a spring rate of 15.565 lb/inch (2.726 N/mm) through its 12.5 active coils out of 14.5 total coils for predictable deflection behavior. The spring compresses to a solid height of 0.913 inch (23.2 mm) while supporting a maximum load of 33.632 lb (149.6 N) at full compression. The spring has Squared and Ground ends and a Zinc Plate and Bake per ASTM B633 finish for optimal performance.

About the DIN-Plus Compression Spring Series

The Lee Spring DIN-Plus Compression Spring Series offers a large selection of standard DIN size springs to meet increasing global demand for metric designs with the added benefit of excellent corrosion resistance. The DIN-Plus Series is offered in two DIN types, Part 1 and Part 2. This spring is a DIN Part 1 type spring.

The DIN2098 Part 1 series includes the more standard to larger range of DIN2098 compression springs made of spring steel available in sizes from 4.4mm (0.173") to 1015mm (39.961") long. Wire sizes go from 0.5mm (0.020") up to 10mm (0.394") over a selection of outside diameters to work inside hole diameters from 3.4mm (0.134") to 140mm (5.512"). All parts are right hand wound with ends squared and ground for added stability under heavy loading. This series is also preset for wire sizes 1.25mm (0.049") and up which increases load carrying ability. The Lee Spring DIN-Plus Part 1 range also includes a zinc plate finish, which improves corrosion resistance and distinguishes the Lee Spring DIN-Plus Series from many other commercial offerings available.

DIN-Plus Series Part 1 Compression Springs have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

483994
Product Compression OD 0.555 in, Length 3.071 in, Music Wire
Product Compression OD 14.1 mm, Length 78 mm, Music Wire
Part Number LCD160GL 04 M
Series DIN-Plus Series Part 1
Outside Diameter (inch) 0.555
Outside Diameter (cm) 1.41
Outside Diameter (mm) 14.1
Hole Diameter (inch) 0.579
Hole Diameter (cm) 1.47
Hole Diameter (mm) 14.7
Rod Diameter (inch) 0.405
Rod Diameter (cm) 1.03
Rod Diameter (mm) 10.3
Free Length (inch) 3.071
Free Length (cm) 7.8
Free Length (mm) 78
Rate (gm/mm) 277.96
Rate (kg/cm) 2.78
Rate (kg/mm) 0.278
Rate (lb/inch) 15.565
Rate (gm/cm) 2779.6
Rate (N/cm) 27.26
Rate (N/mm) 2.726
Solid Height (inch) 0.913
Solid Height (cm) 2.32
Solid Height (mm) 23.2
Wire Diameter (inch) 0.063
Wire Diameter (cm) 0.16
Wire Diameter (mm) 1.6
Material Music Wire
Load at Solid Height (gm) 15255.5
Load at Solid Height (kg) 15.255
Load at Solid Height (lb) 33.632
Load at Solid Height (N) 149.6
Ends Squared and Ground
Active Coils 12.5
Direction of Wind Right Hand
Finish Zinc Plate and Bake per ASTM B633
Total Coils 14.5
0.063 0.5551 0.0118 0.0118 0.579 0.405 3.071 0.064 14.5 15.565 0 0.9248 33.632 0.063 3.071 0.5551 1.6 14.1 0.3 14.7 10.3 78 1.626 2.726 23.2 149.6
Default View
Side view
Top view
Quantity Price
1 - 19 $10.220
20 - 49 $6.260
50 - 99 $3.390
100 - 199 $2.140
200 - 299 $1.542
300 - 399 $1.401
400 - 499 $1.271
500 - 599 $1.158
600 - 699 $1.060
700 - 799 $0.976
800 - 899 $0.914
900 - 999 $0.862
1000 $0.817

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world