.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity
 

Add

Enter your details and we'll get started right away.

Most quotes are generated and emailed instantly. Large-volume requests are reviewed by our team and typically follow up within 1 business day.

 

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

LC 162JK 05S

Cost
$0.00
$0.00
Price
$0.00
Weight
0.12 lb.
Direction of Wind
Factory Option
Ends
Squared and Ground
Finish
Passivate per ASTM A967
Material
Stainless Steel
Total Coils
9.620
Product Series
Published Stock Code
LC162JK05S
Product Type
Compression Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
71.75
Rate (kg/cm)
73.17
Rate (lb/in)
409.70
Rate (gm/mm)
7316.49
Weight per Item (lb)
0.12
Material Specification
ASTM A313
Free Length (cm)
5.715
Free Length (inch)
2.250
Free Length (mm)
57.150
Free Length - Build Spec (in)
2.25
Free Length Tolerance (cm)
0.20
Free Length Tolerance (in)
0.08
Free Length Tolerance (mm)
2.01
Free Length Tolerance - Build Spec (in)
0.08
Hole Diameter (cm)
2.14
Hole Diameter (inch)
0.84
Hole Diameter (mm)
21.44
Inside Diameter (cm)
1.24
Inside Diameter (in)
0.49
Inside Diameter (mm)
12.42
Outside Diameter (cm)
2.065
Outside Diameter (in)
0.81
Outside Diameter (mm)
20.65
Outside Diameter - Build Spec (in)
0.81
Rate (gm/cm)
73164.90
Rate (kg/mm)
7.32
Rate (N/cm)
717.53
Rate - Build Spec (lb/in)
409.70
Rate Tolerance (gm/cm)
7316.42
Rate Tolerance (gm/mm)
731.64
Rate Tolerance (kg/cm)
7.32
Rate Tolerance (kg/mm)
0.73
Rate Tolerance (lb/in)
40.97
Rate Tolerance (N/cm)
71.75
Rate Tolerance (N/mm)
7.18
Rate Tolerance - Build Spec (lb/in)
40.97
Rod Diameter (cm)
1.19
Rod Diameter (inch)
0.47
Rod Diameter (mm)
11.91
Solid Height (cm)
3.96
Solid Height (inch)
1.56
Solid Height (mm)
39.57
Total Coils - Build Spec
9.62
Wire Diameter (cm)
0.41
Wire Diameter (inch)
0.16
Wire Diameter (mm)
4.11
Wire Diameter - Build Spec (in)
0.16
Hole Diameter - Build Spec. (in)
0.84
Rod Diameter - Build Spec. (in)
0.47
Rod Diameter Tolerance - Build Spec. (in)
MIN
Rod Diameter Tolerance (in)
MIN
Rod Diameter Tolerance (mm)
MIN
Rod Diameter Tolerance (cm)
MIN
Solid Height - Build Spec. (in)
1.56
Material Short Description
SS
Load at Solid Height (lb)
283.52
Load at Solid Height - Build Spec. (lb)
283.52
Load at Solid Height (N)
1261.14
Load at Solid Height (kg)
128.60
Load at Solid Height (gm)
128602.00
Active Coils - Build Spec.
7.62
Active Coils
7.62
Active Coils Tolerance - Build Spec.
Reference
Active Coils Tolerance
Reference
Product Series
Standard Compression Series (inch)
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
Inside Diameter Tolerance - Build Spec (in)
Reference
Outside Diameter Tolerance (cm)
+/-0.038
Outside Diameter Tolerance (in)
+/-0.015
Outside Diameter Tolerance (mm)
+/-0.38
Outside Diameter Tolerance - Build Spec (in)
+/-0.015
Inside Diameter - Build Spec (in)
0.49
Outside Diameter Lower Tolerance (in)
0.02
Outside Diameter Upper Tolerance (in)
0.02
Outside Diameter Upper Tolerance (mm)
0.38
Outside Diameter Lower Tolerance (mm)
0.38
Model Code
LC

Compression Spring: OD 0.813 in, FL 2.25 in, Stainless Steel

Standard Compression Series (inch) Compression Springs

Selection to Match Your Needs

Lee Spring LC 162JK 05S is a precision compression spring from the Standard Compression Series (inch), engineered for applications requiring reliable quality compression springs. This spring features an 0.813-inch outside diameter (20.65 mm) with a 0.844-inch hole diameter (21.44 mm) and extends to a free length of 2.25 inch (57.15 mm). Made from Stainless Steel with a 0.162-inch wire diameter (4.11 mm), the spring delivers a spring rate of 409.704 lb/inch (71.753 N/mm) through its 7.62 active coils out of 9.62 total coils for predictable deflection behavior. The spring compresses to a solid height of 1.558 inch (39.57 mm) while supporting a maximum load of 283.515 lb (1261.14 N) at full compression. The spring has Squared and Ground ends and a Passivate per ASTM A967 finish for optimal performance.

About the Standard Compression Spring Series

The Lee Spring Standard Compression Spring line includes a wide range of size and rate combinations. Selections are sorted in ascending order to mating hole/bore diameter sizes. Standard Compression Springs are available in both standard and metric series. Standard Series springs are available in Music Wire, Type 302 Stainless Steel and Type 316 Stainless Steel. Metric Series springs are available in Music Wire and Type 302 Stainless Steel. The Music Wire springs are provided with a plating finish for light corrosion resistance. The Type 302 Stainless Steel springs are passivated, while Type 316 Stainless Steel springs are passivated and ultrasonically cleaned. Lee Spring Standard Compression Springs feature squared and ground ends. A squared end, also called a closed end, is made by reducing the coil pitch of the ends to zero. Squareness influences how a force produced by the spring can be transferred to adjacent parts. The ground ends provide flat bearing surfaces and additional stability.

Standard Compression Series (inch) Compression Springs have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

440351
Product Compression OD 0.813 in, Length 2.25 in, Stainless Steel
Product Compression OD 20.65 mm, Length 57.15 mm, Stainless Steel
Part Number LC 162JK 05S
Series Standard Compression Series (inch)
Outside Diameter (inch) 0.813
Outside Diameter (cm) 2.065
Outside Diameter (mm) 20.65
Hole Diameter (inch) 0.844
Hole Diameter (cm) 2.144
Hole Diameter (mm) 21.44
Rod Diameter (inch) 0.469
Rod Diameter (cm) 1.191
Rod Diameter (mm) 11.91
Free Length (inch) 2.25
Free Length (cm) 5.715
Free Length (mm) 57.15
Rate (gm/mm) 7316.49
Rate (kg/cm) 73.165
Rate (kg/mm) 7.3165
Rate (lb/inch) 409.704
Rate (gm/cm) 73164.9
Rate (N/cm) 717.53
Rate (N/mm) 71.753
Solid Height (inch) 1.558
Solid Height (cm) 3.957
Solid Height (mm) 39.57
Wire Diameter (inch) 0.162
Wire Diameter (cm) 0.411
Wire Diameter (mm) 4.11
Material Stainless Steel
Load at Solid Height (gm) 128602
Load at Solid Height (kg) 128.602
Load at Solid Height (lb) 283.515
Load at Solid Height (N) 1261.14
Ends Squared and Ground
Active Coils 7.62
Direction of Wind Factory Option
Finish Passivate per ASTM A967
Total Coils 9.62
0.162 0.813 0.015 0.015 0.844 0.469 2.25 0.079 9.62 409.704 40.97 1.558 283.515 0.162 2.25 0.813 4.11 20.65 0.38 21.44 11.91 57.15 2.007 71.753 39.57 1261.14
Default View
Side view
Top view
Quantity Price
1 - 19 $17.320
20 - 49 $11.120
50 - 99 $6.810
100 - 199 $4.720
200 - 299 $3.512
300 - 399 $3.304
400 - 499 $3.120
500 - 599 $2.953
600 - 699 $2.806
700 - 799 $2.684
800 - 899 $2.580
900 - 999 $2.498
1000 $2.434

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world