.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity
 

Add

Enter your details and we'll get started right away.

Most quotes are generated and emailed instantly. Large-volume requests are reviewed by our team and typically follow up within 1 business day.

 

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

LC 112P 02 S316

Cost
$0.00
$0.00
Price
$0.00
Weight
0.07 lb.
Direction of Wind
Factory Option
Ends
Squared and Ground
Finish
Passivate per ASTM A967
Material
Stainless Steel Type 316
Total Coils
5.120
Product Series
Published Stock Code
LC112P02S316
Product Type
Compression Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
4.51
Rate (kg/cm)
4.60
Rate (lb/in)
25.74
Rate (gm/mm)
459.65
Weight per Item (lb)
0.07
Material Specification
ASTM A313
Free Length (cm)
5.080
Free Length (inch)
2.000
Free Length (mm)
50.800
Free Length - Build Spec (in)
2.00
Free Length Tolerance (cm)
0.18
Free Length Tolerance (in)
0.07
Free Length Tolerance (mm)
1.78
Free Length Tolerance - Build Spec (in)
0.07
Hole Diameter (cm)
3.81
Hole Diameter (inch)
1.50
Hole Diameter (mm)
38.10
Inside Diameter (cm)
3.14
Inside Diameter (in)
1.24
Inside Diameter (mm)
31.39
Outside Diameter (cm)
3.708
Outside Diameter (in)
1.46
Outside Diameter (mm)
37.08
Outside Diameter - Build Spec (in)
1.46
Rate (gm/cm)
4596.50
Rate (kg/mm)
0.46
Rate (N/cm)
45.08
Rate - Build Spec (lb/in)
25.74
Rate Tolerance (gm/cm)
459.66
Rate Tolerance (gm/mm)
45.97
Rate Tolerance (kg/cm)
0.46
Rate Tolerance (kg/mm)
0.05
Rate Tolerance (lb/in)
2.57
Rate Tolerance (N/cm)
4.51
Rate Tolerance (N/mm)
0.45
Rate Tolerance - Build Spec (lb/in)
2.57
Rod Diameter (cm)
3.03
Rod Diameter (inch)
1.19
Rod Diameter (mm)
30.30
Solid Height (cm)
1.50
Solid Height (inch)
0.59
Solid Height (mm)
15.01
Total Coils - Build Spec
5.12
Wire Diameter (cm)
0.28
Wire Diameter (inch)
0.11
Wire Diameter (mm)
2.84
Wire Diameter - Build Spec (in)
0.11
Hole Diameter - Build Spec. (in)
1.50
Rod Diameter - Build Spec. (in)
1.19
Rod Diameter Tolerance - Build Spec. (in)
MIN
Rod Diameter Tolerance (in)
MIN
Rod Diameter Tolerance (mm)
MIN
Rod Diameter Tolerance (cm)
MIN
Solid Height - Build Spec. (in)
0.59
Material Short Description
SS316
Load at Solid Height (lb)
36.28
Load at Solid Height - Build Spec. (lb)
36.28
Load at Solid Height (N)
161.36
Load at Solid Height (kg)
16.46
Load at Solid Height (gm)
16454.90
Active Coils - Build Spec.
3.12
Active Coils
3.12
Active Coils Tolerance - Build Spec.
Reference
Active Coils Tolerance
Reference
Product Series
Standard Compression Series (inch)
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
Inside Diameter Tolerance - Build Spec (in)
Reference
Outside Diameter Tolerance (cm)
+/-0.076
Outside Diameter Tolerance (in)
+/-0.03
Outside Diameter Tolerance (mm)
+/-0.76
Outside Diameter Tolerance - Build Spec (in)
+/-0.03
Inside Diameter - Build Spec (in)
1.24
Outside Diameter Lower Tolerance (in)
0.03
Outside Diameter Upper Tolerance (in)
0.03
Outside Diameter Upper Tolerance (mm)
0.76
Outside Diameter Lower Tolerance (mm)
0.76
Model Code
LC

Compression Spring: OD 1.46 in, FL 2 in, Stainless Steel Type 316

Standard Compression Series (inch) Compression Springs

Selection to Match Your Needs

Lee Spring LC 112P 02 S316 is a precision compression spring from the Standard Compression Series (inch), engineered for applications requiring reliable quality compression springs. This spring features an 1.46-inch outside diameter (37.08 mm) with a 1.5-inch hole diameter (38.1 mm) and extends to a free length of 2 inch (50.8 mm). Made from Stainless Steel Type 316 with a 0.112-inch wire diameter (2.84 mm), the spring delivers a spring rate of 25.739 lb/inch (4.508 N/mm) through its 3.12 active coils out of 5.12 total coils for predictable deflection behavior. The spring compresses to a solid height of 0.591 inch (15.01 mm) while supporting a maximum load of 36.276 lb (161.36 N) at full compression. The spring has Squared and Ground ends and a Passivate per ASTM A967 finish for optimal performance.

About the Standard Compression Spring Series

The Lee Spring Standard Compression Spring line includes a wide range of size and rate combinations. Selections are sorted in ascending order to mating hole/bore diameter sizes. Standard Compression Springs are available in both standard and metric series. Standard Series springs are available in Music Wire, Type 302 Stainless Steel and Type 316 Stainless Steel. Metric Series springs are available in Music Wire and Type 302 Stainless Steel. The Music Wire springs are provided with a plating finish for light corrosion resistance. The Type 302 Stainless Steel springs are passivated, while Type 316 Stainless Steel springs are passivated and ultrasonically cleaned. Lee Spring Standard Compression Springs feature squared and ground ends. A squared end, also called a closed end, is made by reducing the coil pitch of the ends to zero. Squareness influences how a force produced by the spring can be transferred to adjacent parts. The ground ends provide flat bearing surfaces and additional stability.

Standard Compression Series (inch) Compression Springs have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

384581
Product Compression OD 1.46 in, Length 2 in, Stainless Steel Type 316
Product Compression OD 37.08 mm, Length 50.8 mm, Stainless Steel Type 316
Part Number LC 112P 02 S316
Series Standard Compression Series (inch)
Outside Diameter (inch) 1.46
Outside Diameter (cm) 3.708
Outside Diameter (mm) 37.08
Hole Diameter (inch) 1.5
Hole Diameter (cm) 3.81
Hole Diameter (mm) 38.1
Rod Diameter (inch) 1.193
Rod Diameter (cm) 3.03
Rod Diameter (mm) 30.3
Free Length (inch) 2
Free Length (cm) 5.08
Free Length (mm) 50.8
Rate (gm/mm) 459.65
Rate (kg/cm) 4.596
Rate (kg/mm) 0.4596
Rate (lb/inch) 25.739
Rate (gm/cm) 4596.5
Rate (N/cm) 45.08
Rate (N/mm) 4.508
Solid Height (inch) 0.591
Solid Height (cm) 1.501
Solid Height (mm) 15.01
Wire Diameter (inch) 0.112
Wire Diameter (cm) 0.284
Wire Diameter (mm) 2.84
Material Stainless Steel Type 316
Load at Solid Height (gm) 16454.9
Load at Solid Height (kg) 16.455
Load at Solid Height (lb) 36.276
Load at Solid Height (N) 161.36
Ends Squared and Ground
Active Coils 3.12
Direction of Wind Factory Option
Finish Passivate per ASTM A967
Total Coils 5.12
0.112 1.46 0.03 0.03 1.5 1.193 2 0.07 5.12 25.739 2.574 0.591 36.276 0.112 2 1.46 2.84 37.08 0.76 38.1 30.3 50.8 1.778 4.508 15.01 161.36
Default View
Side view
Top view
Quantity Price
1 - 19 $22.200
20 - 49 $14.820
50 - 99 $9.970
100 - 199 $7.300
200 - 299 $6.175
300 - 399 $5.503
400 - 499 $4.744
500 - 599 $4.180
600 - 699 $3.746
700 - 799 $3.402
800 - 899 $3.122
900 - 999 $2.890
1000 $2.690

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world