.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity
 

Add

Enter your details and we'll get started right away.

Most quotes are generated and emailed instantly. Large-volume requests are reviewed by our team and typically follow up within 1 business day.

 

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

LC 112N 00 M

Cost
$0.00
$0.00
Price
$0.00
Weight
0.04 lb.
Direction of Wind
Factory Option
Ends
Squared and Ground
Finish
Zinc Plate and Bake per ASTM B633
Material
Music Wire
Total Coils
3.540
Product Series
Published Stock Code
LC112N00M
Product Type
Compression Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
19.05
Rate (kg/cm)
19.42
Rate (lb/in)
108.75
Rate (gm/mm)
1942.06
Weight per Item (lb)
0.04
Material Specification
ASTM A228
Free Length (cm)
2.223
Free Length (inch)
0.875
Free Length (mm)
22.230
Free Length - Build Spec (in)
0.88
Free Length Tolerance (cm)
0.08
Free Length Tolerance (in)
0.03
Free Length Tolerance (mm)
0.79
Free Length Tolerance - Build Spec (in)
0.03
Hole Diameter (cm)
3.18
Hole Diameter (inch)
1.25
Hole Diameter (mm)
31.75
Inside Diameter (cm)
2.53
Inside Diameter (in)
0.99
Inside Diameter (mm)
25.25
Outside Diameter (cm)
3.094
Outside Diameter (in)
1.22
Outside Diameter (mm)
30.94
Outside Diameter - Build Spec (in)
1.22
Rate (gm/cm)
19420.60
Rate (kg/mm)
1.94
Rate (N/cm)
190.46
Rate - Build Spec (lb/in)
108.75
Rate Tolerance (gm/cm)
1942.06
Rate Tolerance (gm/mm)
194.21
Rate Tolerance (kg/cm)
1.94
Rate Tolerance (kg/mm)
0.19
Rate Tolerance (lb/in)
10.88
Rate Tolerance (N/cm)
19.05
Rate Tolerance (N/mm)
1.90
Rate Tolerance - Build Spec (lb/in)
10.88
Rod Diameter (cm)
2.44
Rod Diameter (inch)
0.96
Rod Diameter (mm)
24.38
Solid Height (cm)
1.04
Solid Height (inch)
0.41
Solid Height (mm)
10.36
Total Coils - Build Spec
3.54
Wire Diameter (cm)
0.28
Wire Diameter (inch)
0.11
Wire Diameter (mm)
2.84
Wire Diameter - Build Spec (in)
0.11
Hole Diameter - Build Spec. (in)
1.25
Rod Diameter - Build Spec. (in)
0.96
Rod Diameter Tolerance - Build Spec. (in)
MIN
Rod Diameter Tolerance (in)
MIN
Rod Diameter Tolerance (mm)
MIN
Rod Diameter Tolerance (cm)
MIN
Solid Height - Build Spec. (in)
0.41
Material Short Description
MW
Load at Solid Height (lb)
50.78
Load at Solid Height - Build Spec. (lb)
50.78
Load at Solid Height (N)
225.87
Load at Solid Height (kg)
23.03
Load at Solid Height (gm)
23033.00
Active Coils - Build Spec.
1.54
Active Coils
1.54
Active Coils Tolerance - Build Spec.
Reference
Active Coils Tolerance
Reference
Product Series
Standard Compression Series (inch)
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
Inside Diameter Tolerance - Build Spec (in)
Reference
Outside Diameter Tolerance (cm)
+/-0.064
Outside Diameter Tolerance (in)
+/-0.025
Outside Diameter Tolerance (mm)
+/-0.64
Outside Diameter Tolerance - Build Spec (in)
+/-0.025
Inside Diameter - Build Spec (in)
0.99
Outside Diameter Lower Tolerance (in)
0.03
Outside Diameter Upper Tolerance (in)
0.03
Outside Diameter Upper Tolerance (mm)
0.64
Outside Diameter Lower Tolerance (mm)
0.64
Model Code
LC

Compression Spring: OD 1.218 in, FL 0.875 in, Music Wire

Standard Compression Series (inch) Compression Springs

Selection to Match Your Needs

Lee Spring LC 112N 00 M is a precision compression spring from the Standard Compression Series (inch), engineered for applications requiring reliable quality compression springs. This spring features an 1.218-inch outside diameter (30.94 mm) with a 1.25-inch hole diameter (31.75 mm) and extends to a free length of 0.875 inch (22.23 mm). Made from Music Wire with a 0.112-inch wire diameter (2.84 mm), the spring delivers a spring rate of 108.75 lb/inch (19.046 N/mm) through its 1.54 active coils out of 3.54 total coils for predictable deflection behavior. The spring compresses to a solid height of 0.408 inch (10.36 mm) while supporting a maximum load of 50.778 lb (225.87 N) at full compression. The spring has Squared and Ground ends and a Zinc Plate and Bake per ASTM B633 finish for optimal performance.

About the Standard Compression Spring Series

The Lee Spring Standard Compression Spring line includes a wide range of size and rate combinations. Selections are sorted in ascending order to mating hole/bore diameter sizes. Standard Compression Springs are available in both standard and metric series. Standard Series springs are available in Music Wire, Type 302 Stainless Steel and Type 316 Stainless Steel. Metric Series springs are available in Music Wire and Type 302 Stainless Steel. The Music Wire springs are provided with a plating finish for light corrosion resistance. The Type 302 Stainless Steel springs are passivated, while Type 316 Stainless Steel springs are passivated and ultrasonically cleaned. Lee Spring Standard Compression Springs feature squared and ground ends. A squared end, also called a closed end, is made by reducing the coil pitch of the ends to zero. Squareness influences how a force produced by the spring can be transferred to adjacent parts. The ground ends provide flat bearing surfaces and additional stability.

Standard Compression Series (inch) Compression Springs have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

384291
Product Compression OD 1.218 in, Length 0.875 in, Music Wire
Product Compression OD 30.94 mm, Length 22.23 mm, Music Wire
Part Number LC 112N 00 M
Series Standard Compression Series (inch)
Outside Diameter (inch) 1.218
Outside Diameter (cm) 3.094
Outside Diameter (mm) 30.94
Hole Diameter (inch) 1.25
Hole Diameter (cm) 3.175
Hole Diameter (mm) 31.75
Rod Diameter (inch) 0.96
Rod Diameter (cm) 2.438
Rod Diameter (mm) 24.38
Free Length (inch) 0.875
Free Length (cm) 2.223
Free Length (mm) 22.23
Rate (gm/mm) 1942.06
Rate (kg/cm) 19.421
Rate (kg/mm) 1.9421
Rate (lb/inch) 108.75
Rate (gm/cm) 19420.6
Rate (N/cm) 190.46
Rate (N/mm) 19.046
Solid Height (inch) 0.408
Solid Height (cm) 1.036
Solid Height (mm) 10.36
Wire Diameter (inch) 0.112
Wire Diameter (cm) 0.284
Wire Diameter (mm) 2.84
Material Music Wire
Load at Solid Height (gm) 23033
Load at Solid Height (kg) 23.033
Load at Solid Height (lb) 50.778
Load at Solid Height (N) 225.87
Ends Squared and Ground
Active Coils 1.54
Direction of Wind Factory Option
Finish Zinc Plate and Bake per ASTM B633
Total Coils 3.54
0.112 1.218 0.025 0.025 1.25 0.96 0.875 0.031 3.54 108.75 10.875 0.408 50.778 0.112 0.875 1.218 2.84 30.94 0.64 31.75 24.38 22.23 0.787 19.046 10.36 225.87
Default View
Side view
Top view
Quantity Price
1 - 19 $13.010
20 - 49 $8.080
50 - 99 $4.600
100 - 199 $3.020
200 - 299 $2.296
300 - 399 $2.088
400 - 499 $1.901
500 - 599 $1.735
600 - 699 $1.590
700 - 799 $1.465
800 - 899 $1.362
900 - 999 $1.277
1000 $1.215

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world