.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity
 

Add

Enter your details and we'll get started right away.

Most quotes are generated and emailed instantly. Large-volume requests are reviewed by our team and typically follow up within 1 business day.

 

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

LC 041GH 02S316

Cost
$0.00
$0.00
Price
$0.00
Weight
0.00 lb.
Direction of Wind
Factory Option
Ends
Squared and Ground
Finish
Passivate per ASTM A967
Material
Stainless Steel Type 316
Total Coils
4.090
Product Series
Published Stock Code
LC041GH02S316
Product Type
Compression Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
2.38
Rate (kg/cm)
2.43
Rate (lb/in)
13.60
Rate (gm/mm)
242.87
Weight per Item (lb)
0.00
Material Specification
ASTM A313
Free Length (cm)
1.588
Free Length (inch)
0.625
Free Length (mm)
15.880
Free Length - Build Spec (in)
0.63
Free Length Tolerance (cm)
0.05
Free Length Tolerance (in)
0.02
Free Length Tolerance (mm)
0.51
Free Length Tolerance - Build Spec (in)
0.02
Hole Diameter (cm)
1.43
Hole Diameter (inch)
0.56
Hole Diameter (mm)
14.27
Inside Diameter (cm)
1.16
Inside Diameter (in)
0.46
Inside Diameter (mm)
11.63
Outside Diameter (cm)
1.372
Outside Diameter (in)
0.54
Outside Diameter (mm)
13.72
Outside Diameter - Build Spec (in)
0.54
Rate (gm/cm)
2428.70
Rate (kg/mm)
0.24
Rate (N/cm)
23.82
Rate - Build Spec (lb/in)
13.60
Rate Tolerance (gm/cm)
242.87
Rate Tolerance (gm/mm)
24.29
Rate Tolerance (kg/cm)
0.24
Rate Tolerance (kg/mm)
0.02
Rate Tolerance (lb/in)
1.36
Rate Tolerance (N/cm)
2.38
Rate Tolerance (N/mm)
0.24
Rate Tolerance - Build Spec (lb/in)
1.36
Rod Diameter (cm)
1.11
Rod Diameter (inch)
0.44
Rod Diameter (mm)
11.05
Solid Height (cm)
0.45
Solid Height (inch)
0.18
Solid Height (mm)
4.50
Total Coils - Build Spec
4.09
Wire Diameter (cm)
0.10
Wire Diameter (inch)
0.04
Wire Diameter (mm)
1.04
Wire Diameter - Build Spec (in)
0.04
Hole Diameter - Build Spec. (in)
0.56
Rod Diameter - Build Spec. (in)
0.44
Rod Diameter Tolerance - Build Spec. (in)
MIN
Rod Diameter Tolerance (in)
MIN
Rod Diameter Tolerance (mm)
MIN
Rod Diameter Tolerance (cm)
MIN
Solid Height - Build Spec. (in)
0.18
Material Short Description
SS316
Load at Solid Height (lb)
6.08
Load at Solid Height - Build Spec. (lb)
6.08
Load at Solid Height (N)
27.05
Load at Solid Height (kg)
2.76
Load at Solid Height (gm)
2758.30
Active Coils - Build Spec.
2.09
Active Coils
2.09
Active Coils Tolerance - Build Spec.
Reference
Active Coils Tolerance
Reference
Product Series
Standard Compression Series (inch)
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
Inside Diameter Tolerance - Build Spec (in)
Reference
Outside Diameter Tolerance (cm)
+/-0.038
Outside Diameter Tolerance (in)
+/-0.015
Outside Diameter Tolerance (mm)
+/-0.38
Outside Diameter Tolerance - Build Spec (in)
+/-0.015
Inside Diameter - Build Spec (in)
0.46
Outside Diameter Lower Tolerance (in)
0.02
Outside Diameter Upper Tolerance (in)
0.02
Outside Diameter Upper Tolerance (mm)
0.38
Outside Diameter Lower Tolerance (mm)
0.38
Model Code
LC

Compression Spring: OD 0.54 in, FL 0.625 in, Stainless Steel Type 316

Standard Compression Series (inch) Compression Springs

Selection to Match Your Needs

Lee Spring LC 041GH 02S316 is a precision compression spring from the Standard Compression Series (inch), engineered for applications requiring reliable quality compression springs. This spring features an 0.54-inch outside diameter (13.72 mm) with a 0.562-inch hole diameter (14.27 mm) and extends to a free length of 0.625 inch (15.88 mm). Made from Stainless Steel Type 316 with a 0.041-inch wire diameter (1.04 mm), the spring delivers a spring rate of 13.6 lb/inch (2.382 N/mm) through its 2.09 active coils out of 4.09 total coils for predictable deflection behavior. The spring compresses to a solid height of 0.177 inch (4.5 mm) while supporting a maximum load of 6.081 lb (27.05 N) at full compression. The spring has Squared and Ground ends and a Passivate per ASTM A967 finish for optimal performance.

About the Standard Compression Spring Series

The Lee Spring Standard Compression Spring line includes a wide range of size and rate combinations. Selections are sorted in ascending order to mating hole/bore diameter sizes. Standard Compression Springs are available in both standard and metric series. Standard Series springs are available in Music Wire, Type 302 Stainless Steel and Type 316 Stainless Steel. Metric Series springs are available in Music Wire and Type 302 Stainless Steel. The Music Wire springs are provided with a plating finish for light corrosion resistance. The Type 302 Stainless Steel springs are passivated, while Type 316 Stainless Steel springs are passivated and ultrasonically cleaned. Lee Spring Standard Compression Springs feature squared and ground ends. A squared end, also called a closed end, is made by reducing the coil pitch of the ends to zero. Squareness influences how a force produced by the spring can be transferred to adjacent parts. The ground ends provide flat bearing surfaces and additional stability.

Standard Compression Series (inch) Compression Springs have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

343441
Product Compression OD 0.54 in, Length 0.625 in, Stainless Steel Type 316
Product Compression OD 13.72 mm, Length 15.88 mm, Stainless Steel Type 316
Part Number LC 041GH 02S316
Series Standard Compression Series (inch)
Outside Diameter (inch) 0.54
Outside Diameter (cm) 1.372
Outside Diameter (mm) 13.72
Hole Diameter (inch) 0.562
Hole Diameter (cm) 1.427
Hole Diameter (mm) 14.27
Rod Diameter (inch) 0.435
Rod Diameter (cm) 1.105
Rod Diameter (mm) 11.05
Free Length (inch) 0.625
Free Length (cm) 1.588
Free Length (mm) 15.88
Rate (gm/mm) 242.87
Rate (kg/cm) 2.429
Rate (kg/mm) 0.2429
Rate (lb/inch) 13.6
Rate (gm/cm) 2428.7
Rate (N/cm) 23.82
Rate (N/mm) 2.382
Solid Height (inch) 0.177
Solid Height (cm) 0.45
Solid Height (mm) 4.5
Wire Diameter (inch) 0.041
Wire Diameter (cm) 0.104
Wire Diameter (mm) 1.04
Material Stainless Steel Type 316
Load at Solid Height (gm) 2758.3
Load at Solid Height (kg) 2.758
Load at Solid Height (lb) 6.081
Load at Solid Height (N) 27.05
Ends Squared and Ground
Active Coils 2.09
Direction of Wind Factory Option
Finish Passivate per ASTM A967
Total Coils 4.09
0.041 0.54 0.015 0.015 0.562 0.435 0.625 0.02 4.09 13.6 1.36 0.177 6.081 0.041 0.625 0.54 1.04 13.72 0.38 14.27 11.05 15.88 0.508 2.382 4.5 27.05
Default View
Side view
Top view
Quantity Price
1 - 19 $9.210
20 - 49 $5.600
50 - 99 $2.960
100 - 199 $1.870
200 - 299 $1.613
300 - 399 $1.467
400 - 499 $1.337
500 - 599 $1.221
600 - 699 $1.120
700 - 799 $1.031
800 - 899 $0.960
900 - 999 $0.902
1000 $0.860

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world