.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity
 

Add

Enter your details and we'll get started right away.

Most quotes are generated and emailed instantly. Large-volume requests are reviewed by our team and typically follow up within 1 business day.

 

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

LC 028CE 01S

Cost
$0.00
$0.00
Price
$0.00
Weight
0.00 lb.
Direction of Wind
Factory Option
Ends
Squared and Ground
Finish
Passivate per ASTM A967
Material
Stainless Steel
Total Coils
3.920
Product Series
Published Stock Code
LC028CE01S
Product Type
Compression Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
4.31
Rate (kg/cm)
4.40
Rate (lb/in)
24.63
Rate (gm/mm)
439.79
Weight per Item (lb)
0.00
Material Specification
ASTM A313
Free Length (cm)
0.635
Free Length (inch)
0.250
Free Length (mm)
6.350
Free Length - Build Spec (in)
0.25
Free Length Tolerance (cm)
0.05
Free Length Tolerance (in)
0.02
Free Length Tolerance (mm)
0.46
Free Length Tolerance - Build Spec (in)
0.02
Hole Diameter (cm)
0.80
Hole Diameter (inch)
0.31
Hole Diameter (mm)
7.95
Inside Diameter (cm)
0.57
Inside Diameter (in)
0.23
Inside Diameter (mm)
5.72
Outside Diameter (cm)
0.714
Outside Diameter (in)
0.28
Outside Diameter (mm)
7.14
Outside Diameter - Build Spec (in)
0.28
Rate (gm/cm)
4397.90
Rate (kg/mm)
0.44
Rate (N/cm)
43.13
Rate - Build Spec (lb/in)
24.63
Rate Tolerance (gm/cm)
439.84
Rate Tolerance (gm/mm)
43.98
Rate Tolerance (kg/cm)
0.44
Rate Tolerance (kg/mm)
0.04
Rate Tolerance (lb/in)
2.46
Rate Tolerance (N/cm)
4.31
Rate Tolerance (N/mm)
0.43
Rate Tolerance - Build Spec (lb/in)
2.46
Rod Diameter (cm)
0.55
Rod Diameter (inch)
0.22
Rod Diameter (mm)
5.51
Solid Height (cm)
0.29
Solid Height (inch)
0.11
Solid Height (mm)
2.87
Total Coils - Build Spec
3.92
Wire Diameter (cm)
0.07
Wire Diameter (inch)
0.03
Wire Diameter (mm)
0.71
Wire Diameter - Build Spec (in)
0.03
Hole Diameter - Build Spec. (in)
0.31
Rod Diameter - Build Spec. (in)
0.22
Rod Diameter Tolerance - Build Spec. (in)
MIN
Rod Diameter Tolerance (in)
MIN
Rod Diameter Tolerance (mm)
MIN
Rod Diameter Tolerance (cm)
MIN
Solid Height - Build Spec. (in)
0.11
Material Short Description
SS
Load at Solid Height (lb)
3.37
Load at Solid Height - Build Spec. (lb)
3.37
Load at Solid Height (N)
15.00
Load at Solid Height (kg)
1.53
Load at Solid Height (gm)
1529.54
Active Coils - Build Spec.
1.92
Active Coils
1.92
Active Coils Tolerance - Build Spec.
Reference
Active Coils Tolerance
Reference
Product Series
Standard Compression Series (inch)
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
Inside Diameter Tolerance - Build Spec (in)
Reference
Outside Diameter Tolerance (cm)
+/-0.013
Outside Diameter Tolerance (in)
+/-0.005
Outside Diameter Tolerance (mm)
+/-0.13
Outside Diameter Tolerance - Build Spec (in)
+/-0.005
Inside Diameter - Build Spec (in)
0.23
Outside Diameter Lower Tolerance (in)
0.01
Outside Diameter Upper Tolerance (in)
0.01
Outside Diameter Upper Tolerance (mm)
0.13
Outside Diameter Lower Tolerance (mm)
0.13
Model Code
LC

Compression Spring: OD 0.281 in, FL 0.25 in, Stainless Steel

Standard Compression Series (inch) Compression Springs

Selection to Match Your Needs

Lee Spring LC 028CE 01S is a precision compression spring from the Standard Compression Series (inch), engineered for applications requiring reliable quality compression springs. This spring features an 0.281-inch outside diameter (7.14 mm) with a 0.313-inch hole diameter (7.95 mm) and extends to a free length of 0.25 inch (6.35 mm). Made from Stainless Steel with a 0.028-inch wire diameter (0.71 mm), the spring delivers a spring rate of 24.627 lb/inch (4.313 N/mm) through its 1.92 active coils out of 3.92 total coils for predictable deflection behavior. The spring compresses to a solid height of 0.113 inch (2.87 mm) while supporting a maximum load of 3.372 lb (15 N) at full compression. The spring has Squared and Ground ends and a Passivate per ASTM A967 finish for optimal performance.

About the Standard Compression Spring Series

The Lee Spring Standard Compression Spring line includes a wide range of size and rate combinations. Selections are sorted in ascending order to mating hole/bore diameter sizes. Standard Compression Springs are available in both standard and metric series. Standard Series springs are available in Music Wire, Type 302 Stainless Steel and Type 316 Stainless Steel. Metric Series springs are available in Music Wire and Type 302 Stainless Steel. The Music Wire springs are provided with a plating finish for light corrosion resistance. The Type 302 Stainless Steel springs are passivated, while Type 316 Stainless Steel springs are passivated and ultrasonically cleaned. Lee Spring Standard Compression Springs feature squared and ground ends. A squared end, also called a closed end, is made by reducing the coil pitch of the ends to zero. Squareness influences how a force produced by the spring can be transferred to adjacent parts. The ground ends provide flat bearing surfaces and additional stability.

Standard Compression Series (inch) Compression Springs have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

328011
Product Compression OD 0.281 in, Length 0.25 in, Stainless Steel
Product Compression OD 7.14 mm, Length 6.35 mm, Stainless Steel
Part Number LC 028CE 01S
Series Standard Compression Series (inch)
Outside Diameter (inch) 0.281
Outside Diameter (cm) 0.714
Outside Diameter (mm) 7.14
Hole Diameter (inch) 0.313
Hole Diameter (cm) 0.795
Hole Diameter (mm) 7.95
Rod Diameter (inch) 0.217
Rod Diameter (cm) 0.551
Rod Diameter (mm) 5.51
Free Length (inch) 0.25
Free Length (cm) 0.635
Free Length (mm) 6.35
Rate (gm/mm) 439.79
Rate (kg/cm) 4.398
Rate (kg/mm) 0.4398
Rate (lb/inch) 24.627
Rate (gm/cm) 4397.9
Rate (N/cm) 43.13
Rate (N/mm) 4.313
Solid Height (inch) 0.113
Solid Height (cm) 0.287
Solid Height (mm) 2.87
Wire Diameter (inch) 0.028
Wire Diameter (cm) 0.071
Wire Diameter (mm) 0.71
Material Stainless Steel
Load at Solid Height (gm) 1529.54
Load at Solid Height (kg) 1.53
Load at Solid Height (lb) 3.372
Load at Solid Height (N) 15
Ends Squared and Ground
Active Coils 1.92
Direction of Wind Factory Option
Finish Passivate per ASTM A967
Total Coils 3.92
0.028 0.2812 0.005 0.005 0.313 0.217 0.25 0.018 3.92 24.627 2.463 0.113 3.372 0.028 0.25 0.2812 0.71 7.14 0.13 7.95 5.51 6.35 0.457 4.313 2.87 15
Default View
Side view
Top view
Quantity Price
1 - 19 $8.040
20 - 49 $4.840
50 - 99 $2.510
100 - 199 $1.530
200 - 299 $1.192
300 - 399 $1.077
400 - 499 $0.970
500 - 599 $0.874
600 - 699 $0.790
700 - 799 $0.722
800 - 899 $0.662
900 - 999 $0.615
1000 $0.580

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world