.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity
 

Add

Enter your details and we'll get started right away.

Most quotes are generated and emailed instantly. Large-volume requests are reviewed by our team and typically follow up within 1 business day.

 

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

LC 014A 02 M

Cost
$0.00
$0.00
Price
$0.00
Weight
0.00 lb.
Direction of Wind
Factory Option
Ends
Squared and Ground
Finish
Zinc Plate and Bake per ASTM B633
Material
Music Wire
Total Coils
7.440
Product Series
Published Stock Code
LC014A02M
Product Type
Compression Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
1.56
Rate (kg/cm)
1.59
Rate (lb/in)
8.90
Rate (gm/mm)
158.94
Weight per Item (lb)
0.00
Material Specification
ASTM A228
Free Length (cm)
0.795
Free Length (inch)
0.313
Free Length (mm)
7.950
Free Length - Build Spec (in)
0.31
Free Length Tolerance (cm)
0.05
Free Length Tolerance (in)
0.02
Free Length Tolerance (mm)
0.46
Free Length Tolerance - Build Spec (in)
0.02
Hole Diameter (cm)
0.32
Hole Diameter (inch)
0.13
Hole Diameter (mm)
3.18
Inside Diameter (cm)
0.23
Inside Diameter (in)
0.09
Inside Diameter (mm)
2.34
Outside Diameter (cm)
0.305
Outside Diameter (in)
0.12
Outside Diameter (mm)
3.05
Outside Diameter - Build Spec (in)
0.12
Rate (gm/cm)
1589.40
Rate (kg/mm)
0.16
Rate (N/cm)
15.59
Rate - Build Spec (lb/in)
8.90
Rate Tolerance (gm/cm)
158.94
Rate Tolerance (gm/mm)
15.89
Rate Tolerance (kg/cm)
0.16
Rate Tolerance (kg/mm)
0.02
Rate Tolerance (lb/in)
0.89
Rate Tolerance (N/cm)
1.56
Rate Tolerance (N/mm)
0.16
Rate Tolerance - Build Spec (lb/in)
0.89
Rod Diameter (cm)
0.21
Rod Diameter (inch)
0.08
Rod Diameter (mm)
2.13
Solid Height (cm)
0.27
Solid Height (inch)
0.11
Solid Height (mm)
2.67
Total Coils - Build Spec
7.44
Wire Diameter (cm)
0.04
Wire Diameter (inch)
0.01
Wire Diameter (mm)
0.36
Wire Diameter - Build Spec (in)
0.01
Hole Diameter - Build Spec. (in)
0.13
Rod Diameter - Build Spec. (in)
0.08
Rod Diameter Tolerance - Build Spec. (in)
MIN
Rod Diameter Tolerance (in)
MIN
Rod Diameter Tolerance (mm)
MIN
Rod Diameter Tolerance (cm)
MIN
Solid Height - Build Spec. (in)
0.11
Material Short Description
MW
Load at Solid Height (lb)
2.00
Load at Solid Height - Build Spec. (lb)
2.00
Load at Solid Height (N)
8.90
Load at Solid Height (kg)
0.91
Load at Solid Height (gm)
907.20
Active Coils - Build Spec.
5.44
Active Coils
5.44
Active Coils Tolerance - Build Spec.
Reference
Active Coils Tolerance
Reference
Product Series
Standard Compression Series (inch)
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
Inside Diameter Tolerance - Build Spec (in)
Reference
Outside Diameter Tolerance (cm)
+0.008/-0.013
Outside Diameter Tolerance (in)
+0.003/-0.005
Outside Diameter Tolerance (mm)
+0.08/-0.13
Outside Diameter Tolerance - Build Spec (in)
+0.003/-0.005
Inside Diameter - Build Spec (in)
0.09
Outside Diameter Lower Tolerance (in)
0.01
Outside Diameter Upper Tolerance (in)
0.00
Outside Diameter Upper Tolerance (mm)
0.08
Outside Diameter Lower Tolerance (mm)
0.13
Model Code
LC

Compression Spring: OD 0.12 in, FL 0.313 in, Music Wire

Standard Compression Series (inch) Compression Springs

Selection to Match Your Needs

Lee Spring LC 014A 02 M is a precision compression spring from the Standard Compression Series (inch), engineered for applications requiring reliable quality compression springs. This spring features an 0.12-inch outside diameter (3.05 mm) with a 0.125-inch hole diameter (3.18 mm) and extends to a free length of 0.313 inch (7.95 mm). Made from Music Wire with a 0.014-inch wire diameter (0.36 mm), the spring delivers a spring rate of 8.9 lb/inch (1.559 N/mm) through its 5.44 active coils out of 7.44 total coils for predictable deflection behavior. The spring compresses to a solid height of 0.105 inch (2.67 mm) while supporting a maximum load of 2 lb (8.9 N) at full compression. The spring has Squared and Ground ends and a Zinc Plate and Bake per ASTM B633 finish for optimal performance.

About the Standard Compression Spring Series

The Lee Spring Standard Compression Spring line includes a wide range of size and rate combinations. Selections are sorted in ascending order to mating hole/bore diameter sizes. Standard Compression Springs are available in both standard and metric series. Standard Series springs are available in Music Wire, Type 302 Stainless Steel and Type 316 Stainless Steel. Metric Series springs are available in Music Wire and Type 302 Stainless Steel. The Music Wire springs are provided with a plating finish for light corrosion resistance. The Type 302 Stainless Steel springs are passivated, while Type 316 Stainless Steel springs are passivated and ultrasonically cleaned. Lee Spring Standard Compression Springs feature squared and ground ends. A squared end, also called a closed end, is made by reducing the coil pitch of the ends to zero. Squareness influences how a force produced by the spring can be transferred to adjacent parts. The ground ends provide flat bearing surfaces and additional stability.

Standard Compression Series (inch) Compression Springs have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

304971
Product Compression OD 0.12 in, Length 0.313 in, Music Wire
Product Compression OD 3.05 mm, Length 7.95 mm, Music Wire
Part Number LC 014A 02 M
Series Standard Compression Series (inch)
Outside Diameter (inch) 0.12
Outside Diameter (cm) 0.305
Outside Diameter (mm) 3.05
Hole Diameter (inch) 0.125
Hole Diameter (cm) 0.318
Hole Diameter (mm) 3.18
Rod Diameter (inch) 0.084
Rod Diameter (cm) 0.213
Rod Diameter (mm) 2.13
Free Length (inch) 0.313
Free Length (cm) 0.795
Free Length (mm) 7.95
Rate (gm/mm) 158.94
Rate (kg/cm) 1.589
Rate (kg/mm) 0.1589
Rate (lb/inch) 8.9
Rate (gm/cm) 1589.4
Rate (N/cm) 15.59
Rate (N/mm) 1.559
Solid Height (inch) 0.105
Solid Height (cm) 0.267
Solid Height (mm) 2.67
Wire Diameter (inch) 0.014
Wire Diameter (cm) 0.036
Wire Diameter (mm) 0.36
Material Music Wire
Load at Solid Height (gm) 907.2
Load at Solid Height (kg) 0.907
Load at Solid Height (lb) 2
Load at Solid Height (N) 8.9
Ends Squared and Ground
Active Coils 5.44
Direction of Wind Factory Option
Finish Zinc Plate and Bake per ASTM B633
Total Coils 7.44
0.014 0.12 0.003 0.005 0.125 0.084 0.313 0.018 7.44 8.9 0.89 0.105 2 0.014 0.313 0.12 0.36 3.05 0.08 3.18 2.13 7.95 0.457 1.559 2.67 8.9
Default View
Side view
Top view
Quantity Price
1 - 19 $8.040
20 - 49 $4.840
50 - 99 $2.510
100 - 199 $1.530
200 - 299 $1.184
300 - 399 $1.063
400 - 499 $0.952
500 - 599 $0.858
600 - 699 $0.772
700 - 799 $0.698
800 - 899 $0.638
900 - 999 $0.592
1000 $0.553

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world