.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity
 

Add

Enter your details and we'll get started right away.

Most quotes are generated and emailed instantly. Large-volume requests are reviewed by our team and typically follow up within 1 business day.

 

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

CID025DA 03S

Cost
$0.00
$0.00
Price
$0.00
Weight
0.00 lb.
Direction of Wind
Right Hand
Ends
Squared
Finish
Passivate per ASTM A967
Material
Stainless Steel
Total Coils
10.500
Product Series
Published Stock Code
CID025DA03S
Product Type
Compression Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
0.13
Rate (kg/cm)
0.13
Rate (lb/in)
0.73
Rate (gm/mm)
12.95
Weight per Item (lb)
0.00
Material Specification
DIN EN 10270-3
Free Length (cm)
1.610
Free Length (inch)
0.634
Free Length (mm)
16.100
Free Length - Build Spec (in)
0.63
Free Length Tolerance (cm)
0.06
Free Length Tolerance (in)
0.02
Free Length Tolerance (mm)
0.56
Free Length Tolerance - Build Spec (in)
0.02
Hole Diameter (cm)
0.40
Hole Diameter (inch)
0.16
Hole Diameter (mm)
4.00
Inside Diameter (cm)
0.30
Inside Diameter (in)
0.12
Inside Diameter (mm)
2.95
Outside Diameter (cm)
0.345
Outside Diameter (in)
0.14
Outside Diameter (mm)
3.45
Outside Diameter - Build Spec (in)
0.14
Rate (gm/cm)
129.50
Rate (kg/mm)
0.01
Rate (N/cm)
1.27
Rate - Build Spec (lb/in)
0.73
Rate Tolerance (gm/cm)
0.00
Rate Tolerance (gm/mm)
0.00
Rate Tolerance (kg/cm)
0.00
Rate Tolerance (kg/mm)
0.00
Rate Tolerance (lb/in)
0.00
Rate Tolerance (N/cm)
0.00
Rate Tolerance (N/mm)
0.00
Rate Tolerance - Build Spec (lb/in)
0.00
Rod Diameter (cm)
0.25
Rod Diameter (inch)
0.10
Rod Diameter (mm)
2.50
Solid Height (cm)
0.29
Solid Height (inch)
0.11
Solid Height (mm)
2.88
Total Coils - Build Spec
10.50
Wire Diameter (cm)
0.03
Wire Diameter (inch)
0.01
Wire Diameter (mm)
0.25
Wire Diameter - Build Spec (in)
0.01
Hole Diameter - Build Spec. (in)
0.16
Rod Diameter - Build Spec. (in)
0.10
Rod Diameter Tolerance - Build Spec. (in)
MIN
Rod Diameter Tolerance (in)
MIN
Rod Diameter Tolerance (mm)
MIN
Rod Diameter Tolerance (cm)
MIN
Solid Height - Build Spec. (in)
0.12
Material Short Description
SS
Load at Solid Height (lb)
0.38
Load at Solid Height - Build Spec. (lb)
0.38
Load at Solid Height (N)
1.68
Load at Solid Height (kg)
0.17
Load at Solid Height (gm)
171.46
Active Coils - Build Spec.
8.50
Active Coils
8.50
Product Series
DIN-Plus Series Part 2
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
Inside Diameter Tolerance - Build Spec (in)
Reference
Outside Diameter Tolerance (cm)
+/-0.02
Outside Diameter Tolerance (in)
+/-0.0078
Outside Diameter Tolerance (mm)
+/-0.2
Outside Diameter Tolerance - Build Spec (in)
+/-0.0078
Inside Diameter - Build Spec (in)
0.12
Outside Diameter Lower Tolerance (in)
0.01
Outside Diameter Upper Tolerance (in)
0.01
Outside Diameter Upper Tolerance (mm)
0.20
Outside Diameter Lower Tolerance (mm)
0.20
Cad Coil 1
0.28
Cad Height 3
0.02070056400432740
Model Code
CID

Compression Spring: OD 0.136 in, FL 0.634 in, Stainless Steel

DIN-Plus Series Part 2 Compression Springs

Standard DIN Sizes Plus Improved Corrosion Resistance

Lee Spring CID025DA 03S is a precision micro-miniature compression spring from the DIN-Plus Series Part 2 series, engineered for ultra-compact applications requiring reliable spring performance in extremely confined spaces. This spring features an 0.136-inch outside diameter (3.45 mm) with a 0.158-inch hole diameter (4 mm) and extends to a free length of 0.634 inch (16.1 mm), making it ideal for precision instruments, electronics, and micro-mechanical assemblies where space is at an absolute premium.. Made from Stainless Steel with a 0.01-inch wire diameter (0.25 mm), the spring delivers a spring rate of 0.725 lb/inch (0.127 N/mm) through its 8.5 active coils out of 10.5 total coils for predictable deflection behavior. The spring compresses to a solid height of 0.113 inch (2.88 mm) while supporting a maximum load of 0.378 lb (1.68 N) at full compression. The spring has Squared ends and a Passivate per ASTM A967 finish for optimal performance.

About the DIN-Plus Compression Spring Series

The Lee Spring DIN-Plus Compression Spring Series offers a large selection of standard DIN size springs to meet increasing global demand for metric designs with the added benefit of excellent corrosion resistance. The DIN-Plus Series is offered in two DIN types, Part 1 and Part 2. This spring is a DIN Part 2 type spring.

DIN2098 Part 2 Seires is the smaller range of DIN2098 compression springs are made from stainless steel available in sizes from 1.0mm (0.039") to 52.4mm (2.063") long. Wire sizes range from 0.1mm (0.004") up to 0.4mm (0.016") over a selection of outside diameters to work inside hole diameters from 0.8mm (0.032") to 6.0mm (0.237"). All parts are right hand wound with ends squared, and not ground. The Lee Spring DIN-Plus Part 2 range is distinguished from other commercial offerings with Lee Spring's passivation finish, which maximizes the essential corrosion resistance versus non-passivated stainless steel.

DIN-Plus Series Part 2 Compression Springs have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

300111
Product Compression OD 0.136 in, Length 0.634 in, Stainless Steel
Product Compression OD 3.45 mm, Length 16.1 mm, Stainless Steel
Part Number CID025DA 03S
Series DIN-Plus Series Part 2
Outside Diameter (inch) 0.136
Outside Diameter (cm) 0.345
Outside Diameter (mm) 3.45
Hole Diameter (inch) 0.158
Hole Diameter (cm) 0.4
Hole Diameter (mm) 4
Rod Diameter (inch) 0.098
Rod Diameter (cm) 0.25
Rod Diameter (mm) 2.5
Free Length (inch) 0.634
Free Length (cm) 1.61
Free Length (mm) 16.1
Rate (gm/mm) 12.95
Rate (kg/cm) 0.129
Rate (kg/mm) 0.0129
Rate (lb/inch) 0.725
Rate (gm/cm) 129.5
Rate (N/cm) 1.27
Rate (N/mm) 0.127
Solid Height (inch) 0.113
Solid Height (cm) 0.288
Solid Height (mm) 2.88
Wire Diameter (inch) 0.01
Wire Diameter (cm) 0.025
Wire Diameter (mm) 0.25
Material Stainless Steel
Load at Solid Height (gm) 171.46
Load at Solid Height (kg) 0.171
Load at Solid Height (lb) 0.378
Load at Solid Height (N) 1.68
Ends Squared
Active Coils 8.5
Direction of Wind Right Hand
Finish Passivate per ASTM A967
Total Coils 10.5
0.0098 0.1358 0.0078 0.0078 0.158 0.098 0.634 0.022 10.5 0.725 0 0.1155 0.378 0.0098 0.634 0.1358 0.25 3.45 0.2 4 2.5 16.1 0.559 0.127 2.88 1.68
Default View
Side view
Top view
Quantity Price
1 - 19 $8.570
20 - 49 $5.170
50 - 99 $2.720
100 - 199 $1.690
200 - 299 $1.345
300 - 399 $1.227
400 - 499 $1.120
500 - 599 $1.021
600 - 699 $0.939
700 - 799 $0.866
800 - 899 $0.808
900 - 999 $0.761
1000 $0.723

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world