.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity
 

Add

Enter your details and we'll get started right away.

Most quotes are generated and emailed instantly. Large-volume requests are reviewed by our team and typically follow up within 1 business day.

 

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

CID010ZG 02S

Cost
$0.00
$0.00
Price
$0.00
Weight
0.00 lb.
Direction of Wind
Right Hand
Ends
Squared
Finish
Passivate per ASTM A967
Material
Stainless Steel
Total Coils
7.500
Product Series
Published Stock Code
CID010ZG02S
Product Type
Compression Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
0.17
Rate (kg/cm)
0.17
Rate (lb/in)
0.95
Rate (gm/mm)
17.04
Weight per Item (lb)
0.00
Material Specification
DIN EN 10270-3
Free Length (cm)
0.290
Free Length (inch)
0.114
Free Length (mm)
2.900
Free Length - Build Spec (in)
0.11
Free Length Tolerance (cm)
0.02
Free Length Tolerance (in)
0.01
Free Length Tolerance (mm)
0.20
Free Length Tolerance - Build Spec (in)
0.01
Hole Diameter (cm)
0.14
Hole Diameter (inch)
0.06
Hole Diameter (mm)
1.40
Inside Diameter (cm)
0.09
Inside Diameter (in)
0.04
Inside Diameter (mm)
0.90
Outside Diameter (cm)
0.110
Outside Diameter (in)
0.04
Outside Diameter (mm)
1.10
Outside Diameter - Build Spec (in)
0.04
Rate (gm/cm)
170.40
Rate (kg/mm)
0.02
Rate (N/cm)
1.67
Rate - Build Spec (lb/in)
0.95
Rate Tolerance (gm/cm)
0.00
Rate Tolerance (gm/mm)
0.00
Rate Tolerance (kg/cm)
0.00
Rate Tolerance (kg/mm)
0.00
Rate Tolerance (lb/in)
0.00
Rate Tolerance (N/cm)
0.00
Rate Tolerance (N/mm)
0.00
Rate Tolerance - Build Spec (lb/in)
0.00
Rod Diameter (cm)
0.07
Rod Diameter (inch)
0.03
Rod Diameter (mm)
0.70
Solid Height (cm)
0.09
Solid Height (inch)
0.03
Solid Height (mm)
0.85
Total Coils - Build Spec
7.50
Wire Diameter (cm)
0.01
Wire Diameter (inch)
0.00
Wire Diameter (mm)
0.10
Wire Diameter - Build Spec (in)
0.00
Hole Diameter - Build Spec. (in)
0.06
Rod Diameter - Build Spec. (in)
0.03
Rod Diameter Tolerance - Build Spec. (in)
MIN
Rod Diameter Tolerance (in)
MIN
Rod Diameter Tolerance (mm)
MIN
Rod Diameter Tolerance (cm)
MIN
Solid Height - Build Spec. (in)
0.04
Material Short Description
SS
Load at Solid Height (lb)
0.08
Load at Solid Height - Build Spec. (lb)
0.08
Load at Solid Height (N)
0.34
Load at Solid Height (kg)
0.04
Load at Solid Height (gm)
34.93
Active Coils - Build Spec.
5.50
Active Coils
5.50
Product Series
DIN-Plus Series Part 2
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
Inside Diameter Tolerance - Build Spec (in)
Reference
Outside Diameter Tolerance (cm)
+/-0.01
Outside Diameter Tolerance (in)
+/-0.0039
Outside Diameter Tolerance (mm)
+/-0.1
Outside Diameter Tolerance - Build Spec (in)
+/-0.0039
Inside Diameter - Build Spec (in)
0.04
Outside Diameter Lower Tolerance (in)
0.00
Outside Diameter Upper Tolerance (in)
0.00
Outside Diameter Upper Tolerance (mm)
0.10
Outside Diameter Lower Tolerance (mm)
0.10
Cad Coil 1
0.27
Cad Height 3
0.00733822361654326
Model Code
CID

Compression Spring: OD 0.043 in, FL 0.114 in, Stainless Steel

DIN-Plus Series Part 2 Compression Springs

Standard DIN Sizes Plus Improved Corrosion Resistance

Lee Spring CID010ZG 02S is a precision micro-miniature compression spring from the DIN-Plus Series Part 2 series, engineered for ultra-compact applications requiring reliable spring performance in extremely confined spaces. This spring features an 0.043-inch outside diameter (1.1 mm) with a 0.055-inch hole diameter (1.4 mm) and extends to a free length of 0.114 inch (2.9 mm), making it ideal for precision instruments, electronics, and micro-mechanical assemblies where space is at an absolute premium.. Made from Stainless Steel with a 0.004-inch wire diameter (0.1 mm), the spring delivers a spring rate of 0.954 lb/inch (0.167 N/mm) through its 5.5 active coils out of 7.5 total coils for predictable deflection behavior. The spring compresses to a solid height of 0.033 inch (0.85 mm) while supporting a maximum load of 0.077 lb (0.34 N) at full compression. The spring has Squared ends and a Passivate per ASTM A967 finish for optimal performance.

About the DIN-Plus Compression Spring Series

The Lee Spring DIN-Plus Compression Spring Series offers a large selection of standard DIN size springs to meet increasing global demand for metric designs with the added benefit of excellent corrosion resistance. The DIN-Plus Series is offered in two DIN types, Part 1 and Part 2. This spring is a DIN Part 2 type spring.

DIN2098 Part 2 Seires is the smaller range of DIN2098 compression springs are made from stainless steel available in sizes from 1.0mm (0.039") to 52.4mm (2.063") long. Wire sizes range from 0.1mm (0.004") up to 0.4mm (0.016") over a selection of outside diameters to work inside hole diameters from 0.8mm (0.032") to 6.0mm (0.237"). All parts are right hand wound with ends squared, and not ground. The Lee Spring DIN-Plus Part 2 range is distinguished from other commercial offerings with Lee Spring's passivation finish, which maximizes the essential corrosion resistance versus non-passivated stainless steel.

DIN-Plus Series Part 2 Compression Springs have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

299151
Product Compression OD 0.043 in, Length 0.114 in, Stainless Steel
Product Compression OD 1.1 mm, Length 2.9 mm, Stainless Steel
Part Number CID010ZG 02S
Series DIN-Plus Series Part 2
Outside Diameter (inch) 0.043
Outside Diameter (cm) 0.11
Outside Diameter (mm) 1.1
Hole Diameter (inch) 0.055
Hole Diameter (cm) 0.14
Hole Diameter (mm) 1.4
Rod Diameter (inch) 0.028
Rod Diameter (cm) 0.07
Rod Diameter (mm) 0.7
Free Length (inch) 0.114
Free Length (cm) 0.29
Free Length (mm) 2.9
Rate (gm/mm) 17.04
Rate (kg/cm) 0.17
Rate (kg/mm) 0.017
Rate (lb/inch) 0.954
Rate (gm/cm) 170.4
Rate (N/cm) 1.67
Rate (N/mm) 0.167
Solid Height (inch) 0.033
Solid Height (cm) 0.085
Solid Height (mm) 0.85
Wire Diameter (inch) 0.004
Wire Diameter (cm) 0.01
Wire Diameter (mm) 0.1
Material Stainless Steel
Load at Solid Height (gm) 34.93
Load at Solid Height (kg) 0.035
Load at Solid Height (lb) 0.077
Load at Solid Height (N) 0.34
Ends Squared
Active Coils 5.5
Direction of Wind Right Hand
Finish Passivate per ASTM A967
Total Coils 7.5
0.0039 0.043 0.0039 0.0039 0.055 0.028 0.114 0.008 7.5 0.954 0 0.035 0.077 0.0039 0.114 0.043 0.1 1.1 0.1 1.4 0.7 2.9 0.203 0.167 0.85 0.34
Default View
Side view
Top view
Quantity Price
1 - 19 $9.210
20 - 49 $5.600
50 - 99 $2.960
100 - 199 $1.870
200 - 299 $1.297
300 - 399 $1.171
400 - 499 $1.053
500 - 599 $0.953
600 - 699 $0.865
700 - 799 $0.787
800 - 899 $0.725
900 - 999 $0.675
1000 $0.635

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world