.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity
 

Add

Enter your details and we'll get started right away.

Most quotes are generated and emailed instantly. Large-volume requests are reviewed by our team and typically follow up within 1 business day.

 

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

CID010ZD 01S

Cost
$0.00
$0.00
Price
$0.00
Weight
0.00 lb.
Direction of Wind
Right Hand
Ends
Squared
Finish
Passivate per ASTM A967
Material
Stainless Steel
Total Coils
5.500
Product Series
Published Stock Code
CID010ZD01S
Product Type
Compression Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
0.50
Rate (kg/cm)
0.51
Rate (lb/in)
2.86
Rate (gm/mm)
50.98
Weight per Item (lb)
0.00
Material Specification
DIN EN 10270-3
Free Length (cm)
0.150
Free Length (inch)
0.059
Free Length (mm)
1.500
Free Length - Build Spec (in)
0.06
Free Length Tolerance (cm)
0.01
Free Length Tolerance (in)
0.00
Free Length Tolerance (mm)
0.10
Free Length Tolerance - Build Spec (in)
0.00
Hole Diameter (cm)
0.11
Hole Diameter (inch)
0.04
Hole Diameter (mm)
1.10
Inside Diameter (cm)
0.07
Inside Diameter (in)
0.03
Inside Diameter (mm)
0.70
Outside Diameter (cm)
0.090
Outside Diameter (in)
0.04
Outside Diameter (mm)
0.90
Outside Diameter - Build Spec (in)
0.04
Rate (gm/cm)
509.80
Rate (kg/mm)
0.05
Rate (N/cm)
5.00
Rate - Build Spec (lb/in)
2.86
Rate Tolerance (gm/cm)
0.00
Rate Tolerance (gm/mm)
0.00
Rate Tolerance (kg/cm)
0.00
Rate Tolerance (kg/mm)
0.00
Rate Tolerance (lb/in)
0.00
Rate Tolerance (N/cm)
0.00
Rate Tolerance (N/mm)
0.00
Rate Tolerance - Build Spec (lb/in)
0.00
Rod Diameter (cm)
0.05
Rod Diameter (inch)
0.02
Rod Diameter (mm)
0.50
Solid Height (cm)
0.07
Solid Height (inch)
0.03
Solid Height (mm)
0.65
Total Coils - Build Spec
5.50
Wire Diameter (cm)
0.01
Wire Diameter (inch)
0.00
Wire Diameter (mm)
0.10
Wire Diameter - Build Spec (in)
0.00
Hole Diameter - Build Spec. (in)
0.04
Rod Diameter - Build Spec. (in)
0.02
Rod Diameter Tolerance - Build Spec. (in)
MIN
Rod Diameter Tolerance (in)
MIN
Rod Diameter Tolerance (mm)
MIN
Rod Diameter Tolerance (cm)
MIN
Solid Height - Build Spec. (in)
0.03
Material Short Description
SS
Load at Solid Height (lb)
0.10
Load at Solid Height - Build Spec. (lb)
0.10
Load at Solid Height (N)
0.43
Load at Solid Height (kg)
0.04
Load at Solid Height (gm)
43.55
Active Coils - Build Spec.
3.50
Active Coils
3.50
Product Series
DIN-Plus Series Part 2
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
Inside Diameter Tolerance - Build Spec (in)
Reference
Outside Diameter Tolerance (cm)
+/-0.007
Outside Diameter Tolerance (in)
+/-0.0027
Outside Diameter Tolerance (mm)
+/-0.07
Outside Diameter Tolerance - Build Spec (in)
+/-0.0027
Inside Diameter - Build Spec (in)
0.03
Outside Diameter Lower Tolerance (in)
0.00
Outside Diameter Upper Tolerance (in)
0.00
Outside Diameter Upper Tolerance (mm)
0.07
Outside Diameter Lower Tolerance (mm)
0.07
Cad Coil 1
0.25
Cad Height 3
0.00654880882930571
Model Code
CID

Compression Spring: OD 0.035 in, FL 0.059 in, Stainless Steel

DIN-Plus Series Part 2 Compression Springs

Standard DIN Sizes Plus Improved Corrosion Resistance

Lee Spring CID010ZD 01S is a precision micro-miniature compression spring from the DIN-Plus Series Part 2 series, engineered for ultra-compact applications requiring reliable spring performance in extremely confined spaces. This spring features an 0.035-inch outside diameter (0.9 mm) with a 0.044-inch hole diameter (1.1 mm) and extends to a free length of 0.059 inch (1.5 mm), making it ideal for precision instruments, electronics, and micro-mechanical assemblies where space is at an absolute premium.. Made from Stainless Steel with a 0.004-inch wire diameter (0.1 mm), the spring delivers a spring rate of 2.855 lb/inch (0.5 N/mm) through its 3.5 active coils out of 5.5 total coils for predictable deflection behavior. The spring compresses to a solid height of 0.026 inch (0.65 mm) while supporting a maximum load of 0.096 lb (0.43 N) at full compression. The spring has Squared ends and a Passivate per ASTM A967 finish for optimal performance.

About the DIN-Plus Compression Spring Series

The Lee Spring DIN-Plus Compression Spring Series offers a large selection of standard DIN size springs to meet increasing global demand for metric designs with the added benefit of excellent corrosion resistance. The DIN-Plus Series is offered in two DIN types, Part 1 and Part 2. This spring is a DIN Part 2 type spring.

DIN2098 Part 2 Seires is the smaller range of DIN2098 compression springs are made from stainless steel available in sizes from 1.0mm (0.039") to 52.4mm (2.063") long. Wire sizes range from 0.1mm (0.004") up to 0.4mm (0.016") over a selection of outside diameters to work inside hole diameters from 0.8mm (0.032") to 6.0mm (0.237"). All parts are right hand wound with ends squared, and not ground. The Lee Spring DIN-Plus Part 2 range is distinguished from other commercial offerings with Lee Spring's passivation finish, which maximizes the essential corrosion resistance versus non-passivated stainless steel.

DIN-Plus Series Part 2 Compression Springs have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

299091
Product Compression OD 0.035 in, Length 0.059 in, Stainless Steel
Product Compression OD 0.9 mm, Length 1.5 mm, Stainless Steel
Part Number CID010ZD 01S
Series DIN-Plus Series Part 2
Outside Diameter (inch) 0.035
Outside Diameter (cm) 0.09
Outside Diameter (mm) 0.9
Hole Diameter (inch) 0.044
Hole Diameter (cm) 0.11
Hole Diameter (mm) 1.1
Rod Diameter (inch) 0.019
Rod Diameter (cm) 0.05
Rod Diameter (mm) 0.5
Free Length (inch) 0.059
Free Length (cm) 0.15
Free Length (mm) 1.5
Rate (gm/mm) 50.98
Rate (kg/cm) 0.51
Rate (kg/mm) 0.051
Rate (lb/inch) 2.855
Rate (gm/cm) 509.8
Rate (N/cm) 5
Rate (N/mm) 0.5
Solid Height (inch) 0.026
Solid Height (cm) 0.065
Solid Height (mm) 0.65
Wire Diameter (inch) 0.004
Wire Diameter (cm) 0.01
Wire Diameter (mm) 0.1
Material Stainless Steel
Load at Solid Height (gm) 43.55
Load at Solid Height (kg) 0.044
Load at Solid Height (lb) 0.096
Load at Solid Height (N) 0.43
Ends Squared
Active Coils 3.5
Direction of Wind Right Hand
Finish Passivate per ASTM A967
Total Coils 5.5
0.0039 0.0354 0.0027 0.0027 0.044 0.019 0.059 0.004 5.5 2.855 0 0.0269 0.096 0.0039 0.059 0.0354 0.1 0.9 0.07 1.1 0.5 1.5 0.102 0.5 0.65 0.43
Default View
Side view
Top view
Quantity Price
1 - 19 $9.570
20 - 49 $5.810
50 - 99 $3.100
100 - 199 $1.960
200 - 299 $1.563
300 - 399 $1.411
400 - 499 $1.271
500 - 599 $1.148
600 - 699 $1.042
700 - 799 $0.949
800 - 899 $0.871
900 - 999 $0.810
1000 $0.765

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world