.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity
 

Add

Enter your details and we'll get started right away.

Most quotes are generated and emailed instantly. Large-volume requests are reviewed by our team and typically follow up within 1 business day.

 

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

CI 010EG 01S316

Cost
$0.00
$0.00
Price
$0.00
Weight
0.00 lb.
Direction of Wind
Factory Option
Ends
Squared
Finish
Passivate per ASTM A967
Material
Stainless Steel Type 316
Total Coils
3.400
Product Series
Published Stock Code
CI010EG01S316
Product Type
Compression Spring
Product Category
Stock
Revision
NR
Rate (N/mm)
0.17
Rate (kg/cm)
0.18
Rate (lb/in)
0.99
Rate (gm/mm)
17.70
Weight per Item (lb)
0.00
Material Specification
ASTM A313
Free Length (cm)
0.635
Free Length (inch)
0.250
Free Length (mm)
6.350
Free Length - Build Spec (in)
0.25
Free Length Tolerance (cm)
0.05
Free Length Tolerance (in)
0.02
Free Length Tolerance (mm)
0.46
Free Length Tolerance - Build Spec (in)
0.02
Hole Diameter (cm)
0.59
Hole Diameter (inch)
0.23
Hole Diameter (mm)
5.94
Inside Diameter (cm)
0.50
Inside Diameter (in)
0.20
Inside Diameter (mm)
5.03
Outside Diameter (cm)
0.554
Outside Diameter (in)
0.22
Outside Diameter (mm)
5.54
Outside Diameter - Build Spec (in)
0.22
Rate (gm/cm)
177.00
Rate (kg/mm)
0.02
Rate (N/cm)
1.74
Rate - Build Spec (lb/in)
0.99
Rate Tolerance (gm/cm)
17.68
Rate Tolerance (gm/mm)
1.77
Rate Tolerance (kg/cm)
0.02
Rate Tolerance (kg/mm)
0.00
Rate Tolerance (lb/in)
0.10
Rate Tolerance (N/cm)
0.17
Rate Tolerance (N/mm)
0.02
Rate Tolerance - Build Spec (lb/in)
0.10
Rod Diameter (cm)
0.47
Rod Diameter (inch)
0.19
Rod Diameter (mm)
4.72
Solid Height (cm)
0.11
Solid Height (inch)
0.04
Solid Height (mm)
1.12
Total Coils - Build Spec
3.40
Wire Diameter (cm)
0.03
Wire Diameter (inch)
0.01
Wire Diameter (mm)
0.25
Wire Diameter - Build Spec (in)
0.01
Hole Diameter - Build Spec. (in)
0.23
Rod Diameter - Build Spec. (in)
0.19
Rod Diameter Tolerance - Build Spec. (in)
MIN
Rod Diameter Tolerance (in)
MIN
Rod Diameter Tolerance (mm)
MIN
Rod Diameter Tolerance (cm)
MIN
Solid Height - Build Spec. (in)
0.04
Material Short Description
SS316
Load at Solid Height (lb)
0.20
Load at Solid Height - Build Spec. (lb)
0.20
Load at Solid Height (N)
0.91
Load at Solid Height (kg)
0.09
Load at Solid Height (gm)
92.53
Active Coils - Build Spec.
1.40
Active Coils
1.40
Active Coils Tolerance - Build Spec.
Reference
Active Coils Tolerance
Reference
Product Series
Instrument Compression Series (inch)
Inside Diameter Tolerance (cm)
Reference
Inside Diameter Tolerance (in)
Reference
Inside Diameter Tolerance (mm)
Reference
Inside Diameter Tolerance - Build Spec (in)
Reference
Outside Diameter Tolerance (cm)
+0.008/-0.013
Outside Diameter Tolerance (in)
+0.003/-0.005
Outside Diameter Tolerance (mm)
+0.08/-0.13
Outside Diameter Tolerance - Build Spec (in)
+0.003/-0.005
Inside Diameter - Build Spec (in)
0.20
Outside Diameter Lower Tolerance (in)
0.01
Outside Diameter Upper Tolerance (in)
0.00
Outside Diameter Upper Tolerance (mm)
0.08
Outside Diameter Lower Tolerance (mm)
0.13
Model Code
CI

Compression Spring: OD 0.218 in, FL 0.25 in, Stainless Steel Type 316

Instrument Compression Series (inch) Compression Springs

Precision Springs for Precision Products .

Lee Spring CI 010EG 01S316 is a precision compression spring from the Instrument Compression Series (inch), engineered for applications requiring reliable performance in moderate-load scenarios. This spring features an 0.218-inch outside diameter (5.54 mm) with a 0.234-inch hole diameter (5.94 mm) and extends to a free length of 0.25 inch (6.35 mm), making it ideal for instruments and assemblies where consistent and precise compression characteristics are critical. Made from Stainless Steel Type 316 with a 0.01-inch wire diameter (0.25 mm), the spring delivers a spring rate of 0.991 lb/inch (0.174 N/mm) through its 1.4 active coils out of 3.4 total coils for predictable deflection behavior. The spring compresses to a solid height of 0.044 inch (1.12 mm) while supporting a maximum load of 0.204 lb (0.91 N) at full compression. The spring has Squared ends and a Passivate per ASTM A967 finish for optimal performance.

About the Compression Spring Instrument Series

The Lee Spring Instrument Series includes a wide range of size and rate combinations in a smaller, highly precise spring design. Selections are sorted in ascending order to mating hole/bore diameter sizes. Instrument Compression Springs are available in both inch and metric series. Inch Series springs are available in Music Wire, Type 302 Stainless Steel and Type 316 Stainless Steel. Metric Series springs are available in Music Wire and Type 302 Stainless Steel. The Music Wire springs are made from coated wire or provided with a plating finish for light corrosion resistance. The Type 302 Stainless Steel springs are passivated, while Type 316 Stainless Steel springs are passivated and ultrasonically cleaned. Lee Spring Instrument Compression Springs feature squared ends. A squared end, also called a closed end, is made by reducing the coil pitch of the ends to zero. Squareness influences how a force produced by the spring can be transferred to adjacent parts

Instrument Compression Series (inch) Compression Springs have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

292621
Product Compression OD 0.218 in, Length 0.25 in, Stainless Steel Type 316
Product Compression OD 5.54 mm, Length 6.35 mm, Stainless Steel Type 316
Part Number CI 010EG 01S316
Series Instrument Compression Series (inch)
Outside Diameter (inch) 0.218
Outside Diameter (cm) 0.554
Outside Diameter (mm) 5.54
Hole Diameter (inch) 0.234
Hole Diameter (cm) 0.594
Hole Diameter (mm) 5.94
Rod Diameter (inch) 0.186
Rod Diameter (cm) 0.472
Rod Diameter (mm) 4.72
Free Length (inch) 0.25
Free Length (cm) 0.635
Free Length (mm) 6.35
Rate (gm/mm) 17.7
Rate (kg/cm) 0.177
Rate (kg/mm) 0.0177
Rate (lb/inch) 0.991
Rate (gm/cm) 177
Rate (N/cm) 1.74
Rate (N/mm) 0.174
Solid Height (inch) 0.044
Solid Height (cm) 0.112
Solid Height (mm) 1.12
Wire Diameter (inch) 0.01
Wire Diameter (cm) 0.025
Wire Diameter (mm) 0.25
Material Stainless Steel Type 316
Load at Solid Height (gm) 92.53
Load at Solid Height (kg) 0.093
Load at Solid Height (lb) 0.204
Load at Solid Height (N) 0.91
Ends Squared
Active Coils 1.4
Direction of Wind Factory Option
Finish Passivate per ASTM A967
Total Coils 3.4
0.01 0.218 0.003 0.005 0.234 0.186 0.25 0.018 3.4 0.991 0.099 0.044 0.204 0.01 0.25 0.218 0.25 5.54 0.08 5.94 4.72 6.35 0.457 0.174 1.12 0.91
Default View
Side view
Top view
Quantity Price
1 - 19 $9.210
20 - 49 $5.600
50 - 99 $2.960
100 - 199 $1.870
200 - 299 $1.551
300 - 399 $1.390
400 - 499 $1.246
500 - 599 $1.123
600 - 699 $1.011
700 - 799 $0.915
800 - 899 $0.834
900 - 999 $0.771
1000 $0.723

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world