.

NORTH AMERICA

EUROPE

ASIA

CENTRAL & SOUTH AMERICA

AFRICA & MIDDLE EAST

Pacific Rim

 
0 Items Total: $0.00
Quantity
 

Add

Enter your details and we'll get started right away.

Most quotes are generated and emailed instantly. Large-volume requests are reviewed by our team and typically follow up within 1 business day.

 

Specifications

 

Download Spec Sheet

Imperial/Inches Metric
Physical Dimension

mm cm

Load

N kg gm

 
 

531-062-1000

Cost
$0.00
$0.00
Price
$0.00
Weight
0.01 lb.
Finish
Passivate per ASTM A967
Material
Stainless Steel
Published Stock Code
5310621000
Product Type
Compression Spring
Product Category
Stock
Revision
NR
Weight per Item (lb)
0.01
Material Specification
ASTM A666/AMS 5906
Inside Diameter (cm)
1.35
Inside Diameter (in)
0.53
Inside Diameter (mm)
13.49
Outside Diameter (cm)
2.540
Outside Diameter (in)
1.00
Outside Diameter (mm)
25.40
Outside Diameter - Build Spec (in)
1.00
Rod Diameter (cm)
1.35
Rod Diameter (inch)
0.53
Rod Diameter (mm)
13.49
Rod Diameter - Build Spec. (in)
0.53
Material Short Description
SS
Product Series
Belleville Washers
Inside Diameter Tolerance (cm)
Minimum
Inside Diameter Tolerance (in)
Minimum
Inside Diameter Tolerance (mm)
Minimum
Thickness - Build Spec. (in)
0.06
Thickness (in)
0.06
Thickness (mm)
1.57
Thickness (cm)
0.16
Calculated Load at Flat - Build Spec. (lb)
1023.40
Calculated Load at Flat (lb)
1023.40
Calculated Load at Flat (N)
4552.30
Calculated Load at Flat (kg)
464.20
Calculated Load at Flat (gm)
464214.00
Free Height - Build Spec. (in)
0.09
Free Height (in)
0.09
Free Height (mm)
2.16
Free Height (cm)
0.22
Bolt Size (Imperial)
17/32
Bolt Size (Metric)
M12
Thickness Tolerance (cm)
+/-0.0076
Thickness Tolerance (in)
+/-0.003
Thickness Tolerance (mm)
+/-0.076
Free Height Tolerance (cm)
+/-0.0178
Free Height Tolerance (in)
+/-0.007
Free Height Tolerance (mm)
+/-0.178
Free Height Tolerance - Build Spec. (in)
+/-0.007
Thickness Tolerance - Build Spec. (in)
+/-0.003
Inside Diameter Tolerance - Build Spec (in)
Minimum
Outside Diameter Tolerance (cm)
Maximum
Outside Diameter Tolerance (in)
Maximum
Outside Diameter Tolerance (mm)
Maximum
Outside Diameter Tolerance - Build Spec (in)
Maximum
Inside Diameter - Build Spec (in)
0.53

Belleville Washer: OD 1 in, FH 0.085 in, Stainless Steel

Belleville Washers

High Load in Tight Spaces

Lee Spring 531-062-1000 is a precision Belleville washer from the Belleville Washers, engineered for applications requiring high load capacity and controlled deflection in a compact profile. This washer features an 1-inch outside diameter (25.4 mm) with an 0.531-inch inside diameter (13.49 mm) and a 0.062 -inch thickness (1.57 mm), providing a free height of 0.085 inch (2.16 mm). Made from , the washer delivers a calculated load at flat of 1023.4 lb (4552.3 N) and is designed to work over a rod diameter of 0.531 inch (13.49 mm) with 17/32 bolt size compatibility. With a Passivate per ASTM A967 finish, this Belleville washer provides consistent spring force and precise deflection characteristics for bolted assemblies, valve applications, and mechanical systems where high load capacity, vibration damping, and controlled preload in minimal axial space are essential for reliable performance.

Lee Spring Belleville Washers

Lee Spring's Belleville Washers are engineered for applications demanding high loads in compact spaces with minimal deflection requirements. These disc springs excel at solving vibration, thermal expansion, relaxation, and creep challenges.

Material and Construction

Manufactured from Type 300 Stainless Steel and passivated for enhanced corrosion resistance, these washers are suitable for applications up to 500°F (260°C). The slightly magnetic Type 300 stainless steel construction ensures reliable performance across a wide range of operating conditions. Lee Spring offers Belleville Washers in an extensive selection of diameters and bolt sizes.

Stacking Configurations

Belleville Washers provide exceptional design flexibility through four primary stacking methods:

Parallel Stacking - Multiple washers stacked face-to-face multiply the load capacity while maintaining the same deflection. Two washers double the load, three washers triple it, and so forth.

Series Stacking - Washers stacked back-to-back increase deflection while maintaining the same load. Two washers double the deflection, three washers triple it, continuing proportionally.

Series-Parallel Combinations - Mixed configurations offer unlimited load and deflection combinations, allowing designers to precisely tune spring characteristics.

Design Advantages

This modular approach enables engineers to optimize spring performance by simply adding or removing washers, adjusting their sequence, or changing the stacking configuration to meet specific application requirements without requiring custom spring manufacturing.

Belleville Washers have useful applications in various industries, including:

  • Medical devices
  • Firearms
  • Pharmaceutical delivery devices
  • Lighting and electrical control
  • Petro-chemical processes
  • Communication devices
  • Aerospace
  • Testing and measurement equipment
  • Marine applications
  • Automotive
  • Locks and security devices
  • Precision Instruments
  • Hardware

...and many more applications

184401
Product Belleville Washer OD 1 in, FH 0.085 in, Stainless Steel
Product Belleville Washer OD 25.4 mm, FH 2.16 mm, Stainless Steel
Part Number 531-062-1000
Series Belleville Washers
Outside Diameter (cm) 2.54
Outside Diameter (inch) 1
Outside Diameter (mm) 25.4
Inside Diameter (cm) 1.349
Inside Diameter (inch) 0.531
Inside Diameter (mm) 13.49
Thickness (cm) 0.157
Thickness (inch) 0.062
Thickness (mm) 1.57
Calculated Load at Flat (gm) 464214
Calculated Load at Flat (kg) 464.2
Calculated Load at Flat (lb) 1023.4
Calculated Load at Flat (N) 4552.3
Free Height (cm) 0.216
Free Height (inch) 0.085
Free Height (mm) 2.16
Bolt Size 17/32
Bolt Size M12
Material Stainless Steel
Work over Rod Diameter (cm) 1.349
Work over Rod Diameter (inch) 0.531
Work over Rod Diameter (mm) 13.49
Finish Passivate per ASTM A967
0.085 +/-0.007 0.531 17/32 M12 1023.4 1 0.062 +/-0.003
Default View
Side view
Top view
Quantity Price
1 - 19 $13.520
20 - 49 $9.050
50 - 99 $4.840
100 - 199 $2.930
200 - 299 $2.352
300 - 399 $2.065
400 - 499 $1.862
500 $1.702

Why Choose Lee Spring?

FREE Standard Ground Shipping

on Stock Springs in the Continental United States

FREE Plating

on all Music Wire Stock Springs

FREE Grinding

on all Standard Stock Compression Springs

Expert Engineering Assistance

on Stock and Custom Springs

Certificate of Compliance

on all Stock Springs and Custom Springs

Guaranteed RoHS Compliance

on all Stock Springs

Live Customer Service Support

at all Locations

Enhanced CAD Downloads

on Stock Springs Designs

Global Flexibility

allows Lee Spring to find solutions that meet your
geographic requirements wherever your business
takes you in the world